Page top

Lead Contents

Photoelectric Sensors with Separate Digital Amplifiers (Laser-type Sensor Heads)

E3C-LDA

E3C-LDA

Spot, line and area types-select from 3 optical systems. Created to enable beam type selection

Primary Contents



Application No.3

Detects Transparent LCD Substrate Mapping



This Line-beam Diffuse-reflective Laser Sensor is ideal for detecting the edges of transparent LCD substrates.
You can install a Laser Photoelectric Sensor away from the workpieces.

Application No.5

Detects Raised Shrink-wrap Film



This Line-beam Photoelectric Sensor detects raised shrink-wrap film.

Application No.7

Detects Positioning of Infusion Pack Caps



This Spot-type Laser Sensor detects positioning of infusion pack caps.

Application No.15

Detects Minute Amounts of Silver Paste



You can remotely detect the presence of minute amounts of silver paste on lead frames.

Application No.19

Accurately Detects Small-diameter Pins



The minute spot laser beam with maximum diameter of 1 mm accurately detects small-diameter pins.

Application No.33

Remotely Detects Presence of Glass Substrates



This Sensor remotely detects the presence of glass substrates. Mounting a Beam Unit enables the use of line and area beams.

Application No.129

Detects Printing



This Line-beam Laser Photoelectric Sensor is ideal for printed areas.