![]()
Global
These are navigation links to move inside this page.
Rugged Incremental 50-mm-dia. Rotary Encoder
![]()
Quick links to 'E6C3-C' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Product Search
Note: Only items related to the Catalogue are suggested.
Encoders
| Power supply voltage | Output configuration | Resolution (pulses/rotation) | Connection method | Model |
| 12 to 24 VDC | Complementary output | 100, 200 | Pre-wired (1 m) (See note.) | E6C3-CWZ5GH (resolution) 1M Example: E6C3-CWZ5GH 100P/R 1M |
| 300, 360, 500 | ||||
| 600, 720, 800 | ||||
| 1,000, 1,024, 1,200 | ||||
| 1,500, 1,800, 2,000 | ||||
| 2,048, 2,500, 3,600 | ||||
| 5 to 12 VDC | Voltage output | 100, 200 | E6C3-CWZ3EH (resolution) 1M Example: E6C3-CWZ3EH 100P/R 1M | |
| 300, 360, 500 | ||||
| 600, 720, 800 | ||||
| 1,000, 1,024, 1,200 | ||||
| 1,500, 1,800, 2,000 | ||||
| 2,048, 2,500, 3,600 | ||||
| 5 to 12 VDC | Line-driver output | 100, 200 | E6C3-CWZ3XH (resolution) 1M Example: E6C3-CWZ3XH 100P/R 1M | |
| 300, 360, 500 | ||||
| 600, 720, 800 | ||||
| 1,000, 1,024, 1,200 | ||||
| 1,500, 1,800, 2,000 | ||||
| 2,048, 2,500, 3,600 |
Note:Models with 2-m cable are also available. When ordering, specify the cable length at the end of the model number (example: E6C3-CWZ5GH 300P/R 2M).
Accessories (Order Separately)
| Name | Model | Remarks |
| Couplings | E69-C08B | --- |
| E69-C68B | Different end diameter (6 to 8 mm) | |
| Flanges | E69-FCA03 | --- |
| E69-FCA04 | E69-2 Servo Mounting Bracket provided. | |
| Servo Mounting Bracket | E69-2 | Provided with E69-FCA04 Flange. |