Page top

Lead Contents

DeviceNet Communications Unit

E5ZN-DRT

E5ZN-DRT

Streamlined Communications from Temperature Controller to PLC

Primary Contents



Ratings

Power supply voltageDeviceNet24 VDC (for internal circuits)
External input power supply24 VDC (for RS-485 communications circuits and Temperature Controllers)
Allowable voltage rangeDeviceNet11 to 25 VDC
External input power supply20.4 to 26.4 VDC
Power consumption
(See note 2.)
DeviceNetApprox. 1.1 W (for a current of 45 mA at 24 VDC)
External input power supplyApprox. 0.5 W (for a current of 20 mA at 24 VDC)
Connectable Temperature ControllersE5ZN Series
Maximum number of connectable Temperature Controllers16
Ambient operating temperature-10 to 55°C (with no icing or condensation)
Ambient operating humidity25% to 85%
Ambient storage temperature-25 to 65°C (with no icing or condensation)

Note:

1. Do not use an inverter output as the power supply.

2.The power consumption for the Temperature Controllers is not included.

Characteristics

Insulation resistance20 MΩ min. (at 100 VDC)
Dielectric strength500 VAC, 50/60 Hz for 1 min between the DIN track and all DeviceNet connector terminals and between the DIN track and all terminal socket terminals
Vibration resistance10 to 55 Hz, 10 m/s2 for 2 hrs each in ±X, ±Y, and ±Z directions
Shock resistance150 m/s2, 3 times each in ±X, ±Y, and ±Z directions
Weight100 g max.
Safety standardscULus508
EMS: Electrostatic Discharge (ESD) EN61006-2, EN61000-4-2 (4 kV/contact, 8 kV/air)
Radiated Electromagnetic Fields EN61006-2, EN61000-4-3 (10 V/m)
Electrical Fast transients/BURST EN61006-2, EN61000-4-4 (2 kV/DC power-line, 1 kV/Signal-line)
Surge Transients EN61006-2, EN61000-4-5 (line to ground : 1 kV/DC power-line)
: 2 kV/Signal-line
line to line : 0.5 kV/DC power-line)
Conducted Disturbances EN61006-2, EN61000-4-6 (10 V)
EMI: Radiated Emissions (electric field) EN50081-2 Class A

Communications (for Temperature Controller Expansion)

Transmission line
connection method
RS-485 multipoint
Communications methodRS-485 (2-wire, half-duplex)
Synchronization
method
Start-stop synchronization
Baud rate38,400 bps
Transmission codeASCII
Data bit length7 bits
Stop bit length2 bits
Error detectionVertical parity (even)
BCC (block check character)
Flow controlNone
Number of Units that can
be connected in parallel
16 Units max. (32 channels)

Caution: In the interenst of product improvement, specifications are subject to change without notice.