Page top

Primary Contents



Encoder

E6C3-A[]5[]
E6C3-AN[]E

E6C3-A[]5[]_Dim

Note: The E69-C08B Coupling is sold separately.

E6C3-AG5C-C

E6C3-AG5C-C_Dim

Note: The E69-C08B Coupling is sold separately.

Accessories(Optional)

Extension Cable
E69-DF5

E69-DF5_Dim

Note:
1. The E69-DF5 (5 m) is also available with the following cable lengths: 10 m, 15 m, 20 m, and 98 m.

2. Cable can be extended to 100 m when the H8PS Cam Positioner is connected.

Caution: All units are in millimeters unless otherwise indicated.