![]()
Global
These are navigation links to move inside this page.
Guard Lock Safety-door Switch
Vertically Mounting Guard Lock Safety-door Switch Ideal for Limited Installation Space
![]()
Quick links to 'D4GL' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Solenoid Coil Characteristics
| Item Type | 24 VDC |
| Rated operating voltage (100% ED) | 24 VDC ±10% |
| Current consumption | Approx. 200 mA |
| Insulation | Class F (130°C max.) |
Indicator Characteristics
| Item Type | LED |
| Rated voltage | 24 VDC |
| Current leakage | Approx. 3 mA |
| Color (LED) | Orange/Green |
Characteristics
| Degree of protection *1 | IP67 (EN60947-5-1) | |
| Durability *2 | Mechanical | 1,000,000 operations min. |
| Electrical | 500,000 operations min. (4 mA resistive load at 24 VDC) 150,000 operations min. (1 A resistive load at 125 VAC, 2 circuits/ 4 mA resistive load at 24 VDC, 2 circuits) *3 | |
| Operating speed | 0.05 to 0.5 m/s | |
| Operating frequency | 30 operations/minute max. | |
| Direct opening force *4 | 60 N min. (EN60947-5-1) | |
| Direct opening travel *4 | 10 mm min. (EN60947-5-1) | |
| Holding force *5 | 1,000 N min. | |
| Contact resistance | 100 mΩ max. | |
| Minimum applicable load *6 | 4 mA resistive load at 24 VDC (N-level reference value) | |
| Rated insulation voltage (Ui) | 300 V (EN60947-5-1) | |
| Rated frequency | 50/60 Hz | |
| Protection against electric shock | Class II (double insulation) | |
| Pollution degree (operating environment) | 3 (EN60947-5-1) | |
| Impulse withstand voltage (EN60947-5-1) | Between terminals of same polarity | 2.5 kV |
| Between terminals of different polarity | 4 kV | |
| Between solenoid and non-current carrying metallic parts | 0.8 kV | |
| Between other terminals and non- current carrying metallic parts | 4 kV | |
| Insulation resistance | 100 MΩ min. (at 500 VDC) | |
| Contact gap | 2 × 2 mm min. | |
| Vibration resistance | Malfunction | 10 to 55 Hz, 0.75 mm single amplitude |
| Shock resistance | Destruction | 1,000 m/s2 min. |
| Malfunction | 300 m/s2 min. | |
| Conditional short-circuit current | 100 A (EN60947-5-1) | |
| Conventional free air thermal current (Ith) | 2.5 A (EN60947-5-1) | |
| Ambient operations temperature | -10 to 55°C (with no icing) | |
| Ambient operations humidity | 95% max. | |
| Weight | Approx. 400 g (D4GL-1AFA-A) | |
Note:
1.The above values are initial values.
2.The Switch contacts can be used with either standard loads or microloads. Once the contacts have been used to switch a load, however, they cannot be used to switch smaller loads. The contact surfaces will become rough once they have been used and contact reliability for smaller loads may be reduced.
*1.The degree of protection is tested using the method specified by the standard (EN60947-5-1). Confirm that sealing properties are sufficient for the operating conditions and environment beforehand. Although the switch box is protected from dust or water penetration, do not use the D4GL in places where foreign material may enter through the key hole on the head, otherwise Switch damage or malfunctioning may occur.
*2.The durability is for an ambient temperature of 5 to 35°C and an ambient humidity of 40% to 70%. For more details, consult your OMRON representative.
*3.Do not pass the 1 A, 125 VAC load through more than 2 circuits.
*4.These figures are minimum requirements for safe operation.
*5.This figure is based on the GS-ET-19 evaluation method.
*6.This value will vary with the switching frequency, environment, and reliability level. Confirm that correct operation is possible with the actual load beforehand.
Caution: In the interenst of product improvement, specifications are subject to change without notice.