Page top

Lead Contents

SYSMAC CJ series Position Control Units

CJ1W-NC[][]3

CJ1W-NC[][]3

High-speed, High-precision positioning with 1, 2, or 4 axes

Primary Contents



Position Control Unit

Unit
type
NameSpecificationsNo. of
unit
numbers
allocated
Current
consumption (A)
ModelStandards
Control method/
Control output
interface
Number of
control
axes
5 V
system
24 V
system
CJ1
Special
I/O
Units
Position
control
unit
Open-loop control
by pulse train
output/Open-
collector output
1 axis10.25---CJ1W-NC113UC1, CE
2 axes0.25---CJ1W-NC213
4 axes *20.36---CJ1W-NC413
Open-loop control
by pulse train
output/Line-driver
output
1 axis10.25---CJ1W-NC133
2 axes0.25---CJ1W-NC233
4 axes *20.36---CJ1W-NC433
Space
Unit
The ambient operation temperature range can be increased to
0 to 55 °C if the CJ1W-SP001 CJ-series Space Unit is used.
CJ1W-SP001UC1, CE

*The ambient operating temperature of the CJ1W-NC413/NC433 is 0 to50°C. Allowable power supply voltage range for external power supply is 22.8 to 25.2 V DC.

Software

NameSpecificationsModelStandards
CX-One FA
Integrated
Tool
Package
Ver. 3
The CX-One is a package that integrates the Support
Software for OMRON PLCs and components. CX-One
runs on the following OS: Windows 2000 (Service
Pack 3a or higher), XP or Vista
CX-One Ver.3. [] includes CX-Position Ver.2. [] .
1 license *1
CD
CXONE-AL01C-V3---
1 license *1
DVD *2
CXONE-AL01D-V3

*1.Site licenses are available for the CX-One (3, 10, 30, or 50 licenses).

*2.When purchasing the DVD format, verify the computer model and DVD drive specifications before purchasing.

Servo Relay Unit/Cables

NameApplicable unitsApplicable drivesNumber
of
control
axes
Cable
length
ModelStandards
Servo
Relay
Unit
For CJ1W-NC113/133
(No communication supported)
---1 axis---XW2B-20J6-1B---
For CJ1W-NC213/233/413/433
(No communication supported)
---2 axes---XW2B-40J6-2B
For CJ1W-NC113/133/213/
233/413/433
(Communication supported)
---2 axes---XW2B-40J6-4A
Position
Control
Unit
Cables
for
Servo
Relay
Unit
Open-
collector
output
For CJ1W-NC113OMNUC G/W Series,
SMARTSTEP 2
1 axis0.5mXW2Z-050J-A14---
1mXW2Z-100J-A14
SMARTSTEP
Junior/A Series
0.5mXW2Z-050J-A16
1mXW2Z-100J-A16
For CJ1W-NC213/413OMNUC G/W Series,
SMARTSTEP 2
2 axes0.5mXW2Z-050J-A15
1mXW2Z-100J-A15
SMARTSTEP
Junior/A Series
0.5mXW2Z-050J-A17
1mXW2Z-100J-A17
Line-
driver
output
For CJ1W-NC313OMNUC G/W Series,
SMARTSTEP 2
1 axis0.5mXW2Z-050J-A18
1mXW2Z-100J-A18
SMARTSTEP
Junior/A Series
0.5mXW2Z-050J-A20
1mXW2Z-100J-A20
For CJ1W-NC233/413OMNUC G/W Series,
SMARTSTEP 2
2 axes0.5mXW2Z-050J-A19
1mXW2Z-100J-A19
SMARTSTEP
Junior/A Series
0.5mXW2Z-050J-A21
1mXW2Z-100J-A21

Communications Cables for Serial Communications Boards/Units

NameSpecificationsApplicable Serial
Communications
Units/Boards
Applicable
Servo Drive
Cable
Length
Model
Communications
Cables for Serial
Communications
Boards/Units
RS-422A Communications
cable (Servo Relay Unit
XW2B-40J6-4A required * )
CJ1W-SCU41-V1
CJ1W-SCU31-V1
OMNUC W Series,
SMARTSTEP A Series
1mXW2Z-100J-C1
2mXW2Z-200J-C1

*Communication Supported.

International Standards

The standards indicated in the "Standards" column are those current for UL, CSA, cULus, NK, and Lloyd standards and EC Directives as of the end of September 2008. The standards are abbreviated as follows: U: UL, U1: UL (Class I Division 2 Products for Hazardous Locations), C: CSA, UC: cULus, UC1: cULus (Class I Division 2 Products for Hazardous Locations), CU: cUL, N: NK, L: Lloyd, and CE: EC Directives

Ask your OMRON representative for the conditions under which the standards were met.

Accessories

The Position Control Unit includes the 40-pin solder-type connectors C500-CE404 (socket: Fujitsu FCN-361J040-AU, cover: Fujitsu FCN-360C040-J2).

Applicable Connectors

NameSpecificationsModel
External I/O Connectors
40 pin, soldered, right angle w/cover (included with the Unit)C500-CE404
40 pin, crimped right angle w/coverC500-CE405
40 pin, Pressure welded, w/o coverC500-CE403
40 pin, soldered, w/coverC500-CE401
40 pin, crimped w/coverC500-CE402