Page top

Lead Contents

Digital Controller

E5AR

E5AR

E5AR Digital Controllers offer high speed,high precision, and multiple I/O and use a 5-digit, 3-row LCD display for high visual clarity.

Primary Contents



E5AR

E5AR_Dim

Accessories (Order Separately)

Terminal Cover

E53-COV14 (for E5AR)

E53-COV14_Dim

Unit Label Sheet

Y92S-L1

Y92S-L1_Dim

Rubber Packing

Y92S-P4 (for DIN96 × 96)

Y92S-P4_Fig

Order the Rubber Packing separately if it becomes lost or damaged.
The Rubber Packing can be used to achieve an IP66 degree of protection.
(Deterioration, shrinking, or hardening of the rubber packing may occur depending on the operating environment. Therefore, periodic replacement is recommended to ensure the level of waterproofing specified in NEMA4. The time for periodic replacement depends on the operating environment. Be sure to confirm this point at your site. Consider one year a rough standard. OMRON shall not be liable for the level of water resistance if the customer does not perform periodic replacement.)
The Rubber Packing does not need to be attached if a waterproof structure is not required.

Caution: All units are in millimeters unless otherwise indicated.