Page top

Lead Contents

Compact Non-contact Door Switch

D40B

D40B

Detects the open/closed state of doors without making contact and has high resistance to the environment.

Primary Contents



List of Models

Sensors (Switches/Actuators)

ClassificationShapeAuxiliary outputCable lengthModel
Standard Sensor
None3 mD40B-1B3
10 mD40B-1B10
1 NC *3 mD40B-1D3
10 mD40B-1D10
Elongated Sensor
None3 mD40B-2B3
10 mD40B-2B10
1 NC *3 mD40B-2D3
10 mD40B-2D10
High-temperature Type Sensor
1 NC *5 mD40B-3D5C
1 NO *D40B-3E5C

Note: A Sensor used in combination with a Controller is classified in Safety Category 3.
*The NC contact turns ON when the Actuator approaches the Switch and the NO contact turns ON when the Actuator separates from the Switch.

Controllers

Safety contactsAuxiliary contacts/output *2Rated voltageModel
1 NO1 NC *124 VAC/VDCD40B-J1
2 NO1 NC24 VAC/VDC
110/230 VAC
D40B-J2

*1.MOS-FET output.
*2.Non-safety output.

Accessories

ClassificationModel
FuseD9M-P1