Page top

Lead Contents

ThermoTools Support Software (Ver. 1.0)

ESTT

ESTT

The only parameter-setting software you need to support many models.

Primary Contents


Basic functionsOfflineCreating, changing, and saving parameters
(Some parameters must be set on the Temperature Controller. Use the switches and keys on the Temperature Controller to set those parameters.)
OnlineUploading and downloading parameters. Editing parameters during operation, data log viewer, and simple data logging.
Compatible modelsTemperature ControllersE5[]R, E5[]K, E5ZN, and E5ZE Series (models with communications)
Digital Panel MetersK3N[]and K3GN Series (models with communications)
Personal computer system requirementsCPUPentium, 133 MHz or higher
OSWindows 2000
Memory64 MB min.
Hard disk650 MB min. available space
CD-ROMOne CD-ROM drive
Communications portsRS-232C ports COM1 to COM4 (A USB port can be used if the OMRON K3SC Communications Adapter is used.)
MonitorSVGA (800 × 600). Recommended: XGA (1024 × 768), high color (16 bits) min.

Caution: In the interenst of product improvement, specifications are subject to change without notice.