Page top

Lead Contents

Basic-type Digital Temperature Controller

E5GN (48 x 24 mm)

E5GN (48 x 24 mm)

New 48 x 24-mm Basic Temperature Controller with Enhanced Functions and Performance. Improved Indication Accuracy and Preventive Maintenance Function.

Primary Contents



E5GN
Models with Screw Terminal Blocks

E5GN_Dim

Recommended panel thickness is 1 to 5 mm.

Group mounting is not possible in the vertical direction. (Maintain the specified mounting space between Controllers.)

To mount the Controller so that it is waterproof, insert the waterproof packing onto the Controller.

When two or more Controllers are mounted, make sure that the surrounding temperature does not exceed the allowable operating temperature specified in the specifications.

E5GN-[]-C
Models with Screwless Clamp Terminal Blocks

E5GN-[]-C_Dim

Recommended panel thickness is 1 to 5 mm.

Group mounting is not possible in the vertical direction. (Maintain the specified mounting space between Controllers.)

When two or more Controllers are mounted, make sure that the surrounding temperature does not exceed the allowable operating temperature specified in the specifications.

Accessories (Order Separately)

USB-Serial Conversion Cable
E58-CIFQ1

E58-CIFQ1_Dim

Waterproof Packing
Y92S-32 (for DIN 48 × 24)

Y92S-32_Dim


Order the Waterproof Packing separately if it becomes lost or damaged.
The Waterproof Packing can be used to achieve an IP66 degree of protection.
(Deterioration, shrinking, or hardening of the waterproof packing may occur depending on the operating environment. Therefore, periodic replacement is recommended to ensure the level of waterproofing specified in IP66. The time for periodic replacement depends on the operating environment. Be sure to confirm this point at your site. Consider one year a rough standard. OMRON shall not be liable for the level of water resistance if the customer does not perform periodic replacement.)
The Waterproof Packing does not need to be attached if a waterproof structure is not required.

Current Transformers

E54-CT1

E54-CT1_Dim1

E54-CT3

E54-CT3_Dim1

E54-CT3 Accessory

E54-CT3 Accessory_Dim

E54-CT1
Thru-current (Io) vs. Output Voltage (Eo) (Reference Values)

Maximum continuous heater current: 50 A (50/60 Hz)
Number of windings: 400±2
Winding resistance: 18±2 Ω

E54-CT1_Dim2

E54-CT3
Thru-current (Io) vs. Output Voltage (Eo) (Reference Values)

Maximum continuous heater current: 120 A (50/60 Hz)
(Maximum continuous heater current for the Temperature Controller is 50 A.)
Number of windings: 400±2
Winding resistance: 8±0.8 Ω

E54-CT3_Dim2

Caution: All units are in millimeters unless otherwise indicated.