Page top

Lead Contents

Basic-type Digital Temperature Controller

E5GN (48 x 24 mm)

E5GN (48 x 24 mm)

New 48 x 24-mm Basic Temperature Controller with Enhanced Functions and Performance. Improved Indication Accuracy and Preventive Maintenance Function.

Primary Contents



Controllers with Screw Terminal Blocks

Models with Temperature Inputs

Models with One Control Output and a 100 to 240-VAC Power Supply

Case
color
Control
output
Control
mode
*1
No. of
auxiliary
outputs
Detection
of heater
burnout,
SSR failure,
and heater
overcurrent
No. of
event
inputs
Transfer
output
*2
Communi-
cations
Previous modelNew model
Thermocou-
ple input
Resistance
thermome-
ter input
BlackRelay
output
Standard---------------E5GN-RTCE5GN-RPE5GN-RT
Standard
or
heating/
cooling
1E5GN-R1TCE5GN-R1PE5GN-R1T
2------E5GN-R1BT
---RS-232C------E5GN-R101T-FLK
RS-485E5GN-
R03TC-FLK
E5GN-
R03P-FLK
E5GN-R103T-FLK
2---------E5GN-R2T
Detection for
single-phase
heaters
------E5GN-R2HT
---2------E5GN-R2BT
---RS-485------E5GN-R203T-FLK
Voltage
output
(for
driving
SSR)
Standard---------------E5GN-QTCE5GN-QPE5GN-QT
Standard
or
heating/
cooling
1E5GN-Q1TCE5GN-Q1PE5GN-Q1T
2------E5GN-Q1BT
---RS-232C------E5GN-Q101T-FLK
RS-485E5GN-
Q03TC-FLK
E5GN-
Q03P-FLK
E5GN-Q103T-FLK
2---------E5GN-Q2T
Detection for
single-phase
heaters
------E5GN-Q2HT
---2------E5GN-Q2BT
---RS-485------E5GN-Q203T-FLK
Current
output
Standard
or
heating/
cooling
1------Transfer
output
using
control
output
---------E5GN-C1T
2------E5GN-C1BT
---RS-232C------E5GN-C101T-FLK
RS-485------E5GN-C103T-FLK

*1.If heating/cooling control mode is used, an auxiliary output is used as a control output for the cooling side. The number of auxiliary outputs that can be used will decrease by one. Also, the signal for the control output for the cooling side will be a relay output.

*2.A current control output can be used as the transfer output. In that case, an auxiliary output is used as the control output. (This is not possible for models without an auxiliary output.) The control output will be a relay output. The number of auxiliary outputs that can be used will decrease by one.

Models with One Control Output and a 24-VAC/VDC Power Supply

Case
color
Control
output
Control
mode
*1
No. of
auxiliary
outputs
Detection
of heater
burnout,
SSR failure,
and heater
overcurrent
No. of
event
inputs
Transfer
output
*2
Communi-
cations
Previous modelNew model
Thermocou-
ple input
Resistance
thermome-
ter input
BlackRelay
output
Standard---------------E5GN-RTCE5GN-RPE5GN-RTD
Standard
or
heating/
cooling
1E5GN-R1TCE5GN-R1PE5GN-R1TD
2------E5GN-R1BTD
---RS-232C------E5GN-R101TD-FLK
RS-485E5GN-
R03TC-FLK
E5GN-
R03P-FLK
E5GN-R103TD-FLK
2---------E5GN-R2TD
Detection for
single-phase
heaters
------E5GN-R2HTD
---2------E5GN-R2BTD
---RS-485------E5GN-R203TD-FLK
Voltage
output
(for
driving
SSR)
Standard---------------E5GN-QTCE5GN-QPE5GN-QTD
Standard
or
heating/
cooling
1E5GN-Q1TCE5GN-Q1PE5GN-Q1TD
2------E5GN-Q1BTD
---RS-232C------E5GN-Q101TD-FLK
RS-485E5GN-
Q03TC-FLK
E5GN-
Q03P-FLK
E5GN-Q103TD-FLK
2---------E5GN-Q2TD
Detection for
single-phase
heaters
------E5GN-Q2HTD
---2------E5GN-Q2BTD
---RS-485------E5GN-Q203TD-FLK
Current
output
Standard
or
heating/
cooling
1------Transfer
output
using
control
output
---------E5GN-C1TD
2------E5GN-C1BTD
---RS-232C------E5GN-C101TD-FLK
RS-485------E5GN-C103TD-FLK

*1.If heating/cooling control mode is used, an auxiliary output is used as a control output for the cooling side. The number of auxiliary outputs that can be used will decrease by one. Also, the signal for the control output for the cooling side will be a relay output.

*2.A current control output can be used as the transfer output. In that case, an auxiliary output is used as the control output. (This is not possible for models without an auxiliary output.) The control output will be a relay output. The number of auxiliary outputs that can be used will decrease by one.

Models with Analog Inputs

Models with One Control Output and a 100 to 240-VAC Power Supply

Case
color
Control
output
Control
mode
*1
No. of
auxiliary
outputs
Detection
of heater
burnout,
SSR failure,
and heater
overcurrent
No. of
event
inputs
Transfer
output
*2
Communi-
cations
Previous modelNew model
Thermocou-
ple input
Resistance
thermome-
ter input
BlackRelay
output
Standard
or
heating/
cooling
1---------RS-485------E5GN-R103L-FLK
Voltage
output
(for
driving
SSR)
------E5GN-Q103L-FLK
Current
output
Transfer
output
using
control
output
---------E5GN-C1L

Note:Models with analog inputs do not display the temperature unit.

*1.If heating/cooling control mode is used, an auxiliary output is used as a control output for the cooling side. The number of auxiliary outputs that can be used will decrease by one. Also, the signal for the control output for the cooling side will be a relay output.

*2.A current control output can be used as the transfer output. In that case, an auxiliary output is used as the control output. (This is not possible for models without an auxiliary output.) The control output will be a relay output. The number of auxiliary outputs that can be used will decrease by one.

Models with One Control Output and a 24-VAC/VDC Power Supply

Case
color
Control
output
Control
mode
*1
No. of
auxiliary
outputs
Detection
of heater
burnout,
SSR failure,
and heater
overcurrent
No. of
event
inputs
Transfer
output
*2
Communi-
cations
Previous modelNew model
Thermocou-
ple input
Resistance
thermome-
ter input
BlackRelay
output
Standard
or
heating/
cooling
1---------RS-485------E5GN-R103LD-FLK
Voltage
output
(for
driving
SSR)
------E5GN-Q103LD-FLK
Current
output
Transfer
output
using
control
output
---------E5GN-C1LD

*1.If heating/cooling control mode is used, an auxiliary output is used as a control output for the cooling side. The number of auxiliary outputs that can be used will decrease by one. Also, the signal for the control output for the cooling side will be a relay output.

*2.A current control output can be used as the transfer output. In that case, an auxiliary output is used as the control output. (This is not possible for models without an auxiliary output.) The control output will be a relay output. The number of auxiliary outputs that can be used will decrease by one.

Controllers with Screwless Clamp Terminal Blocks

Models with Temperature Inputs

Models with One Control Output and a 100 to 240-VAC Power Supply

Case
color
Control
output
Control
mode
*1
No. of
auxiliary
outputs
Detection
of heater
burnout,
SSR failure,
and heater
overcurrent
No. of
event
inputs
Transfer
output
*2
Communi-
cations
Previous modelNew model
Thermocou-
ple input
Resistance
thermome-
ter input
BlackRelay
output
Standard---------------E5GN-RTCE5GN-RPE5GN-RT-C
Standard
or
heating/
cooling
1E5GN-R1TCE5GN-R1PE5GN-R1T-C
2------E5GN-R1BT-C
---RS-232C------E5GN-R101T-C-FLK
RS-485E5GN-
R03TC-FLK
E5GN-
R03P-FLK
E5GN-R103T-C-FLK
2---------E5GN-R2T-C
Detection for
single-phase
heaters
------E5GN-R2HT-C
---2------E5GN-R2BT-C
---RS-485------E5GN-R203T-C-FLK
Voltage
output
(for
driving
SSR)
Standard---------------E5GN-QTCE5GN-QPE5GN-QT-C
Standard
or
heating/
cooling
1E5GN-Q1TCE5GN-Q1PE5GN-Q1T-C
2------E5GN-Q1BT-C
---RS-232C------E5GN-Q101T-C-FLK
RS-485E5GN-
Q03TC-FLK
E5GN-
Q03P-FLK
E5GN-Q103T-C-FLK
2---------E5GN-Q2T-C
Detection for
single-phase
heaters
------E5GN-Q2HT-C
---2------E5GN-Q2BT-C
---RS-485------E5GN-Q203T-C-FLK
Current
output
Standard
or
heating/
cooling
1---Transfer
output
using
control
output
---------E5GN-C1T-C
2------E5GN-C1BT-C
---RS-232C------E5GN-C101T-C-FLK
RS-485------E5GN-C103T-C-FLK

*1.If heating/cooling control mode is used, an auxiliary output is used as a control output for the cooling side. The number of auxiliary outputs that can be used will decrease by one. Also, the signal for the control output for the cooling side will be a relay output.

*2.A current control output can be used as the transfer output. In that case, an auxiliary output is used as the control output. (This is not possible for models without an auxiliary output.) The control output will be a relay output. The number of auxiliary outputs that can be used will decrease by one.

Models with One Control Output and a 24-VAC/VDC Power Supply

Case
color
Control
output
Control
mode
*1
No. of
auxiliary
outputs
Detection
of heater
burnout,
SSR failure,
and heater
overcurrent
No. of
event
inputs
Transfer
output
*2
Communi-
cations
Previous modelNew model
Thermocou-
ple input
Resistance
thermome-
ter input
BlackRelay
output
Standard---------------E5GN-RTCE5GN-RPE5GN-RTD-C
Standard
or
heating/
cooling
1E5GN-R1TCE5GN-R1PE5GN-R1TD-C
2------E5GN-R1BTD-C
---RS-232C------E5GN-R101TD-C-FLK
RS-485E5GN-
R03TC-FLK
E5GN-
R03P-FLK
E5GN-R103TD-C-FLK
2---------E5GN-R2TD-C
Detection for
single-phase
heaters
------E5GN-R2HTD-C
---2------E5GN-R2BTD-C
---RS-485------E5GN-R203TD-C-FLK
Voltage
output
(for
driving
SSR)
Standard---------------E5GN-QTCE5GN-QPE5GN-QTD-C
Standard
or
heating/
cooling
1E5GN-Q1TCE5GN-Q1PE5GN-Q1TD-C
2------E5GN-Q1BTD-C
---RS-232C------E5GN-Q101TD-C-FLK
RS-485E5GN-
Q03TC-FLK
E5GN-
Q03P-FLK
E5GN-Q103TD-C-FLK
2---------E5GN-Q2TD-C
Detection for
single-phase
heaters
------E5GN-Q2HTD-C
---2------E5GN-Q2BTD-C
---RS-485------E5GN-Q203TD-C-FLK
Current
output
Standard
or
heating/
cooling
1------Transfer
output
using
control
output
---------E5GN-C1TD-C
2------E5GN-C1BTD-C
---RS-232C------E5GN-C101TD-C-FLK
RS-485------E5GN-C103TD-C-FLK

*1.If heating/cooling control mode is used, an auxiliary output is used as a control output for the cooling side. The number of auxiliary outputs that can be used will decrease by one. Also, the signal for the control output for the cooling side will be a relay output.

*2.A current control output can be used as the transfer output. In that case, an auxiliary output is used as the control output. (This is not possible for models without an auxiliary output.) The control output will be a relay output. The number of auxiliary outputs that can be used will decrease by one.

Models with Analog Inputs

Models with One Control Output and a 100 to 240-VAC Power Supply

Case
color
Control
output
Control
mode
*1
No. of
auxiliary
outputs
Detection
of heater
burnout,
SSR failure,
and heater
overcurrent
No. of
event
inputs
Transfer
output
*2
Communi-
cations
Previous modelNew model
Thermocou-
ple input
Resistance
thermome-
ter input
BlackCurrent
output
Standard
or
heating/
cooling
1------Transfer
output
using
control
output
---------E5GN-C1L-C

Note:Models with analog inputs do not display the temperature unit.

*1.If heating/cooling control mode is used, an auxiliary output is used as a control output for the cooling side. The number of auxiliary outputs that can be used will decrease by one. Also, the signal for the control output for the cooling side will be a relay output.

*2.A current control output can be used as the transfer output. In that case, an auxiliary output is used as the control output. (This is not possible for models without an auxiliary output.) The control output will be a relay output. The number of auxiliary outputs that can be used will decrease by one.

Models with One Control Output and a 24-VAC/VDC Power Supply

Case
color
Control
output
Control
mode
*1
No. of
auxiliary
outputs
Detection
of heater
burnout,
SSR failure,
and heater
overcurrent
No. of
event
inputs
Transfer
output
*2
Communi-
cations
Previous modelNew model
Thermocou-
ple input
Resistance
thermome-
ter input
BlackCurrent
output
Standard
or
heating/
cooling
1------Transfer
output
using
control
output
---------E5GN-C1LD-C

*1.If heating/cooling control mode is used, an auxiliary output is used as a control output for the cooling side. The number of auxiliary outputs that can be used will decrease by one. Also, the signal for the control output for the cooling side will be a relay output.

*2.A current control output can be used as the transfer output. In that case, an auxiliary output is used as the control output. (This is not possible for models without an auxiliary output.) The control output will be a relay output. The number of auxiliary outputs that can be used will decrease by one.

Accessories (Order Separately)

USB-Serial Conversion Cable

Model
E58-CIFQ1

Waterproof Packing

Model
Y92S-32

Current Transformers (CTs)

Hole diameterModel
5.8 dia.E54-CT1
12.0 dia.E54-CT3

CX-Thermo Support Software

Model
EST2-2C-MV4

Note:The E5GN is supported by CX-Thermo version 4.2 and higher.