Page top

Primary Contents



List of Models

DescriptionModelSpecification
Base UnitE5AK-AA2 AC100-240Standard model
E5AK-AA2-500 AC100-240Standard model with terminal cover
E5AK-PRR2 AC100-240Position-proportional model
E5AK-PRR2-500 AC100-240Position-proportional model with terminal cover
E5AK-TAA2 AC100-240Standard model
E5AK-TAA2-500 AC100-240Standard model with terminal cover
E5AK-TPRR2 AC100-240Position-proportional model
E5AK-TPRR2-500 AC100-240Position-proportional model with terminal cover

Note:

1.When using the heater burnout alarm function with a standard model, the Linear Output Unit cannot be used for the control outputs (heat).

2.Be sure to specify the Current Transformer, Output Unit, and Option Unit when ordering.

3.The Digital Controller provides transfer outputs at 4 to 20 mA for the PV and other values and control outputs at 4 to 20 mA for the current outputs.

DescriptionModelSpecification
Output UnitE53-RRelay
E53-SSSR
E53-QPulse (NPN) 12 VDC
E53-Q3Pulse (NPN) 24 VDC
E53-Q4Pulse (PNP) 24 VDC
E53-C3Linear (4 to 20 mA)
E53-C3DLinear (0 to 20 mA)
E53-V34Linear (0 to 10 V)
E53-V35Linear (0 to 5 V)

Note:The Digital Controller uses a dedicated, high-resolution Output Unit. The E53-C Current Output Unit for the E5[]X cannot be used with the Digital Controller.

DescriptionModelSpecification
Option UnitE53-AKBEvent input
E53-EN01Communication (RS-232C)
E53-EN02Communication (RS-422)
E53-EN03Communication (RS-485)
E53-AKFTransfer output

Note:

1.The Option Unit can be used either by the E5AK or E5EK.

2.The E5AK allows a maximum of three Option Units to be mounted. Refer to datasheet.
The E5EK allows only one Option Unit to be mounted.

Inspection Report

The Digital Controller can be provided together with an inspection report.

Refer to the following legend with the suffix "K" when ordering a model provided together with an inspection report.
E5[]K-AA2-K, E5[]K-PRR2-K, E5[]K-TAA2-K, E5[]K-TPRR2-K, E53-AKF-K

Accessories (Order Separately)

NameModelHole diameter
Current TransformerE54-CT15.8 mm
E54-CT312.0 mm

Note:No CT is required unless the heater burnout alarm function is used.

NameModelConnectable models
Terminal CoverE53-COV0809E5AK

Note: The E53-COV0809 comes in a set with the two types of Terminal Covers listed on Data Sheet.

Unit Label

ModelY92S-L1

Waterproof Packing

Model
Y92S-P4

The Waterproof Packing is provided with the Digital Controller.

Mounting Bracket

ModelY92H-5

Note:This mounting bracket set is included with the Temperature Controller. The set includes one bracket for the top and one for the bottom.