Page top

Primary Contents



E5EK

E5EK_Dim

Note:

1.Recommended panel thickness is 1 to 8 mm.

2.Maintain the specified vertical and horizontal mounting space between each Unit. Units must not be closely mounted vertically or horizontally.

Accessories (Order Separately)

Terminal Cover

E53-COV08

E53-COV08_Dim

Current Transformer

E54-CT1

E54-CT3

E54-CT1_Dim
E54-CT3_Dim

Unit Label (Order Separately)

Y92S-L1

Y92S-L1_Dim

Waterproof Packing

Y92S-P5 (for DIN 48 × 96)

Y92S-P5_Dim

Order the Waterproof Packing separately if it becomes lost or damaged.
The Waterproof Packing can be used to achieve an IP66 degree of protection.
(Deterioration, shrinking, or hardening of the waterproof packing may occur depending on the operating environment. Therefore, periodic replacement is recommended to ensure the level of waterproofing specified in IP66. The time for periodic replacement depends on the operating environment. Be sure to confirm this point at your site. Consider one year a rough standard. OMRON shall not be liable for the level of water resistance if the customer does not perform periodic replacement.)
The Waterproof Packing does not need to be attached if a waterproof structure is not required.

Caution: All units are in millimeters unless otherwise indicated.