Page top

Primary Contents



Ratings

Item100 to 240 VAC type
Supply voltage100 to 240 VAC, 50/60 Hz
Power consumptionE5EK: 15 VA
Operating voltage range85% to 110% of rated supply voltage
InputThermocouple: K, J, T, E, L, U, N, R, S, B, W, PLII
Platinum resistance thermometer: JPt100, Pt100
Current input: 4 to 20 mA, 0 to 20 mA
Voltage input: 1 to 5 V, 0 to 5 V, 0 to 10 V
Input impedanceCurrent input: 150 Ω; Voltage input: 1 MΩ min.
Control outputStandard Model, Programmable Model
According to Output Unit (see Output Unit Ratings and Characteristics)
Position-proportional Model
2 Relay outputs: SPST-NO, 1 A at 250 VAC (including inrush current) *1
Auxiliary outputSPST-NO, 3 A at 250 VAC (resistive load)
Control method *2ON/OFF or 2-PID control (with auto-tuning)
Setting methodDigital setting using front panel keys
Indication method7-segment digital display and LEDs
Potentiometer100 Ω to 2.5 kΩ
Event inputContact input: ON: 1 kΩ max., OFF: 100 kΩ min.
No-contact input: ON: residual voltage: 1.5 V max., OFF: leakage current: 0.1 mA max.
Transfer output4 to 20 mA, permissible load impedance: 600 Ω max., resolution: approx. 2,600
Remote SP inputCurrent input: 4 to 20 mA (Input impedance: 150 Ω)
Current Transformer inputConnect an exclusive Current Transformer (E54-CT1 or E54-CT3)
Other functionsStandard
Manual output, heating/cooling control, SP limiter, loop burnout alarm, SP ramp, MV limiter,
MV change rate limiter, input digital filter, input shift, run/stop, protect functions, scaling function.
Option
Multiple SP, run/stop selection, transfer output functions
Degree of protectionConforms to IEC IP66 and NEMA4 (Indoor use)

Note:Do not use the output from an inverter as the power supply.

*1.All control outputs are isolated electrically from the input circuits.

*2.The E5EK-AA2-DRT, E5EK-T, and E5EK-TP do not support fuzzy self-tuning.

Input Ranges

Platinum Resistance Thermometer

Input (switch selectable)JPt100Pt100
Range°C-199.9 to 650.0-199.9 to 650.0
°F-199.9 to 999.9-199.9 to 999.9
Setting01

Thermocouple

Input (switch selectable)
(See note.)
K1K2J1J2TEL1L2UNRSBWPLII
Range°C-200
to
1,300
0.0
to
500.0
-100
to
850
0.0
to
400.0
-199.9
to
400.0
0
to
600
-100
to
850
0.0
to
400.0
-199.9
to
400.0
-200
to
1,300
0
to
1,700
0
to
1,700
100
to
1,800
0
to
2,300
0
to
1,300
°F-300
to
2,300
0.0
to
900.0
-100
to
1,500
0.0
to
750.0
-199.9
to
700.0
0
to
1,100
-100
to
1,500
0.0
to
750.0
-199.9
to
700.0
-300
to
2,300
0
to
3,000
0
to
3,000
300
to
3,200
0
to
4,100
0
to
2,300
Setting2345678910111213141516

Note:Setting number is factory-set to 2 (K1).
Thermocouple W is W/Re5-26 (tungsten rhenium 5, tungsten rhenium 26).

Current/Voltage

Input
(switch selectable)
Current inputVoltage input
4 to 20 mA0 to 20 mA1 to 5 V0 to 5 V0 to 10 V
RangeOne of following ranges depending on results of scaling
-1999 to 9999
-199.9 to 999.9
-19.99 to 99.99
-1.999 to 9.999
Setting1718192021

Characteristics

Indication accuracy
(See note 1.)
Thermocouple:
(±0.3% of indication value or ±1°C, whichever greater) ±1 digit max.
Platinum resistance thermometer:
(±0.2% of indication value or ±0.8°C, whichever greater) ±1 digit max.
Analog input: ±0.2% FS ±1 digit max.
Hysteresis0.01% to 99.99% FS (in units of 0.01% FS)
Proportional band (P)0.1% to 999.9% FS (in units of 0.1% FS)
Integral (reset) time (I)0 to 3,999 s (in units of 1 s)
Derivative (rate) time (D)0 to 3,999 s (in units of 1 s)
Control period1 to 99 s (in units of 1 s)
Manual reset value0.0% to 100.0% (in units of 0.1%)
Alarm setting range-1,999 to 9,999 or -199.9 or 999.9 (decimal point position dependent on input type or result of scaling)
Set time
(See note 2.)
0 to 99 hrs 59 min or 0 to 99 min 59 s
Program capacity
(See note 2.)
4 patterns, 16 steps
Programming method
(See note 2.)
Time or ramp setting method
Time accuracy
(See note 2.)
±0.2% (±500 ms) of the set value
Sampling period
(See note 3.)
Temperature input: 250 ms
Current/voltage input: 100 ms
Insulation resistance20 MΩ min. (at 500 VDC)
Dielectric strength2,000 VAC, 50/60 Hz for 1 min between terminals of different polarities
Vibration resistanceMalfunction: 10 to 55 Hz, 10 m/s2 (approx. 1G) for 10 min each in X, Y, and Z directions
Destruction: 10 to 55 Hz, 20 m/s2 (approx. 2G) for 2 hrs each in X, Y, and Z directions
Shock resistanceMalfunction: 200 m/s2 min. (approx. 20G), 3 times each in 6 directions
(100 m/s2 (approx. 10G) applied to the relay)
Destruction: 300 m/s2 min. (approx. 30G), 3 times each in 6 directions
Ambient temperatureOperating: -10°C to 55°C (with no icing)/3-year warranty period: -10°C to 50°C
Storage: -25°C to 65°C (with no icing)
Ambient humidityOperating: 35% to 85%
Degree of protectionFront panel: NEMA4 for indoor use (equivalent to IP66)
Rear case: IEC standard IP20
Terminals: IEC standard IP00
Memory protectionNon-volatile memory (number of writings: 100,000 operations)
WeightE5AK: approx. 450 g
E5EK: approx. 320 g
E5EK: approx. 320 g
EMCEmission Enclosure: EN55011 Group 1 class A
Emission AC Mains: EN55011 Group 1 class A
Immunity ESD: EN61000-4-2: 4 kV contact discharge (level 2)
8 kV air discharge (level 3)
Immunity RF-interference: ENV50140: 10 V/m (amplitude modulated, 80 MHz to 1 GHz) (level 3)
10 V/m (pulse modulated, 900 MHz)
Immunity Conducted Disturbance: ENV50141: 10 V (0.15 to 80 MHz) (level 3)
Immunity Burst: EN61000-4-4: 2 kV power-line (level 3)
2 kV I/O signal-line (level 4)
Approved standardsUL61010C-1, CSA 22.2 No. 61010-1
Conforms to EN61326-1: 2006, EN61010-1 (IEC61010-1)
Conforms to VDE0106/part 100 (Finger Protection), when the separately-ordered terminal cover is mounted.

Note:

1.The indication accuracy of the K1, T, and N thermocouples at a temperature of −100°C or less is ±2°C ±1 digit maximum. The indication accuracy of the U, L1, and L2 thermocouples at any temperature is ±2°C ±1 digit maximum.
The indication accuracy of the B thermocouple at a temperature of 400°C or less is unrestricted.
The indication accuracy of the R and S thermocouples at a temperature of 200°C or less is ±3°C ±1 digit maximum.
The indication accuracy of the W thermocouple at any temperature is (±0.3% of the indicated value or ±3°C, whichever is greater) ±1 digit maximum.
The indication accuracy of the PLII thermocouple at any temperature is (±0.3% or ±2°C, whichever is greater) ±1 digit maximum.

2.For Programmable Models.

3.The sampling period of the standard model with CT and remote SP inputs is 250 ms.

Output Unit Ratings and Characteristics

ModelSpecifications
E53-RRelay output5 A at 250 VAC (resistive load)
E53-SSSR output1 A at 75 to 250 VAC (resistive load)
E53-QVoltage outputNPN: 40 mA at 12 VDC (with short-circuit protection)
E53-Q3NPN: 20 mA at 24 VDC (with short-circuit protection)
E53-Q4PNP: 20 mA at 24 VDC (with short-circuit protection)
E53-C3Linear current output4 to 20 mA, permissible load impedance: 600 Ω max., resolution: approx. 2,600
E53-C3D0 to 20 mA, permissible load impedance: 600 Ω max., resolution: approx. 2,600
E53-V34Linear voltage output0 to 10 VDC, permissible load impedance: 1 kΩ min., resolution: approx. 2,600
E53-V350 to 5 VDC, permissible load impedance: 1 kΩ min., resolution: approx. 2,600

Note:An output relay (1 A at 250 VAC) is mounted on the position-proportional model. (When replacing, use the E53-R.)

Option Unit Ratings and Characteristics

ModelSpecifications
E53-AKBEvent inputContact input:
ON: 1 kΩ max., OFF: 100 kΩ min.
No-contact input:
ON: residual voltage 1.5 V max., OFF: leakage current 0.1 mA max.
E53-EN01CommunicationsRS-232CTransmission method: Half-duplex
Synchronization method: Start-stop synchronization (asynchronous method)
Baud rate: 1.2/2.4/4.8/9.6/19.2 kbps
Transmission code: ASCII
E53-EN02RS-422
E53-EN03RS-485
E53-AKFTransfer output4 to 20 mA:
Permissible load impedance: 600 Ω max.
Resolution: approx. 2,600

Note:Event input is used for switching the target value, run or stop command, or automatic and manual mode with an external signal input.

Current Transformer Ratings

Dielectric strength1,000 VAC (for 1 min)
Vibration resistance50 Hz, 98 m/s2 (10G)
WeightE54-CT1: approx. 11.5 g; E54-CT3: approx. 50 g
Accessories (E54-CT3 only)Armature: 2; Plug: 2

Heater Burnout Alarm

Max. heater currentSingle-phase 50 A VAC (See note 1.)
Heater current value display accuracy±5% FS±1 digit max.
Heater burnout alarm setting range0.1 to 49.9 A (in units of 0.1 A) (See note 2.)
Min. detection ON time190 ms (See note 3.)

Note:

1.Use the K2CU-F[][]A-[]GS (with gate input terminals) for the detection of three-phase heater burnout.

2.The heater burnout alarm is always OFF if the alarm is set to 0.0 A and always ON if the alarm is set to 50.0 A.

3.No heater burnout detection or heater current value measurement is possible if the control output (heat) is ON for less than 190 ms.

Caution: In the interenst of product improvement, specifications are subject to change without notice.