![]()
Global
These are navigation links to move inside this page.
Safety Relay Unit (Sensor Connector Type)
![]()
Quick links to 'G9SA-300-SC' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Safety Relay Unit
Emergency-stop Unit with Sensor Connector
| Main contact | Auxiliary contact | Number of input channels | Rated voltage | Model |
| 3PST-NO | None | 2 channels | 24 VDC | G9SA-300-SC |
Note:
1.Connect to the sensor connector using a special OMRON F3SN-A/F3SN-B/F3SH-A Safety Light Curtain Connecting Cable. For details, refer to the information on accessories below.
2.The Safety Light Curtain and Connecting Cable are sold separately.
Accessories (Order Separately)
Connecting Cables (for F3SN-A/F3SN-B/F3SH-A)
| Appearance | Cable length | Model |
![]() | 0.2 m | F39-JCR2C |
| 1 m | F39-JC1C | |
| 3 m | F39-JC3C | |
| 7 m | F39-JC7C | |
| 10 m | F39-JC10C | |
| 15 m | F39-JC15C |
Note:The model numbers given in the table are for sets of two Cables, one for the emitter and one for the receiver.