Page top

Lead Contents

Safety Relay Unit (Sensor Connector Type)

G9SA-300-SC

G9SA-300-SC

Less Wiring Required with Safety Light Curtain

Primary Contents



Ratings

Power Input

ModelG9SA-300-SC
Power supply voltage24 VDC
Operating voltage range85% to 110% of rated power supply voltage
Power consumption24 VDC: 0.7 W max.

Contacts

Model
Load
G9SA-300-SC
Resistive load
Rated load250 VAC, 5 A
30 VDC, 5 A
Rated carry current5 A

Inputs

ModelG9SA-300-SC
Input current40 mA max.

Characteristics

ModelG9SA-300-SC
Contact resistance *1100 mΩ
Operating time *2300 ms max.
Response time *310 ms max.
Insulation resistance *4100 MΩ min. (at 500 VDC)
Dielectric strengthBetween different
outputs
2,500 VAC, 50/60 Hz for 1 min
Between inputs
and outputs
Between power
inputs and outputs
Vibration resistance10 to 55 to 10 Hz, 0.375-mm single amplitude
(0.75-mm double amplitude)
Shock resistanceDestruction300 m/s2
Malfunction100 m/s2
DurabilityMechanical5,000,000 operations min. (at approx. 7,200 operations/h)
Electrical100,000 operations min. (at approx. 1,800 operations/h, rated load)
Failure rate (P level) (reference value)5 VDC, 1 mA
Ambient operating temperature- 25 to 55°C (with no icing or condensation)
Ambient operating humidity35% to 85%
Terminal tightening torque0.98 Nm
WeightApprox. 300 g

*1.The contact resistance was measured with 1 A at 5 VDC using the voltage-drop method.
*2.Not including bounce time.
*3.The response time is the time it takes for the main contact to turn OFF after the input is turned OFF. Includes bounce time.
*4.The insulation resistance was measured with 500 VDC at the same places that the dielectric strength was checked.

Caution: In the interenst of product improvement, specifications are subject to change without notice.