Page top

Lead Contents

Safety Controllers

F3SX

F3SX

"Safe" "Simple" "Visible" Safety controller with no need for programming

Primary Contents



Main Modules

Non-delay (Instant Breaking) Models

Output typeNon-delay (instant breaking) outputsModel
Solid-state outputsContact outputs
Indicator output + contact outputNoneMain contact (DPST-NO)
Auxiliary contact (SPST-NC)
F3SX-N-[][][]R
Solid-state output2 safety outputs
1 auxiliary output
NoneF3SX-E-[][][][]

Note:Models with multiple contact outputs are also available (RR/RRR).

OFF-delay Time Setting Models

Output typeNon-delay (instant breaking) outputsOFF-delay outputsModel
Solid-state outputsContact outputsContact outputs
Indicator output + contact outputNoneMain contact (DPST-NO)
Auxiliary contact (SPST-NC)
Main contact (DPST-NO)
Auxiliary contact (SPST-NC)
F3SX-N-[][]RR2
Solid-state output + contact output2 safety outputs
1 auxiliary output
NoneMain contact (DPST-NO)
Auxiliary contact (SPST-NC)
F3SX-E-[][][]R2

Note:The OFF-delay time for R2 models is factory-set to 0.0 s (non-delay (instant breaking)).

List of Models

Non-delay (Instant Breaking) Models

F3SX-NR, F3SX-N-[][][]R (with External Indicator Output)

Input typeModelWidth *Weight
(Main Module
only)
Emergency
Stop
F3SN/F3SH/F3SJ
Safety Light Curtain/
Multi-beam Safety Sensor
Single-beam
Safety Sensor
E3ZS/E3FS
Two-hand
Control
Switch
Door
Switch
1 set---------2 setsF3SX-N-D1R90.0 mmApprox. 0.5 kg
1 set---------4 setsF3SX-N-D1D1R112.5 mmApprox. 0.6 kg
1 set---------6 setsF3SX-N-D1D1D1R135.0 mmApprox. 0.7 kg
1 set2 sets---------F3SX-N-L2R90.0 mmApprox. 0.5 kg
1 set4 sets---------F3SX-N-L2L2R112.5 mmApprox. 0.6 kg
1 set1 set---1 set---F3SX-N-L1R90.0 mmApprox. 0.5 kg
1 set---4 sets------F3SX-N-B1R90.0 mmApprox. 0.5 kg

Note:For details on the width, refer to "Dimensions".

F3SX-E[]/F3SX-E-[][][][] (with DC Solid-state Safety Output)

Input typeModelWidth *Weight
(Main Module
only)
Emergency
Stop
F3SN/F3SH/F3SJ
Safety Light Curtain/
Multi-beam Safety Sensor
Single-beam
Safety Sensor
E3ZS/E3FS
Two-hand
Control
Switch
Door
Switch
1 set---------2 setsF3SX-ED145.0 mmApprox. 0.3 kg
1 set---------4 setsF3SX-E-D1D167.5 mmApprox. 0.4 kg
1 set---------6 setsF3SX-E-D1D1D190.0 mmApprox. 0.5 kg
1 set2 sets---------F3SX-EL245.0 mmApprox. 0.3 kg
1 set4 sets---------F3SX-E-L2L267.5 mmApprox. 0.4 kg
1 set1 set---1 set---F3SX-EL145.0 mmApprox. 0.3 kg
1 set---4 sets------F3SX-EB145.0 mmApprox. 0.3 kg

Note:For details on the width, refer to "Dimensions".

OFF-delay Time Setting Models (Using Function Setup Software for the F3SX)

F3SX-N-[][]RR2

Input typeModelWidth *Weight
(Main Module only)
Emergency
Stop
F3SN/F3SH/F3SJ
Safety Light Curtain/
Multi-beam Safety Sensor
Two-hand
Control Switch
Door
Switch
1 set------2 setsF3SX-N-D1RR2135.0 mmApprox. 0.6 kg
1 set------4 setsF3SX-N-D1D1RR2157.5 mmApprox. 0.7 kg
1 set2 sets------F3SX-N-L2RR2135.0 mmApprox. 0.6 kg
1 set4 sets------F3SX-N-L2L2RR2157.5 mmApprox. 0.7 kg
1 set1 set1 set---F3SX-N-L1RR2135.0 mmApprox. 0.6 kg

Note:

1.The factory setting for the OFF-delay time is 0 s (non-delay (instant breaking)).

2.By using the Function Setup Software for the F3SX (F3SX-CD100-E, sold separately), the time can be set in 0.1-second units.

*For details on the width, refer to "Dimensions".

3SX-ER2/F3SX-E-[][][]R2

Input typeModelWidth *Weight
(Main Module only)
Emergency
Stop
F3SN/F3SH/F3SJ
Safety Light Curtain/
Multi-beam Safety Sensor
Two-hand
Control Switch
Door
Switch
1 set------2 setsF3SX-E-D1R290.0 mmApprox. 0.5 kg
1 set------4 setsF3SX-E-D1D1R2112.5 mmApprox. 0.6 kg
1 set2 sets------F3SX-E-L2R290.0 mmApprox. 0.5 kg
1 set4 sets------F3SX-E-L2L2R2112.5 mmApprox. 0.6 kg
1 set1 set1 set---F3SX-E-L1R290.0 mmApprox. 0.5 kg

Note:

1.The factory setting for the OFF-delay time is 0 s (non-delay (instant breaking)).

2.By using the Function Setup Software for the F3SX (F3SX-CD100-E, sold separately), the time can be set in 0.1-second units.

*For details on the width, refer to "Dimensions".

Function Setup Software for the F3SX (English Version)

AppearanceSupported OSModel
Windows 98SE or higher *,
Windows 2000 SP4 or higher, or
Windows XP SP1 or higher
F3SX-CD100-E

Note:The F3SX-CD100-E Function Setup Software is not included and must be purchased separately. Contact your OMRON representative for details.

*IE4.0 or higher must be installed.

Accessories (Sold Separately)

Junction Box for Safety Light Curtain

AppearanceConnecting devicesModel
F3SN-A/-B, F3SJ

F3SX Series
F39-TB01

Junction Connector for F3SX

AppearanceConnecting devicesModel
F3SN-A/-B, F3SJ

F3SX Series
F39-CN5

Cable with Connectors on Both Ends

AppearanceConnecting devicesModelCable length
F39-TB01, F39-CN5

F3SX Series
F39-JC1T1 m
F39-JC3T3 m
F39-JC5T5 m
F39-JC10T10 m

RS-232C Cable (9-pin D-Sub Connector)

AppearanceConnecting devicesModelCable
length
RS-232C cable for connecting
F3SX to personal computer
F39-JC2X12 m
RS-232C cable for connecting
F3SX to OMRON PLC
F39-JC2X2
F3SX_Lineup