Page top

Lead Contents

Safety Controllers

F3SX

F3SX

"Safe" "Simple" "Visible" Safety controller with no need for programming

Primary Contents



General Specifications

Common Specifications

ItemRatings and Specifications
Safety category (EN954-1)Category 4
Safety standards (IEC61508)SIL3
Rated supply voltage24 VDC ±10% (ripple p-p 10% max.)
Startup time5 s max.
Control circuit protectionOutput short-circuit protection, power supply reverse polarity protection *
Overvoltage category (IEC60664-1)II
Insulation resistance100 M Ω (500 VDC) between all lead wires and outer case
Dielectric strength2,200 VAC, 50/60 Hz for 1 min between all lead wires and outer case
Ambient temperatureOperating: -10 to 50°C (with no icing or condensation)
Storage: -30 to 70°C (with no icing or condensation)
Ambient humidityOperating and storage: 35% to 85% (with no icing or condensation)
Vibration resistance10 to 55 Hz, double amplitude: 0.7 mm, X, Y and Z directions, 20 sweeps (power ON)
Shock resistance100 m/s2, X, Y and Z directions, 1,000 times (power ON)
Case materialGlass fiber-reinforced polyamide 66 (PA-66-FR)
Degree of protectionTerminal block: IP20
Main body: IP40 (IEC60529)

*If the protective function operates, turn ON the power again to recover.

Main Modules with External Indicator Output (N Modules)

I/ORatings and Specifications
InputEmergency stop inputON: 15 to 24 VDC ±10%
OFF: Open or 0 to 5 VDC max.
Internal impedance: Approx. 5 kΩ
Reset input
Feedback input
Auxiliary input
DC solid-state outputExternal indicator output *1 *2Connectable indicators: Filament types (incandescent lamp) 24 VDC, 3 to 7 W
Auxiliary solid-state outputPNP transistor output
Load current: 25 mA max.
Residual voltage: 2 V max. *3

*1.When external indicators are not connected, connect resistance (1/4 W, 4.7 kΩ) between the EL1 terminal and EL2 terminal. The lead wire
resistance (without polarity) shown in the following diagram is included with the product.

F3SX_Spec1

*2.OMRON recommends the following indicators (Power consumption: 5 W).

F3SX_Spec2

*3.Except for voltage drop due to cable extension.

Main Modules with DC Solid-state Safety Output (E Modules)

ItemRatings and Specifications
InputEmergency stop inputON: DC15 to 24 V±10%
OFF: Open or 0 to 5 VDC max.
Internal impedance: Approx. 5 kΩ
Reset input
Feedback input
Auxiliary input
DC solid-state
output
DC solid-state
safety output
PNP transistor output
Load current: 300 mA max. (resistance load/inductive load) *1
Residual voltage (when ON): 2 V max. *2
Residual voltage (when OFF): 0.1 V max.
Leakage current (when OFF): 0.1 mA max.
Allowable capacitive load: 1 μF max.
Allowable wire resistance between output terminals and load: 4 Ω max.
Auxiliary solid-state
output
PNP transistor output
Load current: 25 mA max; Residual voltage: 2 V max. *2

Note:

1.With an inductive load, connect a diode or other surge absorber parallel to the load.

2.Except for voltage drop due to cable extension.

Relay Output Modules

R Modules: Delay time cannot be set.
R2 Modules: OFF-delay can be set.

ItemRatings and Specifications
Relay
contact
outputs
Number of main contacts
(safety outputs)
DPST-NO
Number of auxiliary contacts
(auxiliary outputs)
SPST-NC
Rated
load
Resistive
load
Terminals 11/12
(Auxiliary contact:
Auxiliary output)
250 VAC, 50/60Hz, 30 VDC at 5A
Terminals 23/24
Terminals 33/34
(Main contacts:
Safety outputs)
250 VAC, 50/60Hz, 30 VDC at 3.15 A (5 A) *1
Inductive loadAC15: 240 VAC at 2 A cosΦ = 0.3
DC13: 24 VDC at 1 A L/R = 48 ms
Minimum permissible load *224 VDC at 5 mA (reference value) *3
Electrical durability *2100,000 operations min. (switching frequency: 1,800 times/hr)
Mechanical durability *210,000,000 operations min. (switching frequency: 36,000 times/hr)

*1.An external fuse must be connected to the safety relay output. The safety category depends on the fuse rating:
1)Safety Category 4 (EN954-1)
A fuse rated at 3.15 A max. must be connected externally to protect the safety relay output from contact welding. The current that can be applied to the relay contacts is limited by the fuse rating to 3.15 A max. (resistive load).
2) Safety Category 3 (EN954-1) or lower
A fuse rated at 5 A max. must be connected externally to protect the safety relay output from contact welding. The current that can be applied to the relay contacts is limited by the fuse rating to 5 A max. (resistive load). For details, refer to section 10.4.3.4 of prEN50156-1.

*2.This rating is for Modules with built-in relays. The durability conditions are an ambient temperature of 15 to 35°C and an ambient humidity of 25% to 75%.

*3.This value is a reference value. The Modules are not designed to be used below this value. If a large load is applied even once, switching may not be possible for microloads.

Rated Current

The rated current depends on the type and number of Modules used, as shown below.

Module typeRated current
Main Module (E, N)150 mA
Input Module (L1, L2, B1, D1)150 mA
Relay Output Module (R, R2)100 mA

Example:
F3SX-N-L2L2R: 150 (N Module) + 150 (L2 Module) + 150 (L2 Module) + 100 (R Module) = 550 mA

Response Time

Non-delay (Instant Breaking) Models

Model (N Modules)Relay outputsAuxiliary output (AS1)
ON → OFFOFF → ONON → OFFOFF → ON
F3SX-NR(-S)35 ms135 ms25 ms105 ms
F3SX-N-[]R(-S)35 ms135 ms25 ms105 ms
F3SX-N-[][]R(-S)40 ms156 ms30 ms126 ms
F3SX-N-[][][]R(-S)45 ms177 ms35 ms147 ms

OFF-delay Time Setting Models

Model (N Modules)Relay outputsAuxiliary output (AS1)
ON → OFF *OFF → ONON → OFFOFF → ON
F3SX-N-RR2 *35 ms135 ms25 ms105 ms
F3SX-N-[]RR2 *40 ms156 ms30 ms126 ms
F3SX-N-[][]RR2 *45 ms177 ms35 ms147 ms

Note:The actual OFF-delay time (time from when input turns OFF until output turns OFF) is calculated by adding the applicable times shown in the above table to the user-set time.
Example: If the OFF-delay for an F3SX-N-RR2 is set to 0.5 s (500 ms), the actual OFF-delay is 500 + 35 = 535 ms.

*R2 Modules (terminals 23/24, 33/34) support an OFF-delay time setting using the Function Setup Software for the F3SX (F3SX-CD100-E).
The OFF-delay time is factory-set to 0 s (non-delay (instant breaking)).

Non-delay (Instant Breaking) Models

Model (E Modules)Relay outputsDC solid-state safety output,
auxiliary output
ON → OFFOFF → ONON → OFFOFF → ON
F3SX-E(-S)------25 ms105 ms
F3SX-E[](-S)35 ms135 ms25 ms105 ms
F3SX-E-[][](-S)35 ms135 ms25 ms105 ms
F3SX-E-[][][](-S)40 ms156 ms30 ms126 ms
F3SX-E-[][][][](-S)45 ms177 ms35 ms147 ms

OFF-delay Time Setting Models

Model (E Modules)Relay outputsDC solid-state safety output,
auxiliary output
ON → OFF *OFF → ONON → OFFOFF → ON
F3SX-ER2 *35 ms135 ms25 ms105 ms
F3SX-E-[]R2 *35 ms135 ms25 ms105 ms
F3SX-E-[][]R2 *40 ms156 ms30 ms126 ms
F3SX-E-[][][]R2 *45 ms177 ms35 ms147 ms

Note:The actual OFF-delay time (time from when input turns OFF until output turns OFF) is calculated by adding the applicable times shown in the above table to the user-set time.
Example: If the OFF-delay for an F3SX-E-D1D1D1R2 is set to 1 s (1,000 ms), the actual OFF-delay is 1,000 + 45 = 1,045 ms.

*R2 Modules (terminals 23/24, 33/34) support an OFF-delay time setting using the Function Setup Software for the F3SX (F3SX-CD100-E).
The OFF-delay time is factory-set to 0 s (non-delay (instant breaking)).

Caution: In the interenst of product improvement, specifications are subject to change without notice.