Page top

Primary Contents



Tachometers

Dimensions without Flush Mounting Adapter
H7CX-R[]-N

H7CX-R[]-N_Dim1


Dimensions with Flush Mounting Adapter (Adapter and Waterproof Packing Ordered Separately)
H7CX-R[]-N

H7CX-R[]-N_Dim2

Panel Cutouts

Panel cutouts are as shown below (according to DIN43700).

Panel Cutouts_Dim

Note:

1.The mounting panel thickness should be 1 to 5 mm.

2.To allow easier operation, it is recommended that Adapters be mounted so that the gap between sides with hooks is at least 15 mm (i.e., with the panel cutouts separated by at least 60 mm).

3.It is possible to mount counters side by side, but only in the direction without the hooks. If Counters/Tachometers are mounted side by side, however, water resistance will be lost.

H7CX-R_Dim

Dimensions with Front Connecting Socket
H7CX-R[]-N

H7CX-R[]-N_Dim3

*These dimensions vary with the kind of DIN track (reference value).

Caution: All units are in millimeters unless otherwise indicated.