![]()
Global
These are navigation links to move inside this page.
Tachometer
DIN 48 × 48 mm Socket-type Tachometer with a Bright, Easy-to-view, Backlit Negative Transmissive LCD
![]()
Quick links to 'H7CX-R' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Ratings
| Classification | Tachometer | |||||
| Model | H7CX-R11[]-N | H7CX-R11W[]-N | ||||
| Input mode | 1 input only | 2 inputs only | ||||
| Ratings | Power supply voltage *1 | 100 to 240 VAC, 50/60 Hz 12 to 24 VDC or 24 VAC, 50/60 Hz | ||||
| Operating voltage fluctuation range | 85% to 110% of rated supply voltage (90% to 110% at 12 to 24 VDC) | |||||
| Power consumption | Approx. 9.4 VA at 100 to 240 VAC, Approx. 7.2 VA/4.7 W at 24 VAC/12 to 24 VDC, Approx. 3.7 W at 12 to 24 VDC | |||||
| Mounting method | Flush mounting or surface mounting | |||||
| External connections | 11-pin socket | |||||
| Degree of protection | IEC IP66, UL508 Type 4 (indoors) for panel surface only and when Y92S-29 Waterproof Packing is used | |||||
| Input signals | Count and hold | Count 1 and count 2 | ||||
| Pulse measurement method | Tachometer mode (cycle measurement) | AMD-compatible mode (continuous measurement) | Tachometer mode (cycle measurement) | |||
| Maximum counting speed | 30 Hz (minimum pulse width: 16.7 ms) | 10 kHz (minimum pulse width: 0.05 ms) | --- | 30 Hz (minimum pulse width: 16.7 ms) or 5 kHz (minimum pulse width: 0.1 ms) (selectable) | ||
| Minimum input signal width | --- | 10 ms | 1 ms | --- | ||
| Measuring ranges | 0.01 Hz to 30.00Hz | 0.01 Hz to 10 kHz | 0.026 to 999999 s | 0.003 to 999999 s | 0.01 to 5k Hz | |
| Sampling cycle | 200 ms min. | Continuous measurement (minimum interval of 10 ms) | 200 ms min. | |||
| Display refresh cycle | Input pulse of 5 Hz min. Averaging not used: 200 ms Averaging used: 200 multiplied by the averaging setting (ms) Input pulse of less than 5 Hz Averaging not used: Two times the maximum input pulse cycle Using averaging: Two times the maximum of the input pulse cycle multiplied by the averaging setting. | |||||
| Measuring accuracy | ±0.1% FS ±1 digit max. (at 23 ±5°C) | |||||
| Output mode | HI-LO, AREA, HI-HI, LO-LO | HI-HI, LO-LO | ||||
| Auto-zero time | 0.1 to 999.9 s (in Tachometer Mode) | |||||
| Startup time | 0.0 to 99.9 s | |||||
| Averaging | Simple averaging/moving averaging selectable, Number of times: OFF, 2, 4, or 8 times | |||||
| Prescaling function | 0.001 to 99.999 (in Tachometer Mode) | |||||
| Decimal point adjustment | Rightmost 3 digits | --- | ||||
| Sensor waiting time | 290 ms max. (Control output is turned OFF and no input is accepted during sensor waiting time.) | |||||
| Input | Input method | No-voltage Input Impedance when ON: 1 kΩ max. (Leakage current: 12 mA when 0 Ω), ON residual voltage: 3 V max., Impedance when OFF: 100 kΩ min. Voltage Input High (logic) level: 4.5 to 30 VDC, Low (logic) level: 0 to 2 VDC (Input resistance: approx. 4.7 kΩ) No-voltage input/voltage input (selectable) | ||||
| Hold input | Minimum input signal width: 20 ms | --- | ||||
| External power supply | 12 VDC (±10%), 100 mA * Refer to Safety Precautions (Common) on Data Sheet for details. | |||||
| Control output | Contact output: 3 A at 250 VAC/30 VDC, resistive load (cosΦ =1) Minimum applied load:10 mA at 5 VDC (failure level: P, reference value) | |||||
| Display *2 | 7-segment, negative transmissive LCD Character height Present value: 10 mm (red), comparison value: 6 mm (green) | |||||
| Digits | 6 digits (0 to 999999) | |||||
| Memory backup | EEPROM (overwrites: 100,000 times min.) that can store data for 10 years min. | |||||
| Operating temperature range | -10 to 55°C (-10 to 50°C if Counter/Tachometers are mounted side by side) (with no icing or condensation) | |||||
| Storage temperature range | -25 to 70°C (with no icing or condensation) | |||||
| Operating humidity range | 25% to 85% | |||||
| Case color | Black (N1.5) | |||||
*1.Do not use the output from an inverter as the power supply. The ripple must be 20% maximum for CC power.
*2.The display is lit only when the power is ON. Nothing is displayed when power is OFF.
Characteristics
| Insulation resistance | 100 MΩ min. (at 500 VDC) between current-carrying terminal and exposed non-current-carrying metal parts, and between non-continuous contacts | |
| Dielectric strength | 2,000 VAC, 50/60 Hz for 1 min between current-carrying metal parts and non-current-carrying metal parts 2,000 VAC (for 100 to 240 VAC), 50/60 Hz for 1 min between power supply and input circuit (1,000 VAC for 24 VAC/12 to 24 VDC) 2,000 VAC 50/60 Hz for 1 min between control output, power supply, and input circuit 1,000 VAC, 50/60 Hz for 1 min between non-continuous contacts | |
| Impulse withstand voltage | 3.0 kV (between power terminals) for 100 to 240 VAC, 1.0 kV for 24 VAC/12 to 24 VDC 4.5 kV (between current-carrying terminal and exposed non-current-carrying metal parts) for 100 to 240 VAC, 1.5 kV for 24 VAC/12 to 24 VDC | |
| Noise immunity | ±1.5 kV (between power terminals) ±600 V (between input terminals) Square-wave noise by noise simulator (pulse width: 100 ns/1 μs, 1-ns rise) | |
| Static immunity | Destruction: 15 kV, Malfunction: 8 kV | |
| Vibration resistance | Destruction | 10 to 55 Hz with 0.75-mm single amplitude, each in three directions for 2 hours |
| Malfunction | 10 to 55 Hz with 0.35-mm single amplitude, each in three directions for 10 min | |
| Shock re-sistance | Destruction | 300m/s2 each in three directions, three cycles |
| Malfunction | 100m/s2 each in three directions, three cycles | |
| Life expectancy | Mechanical: 10,000,000 operations min. Electrical: 100,000 operations min. (3 A at 250 VAC, resistive load, ambient temperature condition: 23°C) * | |
| Weight | Approx. 110 g (Tachometer only) | |
*Refer to the Life-test Curve.
Life-test Curve (Reference Values)
Resistive Load
Inductive Load
A current of 0.15 A max. can be switched at 125 VDC (cosφ=1) (Life expectancy: 100,000 operations)
A current of 0.1 A max. can be switched if L/R=7 ms. (Life expectancy: 100,000 operations)
I/O Functions
| Inputs | Count, count 1, count 2 | Reads counting signals. |
| Hold | Holds the measurement value and outputs. The hold indicator is lit during hold. * | |
| Outputs | OUT | Outputs signals according to the specified output mode when a comparison value is reached. |
*Refer to Data Sheet for details on the hold function.
The following table shows the delay from when the reset signal is input until the output is turned OFF. (Reference values)
| Minimum reset signal width | Output delay time |
| 1 ms | 0.8 to 1.2 ms |
| 20 ms | 15 to 25 ms |
Caution: In the interenst of product improvement, specifications are subject to change without notice.