![]()
Global
These are navigation links to move inside this page.
Smart Sensors (Inductive Displacement Type)
Smart Sensors that Use the Eddy Current Method Are Now Available
![]()
Quick links OMRON IA Displacement & Measurement Sensors in your country.
Please contact Europe headquarters.
Application No.42
Achieves High-precision Liquid Level Detection of Solder Baths
The Smart Sensor (Linear Proximity Model), which is highly environment resistant, carefully detects liquid levels in high-temperature solder baths, provided that close-range inspection from the upper side of the tank is possible.
Application No.74
Measures Bearing Thickness with 0.5-μm Accuracy
The thickness can be easily and accurately measured by using a Calculating Unit and installing Sensors on both sides.
Application No.82
Measures the Displacement Amount of Roller Brackets
Enables optimal roll pitch correction by precisely measuring the displacement amount of roller brackets.
Application No.83
High-precision Detection of Packing Machine Engagement
Achieves stringent inspection of the displacement of the watchdog when the packing machine engages.
Application No.88
Detects the Surface Precision of Steel Plates
Highly precise detection of the surface precision of steel plates is possible with a linear proximity sensor located at each of the four corners of the steel plates.
Application No.95
Detects Eccentricity and Vibration of Processing Machines
High-precision detection of eccentricity and vibration in processing machines is possible at a sampling speed as high as 150 μs.
Application No.107
Detects Clear Pouches Inserted Together
Two clear pouches with a thickness of approximately 100 μm each are detected by mounting the sensor head to a resin plate to measure the clearance between the cylinder tip and the metal presser plate.
Application No.135
Detects Press-fit Conditions of Components in Analog Values
The linear proximity model allows monitoring inspections of the displacement of a metal watchdog mounted to a pusher.