Page top

Lead Contents

Smart Sensors (Inductive Displacement Type)

ZX-E

ZX-E

Smart Sensors that Use the Eddy Current Method Are Now Available

Primary Contents



Sensors

Sensor Heads

ShapeDimensionsSensing distanceResolution *1Model
Cylindrical3 dia. x 18 mm0.5 mm1 μmZX-EDR5T
5.4 dia. x 18 mm1 mmZX-ED01T *2
8 dia. x 22 mm2 mmZX-ED02T *2
Screw-shapedM10 x 22 mmZX-EM02T *2
M18 x 46.3 mm7 mmZX-EM07MT *2
Flat30 x 14 x 4.8 mm4 mmZX-EV04T *2 *3
Heat-resistant, cylindricalM12 x 22 mm2 mmZX-EM02HT *4

*1.For an average count of 4096.

*2.Models with Protective Spiral Tubes are also available. Add a suffix of "-S" to the above model numbers when ordering.
(Example: ZX-ED01-S)

*3.Be sure to use ZX-EDA[] Amplifier Unit version 1,200 or later with the ZX-EV04T.

*4.Be sure to use ZX-EDA[] Amplifier Unit version 1,300 or later with the ZX-EM02HT.

Amplifier Units

AppearancePower supplyOutput typeModel
DCNPNZX-EDA11
PNPZX-EDA41

Note:Compatible connection with the Sensor Head.

Accessories (Order Separately)

Calculating Unit

AppearanceModel
ZX-CAL2

Amplifier Mounting Brackets

AppearanceModelRemarks
ZX-XBE1Attached to each Sensor Head
ZX-XBE2For DIN track mounting

Logging Tool for Personal Computers

AppearanceNameModel
Communications Interface UnitRS-232CZX-SF11
USBZX-SF21
Smart Monitor (Logging Software + Function Setting Software)ZX-SW11EV3 (See note 1.)

Setup Tool for Personal Computer

AppearanceNameModel
Communications Interface Unit (RS-232C) + Smart Monitor Basic *2
(Function Setting Software)
ZX-SFW11EV3
(See note 1.)

Note:

1.The ZX-SFW11EV3 or ZX-SW11EV3 is required to use the Smart Monitor with the ZX-LDA11-N/41-N. Earlier versions cannot be used.

2.The Smart Monitor Basic does not have a logging function. Other than the logging function, the Smart Monitor Basic supports the same functions as the Smart Monitor.

Cables with Connectors on Both Ends (for Extension)*

Cable lengthModelQuantity
1 mZX-XC1A1
4 mZX-XC4A
8 mZX-XC8A

*Robot cable models are also available.
The model numbers are ZX-XC[]R.

Bank Unit

AppearanceModel
ZX-SB11