![]()
Global
These are navigation links to move inside this page.
Safety-door Switch
Multi-contact, Labor-saving, Environment-friendly, Next-generation Safety-door Switch
![]()
Quick links OMRON IA Safety Door Switches in your country.
Please contact Europe headquarters.
Ratings and Specifications
| Degree of protection *1 | IP67 (EN60947-5-1) | |
| Durability *2 | Mechanical | 1,000,000 operations min. |
| Electrical | 500,000 operations min. (3 A resistive load at 250 VAC) *3 300,000 operations min. (10 A resistive load at 250 VAC) | |
| Operating speed | 0.05 to 0.5 m/s | |
| Operating frequency | 30 operations/minute max. | |
| Direct opening force *4 | 60 N min. | |
| Direct opening travel *4 | 10 mm min. | |
| Contact resistance | 25 mΩ max. | |
| Minimum applicable load *5 | 1 mA resistive load at 5 VDC (N-level reference value) | |
| Rated insulation voltage (Ui) | 300 V | |
| Rated frequency | 50/60 Hz | |
| Protection against electric shock | Class II (double insulation) | |
| Pollution degree (operating environment) | 3 (EN60947-5-1) | |
| Impulse withstand voltage (EN60947-5-1) | Between terminals of same polarity | 2.5 kV |
| Between terminals of different polarity | 4 kV | |
| Between each terminal and non-current carrying metallic parts | 6 kV | |
| Insulation resistance | 100 MΩ min. | |
| Contact gap | 2 × 2 mm min. | |
| Vibration resistance | Malfunction | 10 to 55 Hz, 0.75 mm single amplitude |
| Shock resistance | Destruction | 1,000 m/s2 min. |
| Malfunction | 300 m/s2 min. | |
| Conditional short-circuit current | 100 A (EN60947-5-1) | |
| Conventional free air thermal current (Ith) | 10 A (EN60947-5-1) | |
| Ambient operating temperature | -30 to 70°C (with no icing) | |
| Ambient operating humidity | 95% max. | |
| Weight | Approx. 96 g (D4NS-1CF) | |
Note:
1. The above values are initial values.
2. The Switch contacts can be used with either standard loads or microloads. Once the contacts have been used to switch a load, however, they cannot be used to switch smaller loads. The contact surfaces will become rough once they have been used and contact reliability for smaller loads may be reduced.
*1.The degree of protection is tested using the method specified by the standard (EN60947-5-1). Confirm that sealing properties are sufficient for the operating conditions and environment beforehand. Although the switch box is protected from dust or water penetration, do not use the D4NS in places where foreign material may enter through the key hole on the head, otherwise Switch damage or malfunctioning may occur.
*2.The durability is for an ambient temperature of 5 to 35°C and an ambient humidity of 40% to 70%. For more details, consult your OMRON representative.
*3.Do not pass the 3 A, 250 VAC load through more than 2 circuits.
*4.These figures are minimum requirements for safe operation.
*5.This value will vary with the switching frequency, environment, and reliability level. Confirm that correct operation is possible with the actual load beforehand.
Caution: In the interenst of product improvement, specifications are subject to change without notice.