Page top

Lead Contents

RFID System (Conforms to SEMI standard, Electromagnetic Inductive 134 kHz)

V640 Series

V640 Series

Enables reading and writing transponders for various Semiconductor applications, such as FOUPs (Front-Opening Unified Pods), reticles, and pods.

Primary Contents



Specifications and Ratings

CIDRW Head

ModelV640-HS61
V640-HS62
Transmission frequency134 kHz
Insulation resistance20 MΩ min. (at 100 VDC) between the connector terminals and the case
Dielectric strength1,000 VAC (50/60 Hz, 1 minute) between the connector terminals and the case (leakage current: 5 mA max.)
Vibration resistance10 to 150 Hz, 0.20-mm double amplitude, 15-m/s2 acceleration with 10 sweeps of 8 min each in X, Y, and Z directions
Shock resistance150-m/s2 acceleration for 3 times each in X, Y, and Z directions (18 times in total)
Ambient operating temperature0 to 40°C (with no icing)
Ambient operating humidity35% to 85% (with no condensation)
Ambient storage temperature-15 to 65°C (with no icing)
Ambient storage humidity35% to 85% (with no condensation)
Degree of protectionIEC60529: IP20
Cable2-m (3-mm dia.) coaxial cable1.9-m (3-mm dia.) coaxial cable
CaseABS/epoxy resin, stainless-steel mounting fixture
WeightApprox. 70 gApprox. 100 g

Amplifier Unit

ModelV640-HAM11-V2
V640-HAM12
Host interfaceRS-232C (via dedicated 1:1 protocol or 1:N protocol) or RS-485
Power supply voltage24 VDC (max. fluctuation 20.4 to 26.4 VDC)
Power consumption3 W max.
Insulation resistance20 MΩ min. (at 100 VDC) between the power supply terminals and the frame ground terminal
Dielectric strength1,000 VAC (50/60 Hz, 1 minute) between the power supply terminals and the frame ground terminal (leakage current: 5 mA max.)
Vibration resistance10 to 150 Hz, 0.20-mm double amplitude, 15-m/s2 acceleration with 10 sweeps of 8 min each in X, Y, and Z directions
Shock resistance150-m/s2 acceleration for 3 times each in X, Y, and Z directions (18 times in total)
Ambient operating temperature0 to 40°C (with no icing)
Ambient operating humidity35% to 85% (with no condensation)
Ambient storage temperature-15 to 65°C (with no icing)
Ambient storage humidity35% to 85% (with no condensation)
Degree of protectionIEC60529: IP20
CaseSECC (coated)
GroundGround at a resistance of less than 100 Ω.
WeightApprox. 500 gApprox. 400 g

CIDRW Controller

ModelV700-L22
Host interfaceRS-232C
Power supply voltage24 VDC (max. fluctuation 20.4 to 26.4 VDC)
Power consumption150 mW max.
Insulation resistance50 MΩ min. (at 500 VDC) between the power supply terminals and the frame ground terminal
Dielectric strength500 VAC (50/60 Hz, 1 minute) between the power supply terminals and the ground terminal (leakage current: 3.5 mA max.)
Vibration resistance10 to 150 Hz, 0.20-mm double amplitude, 15-m/s2 acceleration with 10 sweeps of 8 min each in X, Y, and Z directions
Shock resistance150-m/s2 acceleration for 3 times each in X, Y, and Z directions (18 times in total)
Ambient operating temperature0 to 40°C (with no icing)
Ambient operating humidity10% to 85% (with no condensation)
Ambient storage temperature-15 to 65°C (with no icing)
Ambient storage humidity10% to 95% (with no condensation)
Degree of protectionIEC60529: IP20
GroundGround at a resistance of less than 100 Ω.
WeightApprox. 580 g

ID Link Unit

ModelV700-L11
Host interfaceRS-232C or RS-485
Power supply voltage24 VDC (max. fluctuation 20.4 to 26.4 VDC)
Power consumption10 W max.
Insulation resistance50 MΩ min. (at 500 VDC) between the power supply terminals and the frame ground terminal
Dielectric strength1,000 VAC (50/60 Hz, 1 minute) between the power supply terminals and the frame ground terminal (leakage current: 5 mA max.)
Vibration resistance10 to 150 Hz, 0.20-mm double amplitude, 15-m/s2 acceleration with 10 sweeps of 8 min each in X, Y, and Z directions
Shock resistance150-m/s2 acceleration for 3 times each in X, Y, and Z directions (18 times in total)
Ambient operating temperature0 to 40°C (with no icing)
Ambient operating humidity35% to 85% (with no condensation)
Ambient storage temperature-15 to 50°C (with no icing)
Ambient storage humidity35% to 85% (with no condensation)
Degree of protectionIEC60529: IP20
GroundGround at a resistance of less than 100 Ω. If grounding is not performed properly, transmission specifications may be adversely affected by the surrounding environment.
WeightApprox. 200 g

Caution: In the interenst of product improvement, specifications are subject to change without notice.