![]()
Global
These are navigation links to move inside this page.
Programmable Terminals
Better SYSMAC Compatibility and Easier-to-use Support Software
![]()
Quick links to 'NT20,NT31 / 31C-V3,NT631C-V3' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
List of Models
| Item | Specification | Model | Standards | |
| NT631C | TFT color | Frame color: beige | NT631C-ST153-EV3 | CU, CE |
| Frame color: black | NT631C-ST153B-EV3 | |||
| NT31/ NT31C | STN color | Frame color: beige | NT31C-ST143-EV3 | |
| Frame color: black | NT31C-ST143B-EV3 | |||
| STN monochrome | Frame color: beige | NT31-ST123-EV3 | ||
| Frame color: black | NT31-ST123B-EV3 | |||
| NT20 | STN monochrome | Frame color: beige | NT20-ST121-E | |
| Frame color: black | NT20-ST121B-E | |||
| Support Software | English | Windows 98, NT, 2000, Me, or XP (provided on CD-ROM) | NT-ZJCMX1-V4 | --- |
| NT-ZJCAT1-EV4 | ||||
| Memory Unit for Screen Transfer | NT631C/NT31/NT20 (common) | NT-MF261 | ||
| Cable | For screen transfer | For IBM PC/AT or compatible (2 m) | XW2Z-S002 | |
| Printer | For hardcopies of screens | NT-CNT121 | ||
| Option | DeviceNet Interface Unit | NT-DRT21 | U, C | |
| Anti-reflection Sheets (surface only) | NT631C (5 sheets) | NT610C-KBA04 | --- | |
| NT31/31C (5 sheets) | NT30-KBA04 | |||
| NT20 (5 sheets) | NT20-KBA04 | |||
| Protective Cover | NT20 (5 sheets) | NT20S-KBA05 | ||
| NT20 | NT631C-KBA05 | |||
| NT631C (5 sheets) | NT31C-KBA05 | |||
| Chemical resistant cover (silicon cover) | NT31/31C (5 sheets) | NT20-KBA01 | ||
| NT631C | NT625-KBA01 | |||
| NT31/NT31C | NT30-KBA01 | |||
| Battery | NT631C/NT31/NT20 (common) | C500-BAT08 | ||
| Bar-code Reader | Refer to the Catalog for details. | V520-RH21-6 | ||
| RS-422A Converter | Refer to the Catalog | CJ1W-CIF11 | CU, NL, CE | |
| Interface Attachment | for details. | NT20-IF001 | --- | |
Communications Cable between PT and PLC
| PT end | PLC end | Cable length | Cable model | Standards | |
| D-sub 9-pin connector | NT631C port A or B NT31/NT31C port A NT20 port A or B | D-sub 9-pin connector | 2 m | XW2Z-200T | --- |
| 5 m | XW2Z-500T | ||||
| D-sub 25-pin connector | 2 m | XW2Z-200S | |||
| 5 m | XW2Z-500S | ||||
| D-sub 25-pin connector | NT31/NT31C port B | D-sub 9-pin connector | 2 m | XW2Z-200S | |
| 5 m | XW2Z-500S | ||||
| D-sub 25-pin connector | 2 m | XW2Z-200P | |||
| 5 m | XW2Z-500P | ||||