![]()
Global
These are navigation links to move inside this page.
Short-range Safety Light Curtain (Type 4)
Greater resistance to external light interference. Significantly less interference with other sensors
![]()
Quick links to 'F3SN-A[]SS' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Safety Light curtains
F3SN-A[][][]P25SS-[][]
Dimensions can be calculated for each model by using the following equations.
Dimension C1 (protective height): 4 digits in the model name
Dimension A = C1 + 64
Dimension B = C1 + 32
Dimension D = 18.5
Dimension E = C1 - 37
Dimension F = Refer to the table below.
Note:If value F obtained from the above equation is not used, set F to 670 mm or less.
Mounting Precautions
Note:
1.The mounting bracket (3) (see Mounting Brackets (Intermediate)) is shown on the left-hand side of the Sensor as an example. If the mounting bracket (3) is on the right-hand side of the Sensor, then the mounting holes must also be on the right-hand side.
2.When using the cable bent, use a minimum bending radius of R = 36 mm. Fig. A shows an example when using a Cable with a Straight Connector. Fig. B shows the dimensions when using a Cable with a Right-angle Connector.
F3SN-A[][][][]P25SS-01
F3SN-A[][][][]P25SS-02
F3SN-A[][][][]P25SS-04
Accessories
Mounting Brackets (Top and Bottom)
Mounting Brackets (Intermediate)
Accessories (Order Separately)
Wall Mounting Bracket
F39-L18
Free-location Bracket
F39-L19
Free-location Bracket
F39-L20
Cable with Connector on One End with Straight Connectors
F39-JC3A (L = 3 m)
F39-JC7A (L = 7 m)
F39-JC10A (L = 10 m)
F39-JC15A (L = 15 m)
Cable with Connector on One End with Right-angle Connectors
F39-JC1E1 (L = 1 m)
F39-JC3E1 (L = 3 m)
F39-JC7E1 (L = 7 m)
F39-JC10E1 (L = 10 m)
F39-JC15E1 (L = 15 m)
F39-JC1E2 (L = 1 m)
F39-JC3E2 (L = 3 m)
F39-JC7E2 (L = 7 m)
F39-JC10E2 (L = 10 m)
F39-JC15E2 (L = 15 m)
Cable with Connectors on Both Ends with Straight Connectors
F39-JCR2B (L = 0.2 m)
F39-JCR5B (L = 0.5 m)
F39-JC3B (L = 3 m)
F39-JC5B (L = 5 m)
F39-JC7B (L = 7 m)
F39-JC10B (L = 10 m)
F39-JC15B (L = 15 m)
F39-JC20B (L = 20 m)
Caution: All units are in millimeters unless otherwise indicated.