![]()
Global
These are navigation links to move inside this page.
Digital Heater Element Burnout Detector
A high-precision Heater Element Burnout Detector compatible with a wide-range of heater control methods.
![]()
Quick links to 'K8AC-H' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Digital Heater Element Burnout Detectors
| Heater control method | Input specifications | Output specifications | Current input range | Model |
| Contactor control SSR control | Two current inputs (single-/three-phase) | One relay output + RS-485 | 0.200 to 2.200 A | K8AC-H11CC-FLK |
| 2.00 to 22.00 A | K8AC-H12CC-FLK | |||
| 20.0 to 200.0 A | K8AC-H13CC-FLK | |||
| Two transistor outputs + RS-485 | 0.200 to 2.200 A | K8AC-H11CT-FLK | ||
| 2.00 to 22.00 A | K8AC-H12CT-FLK | |||
| 20.0 to 200.0 A | K8AC-H13CT-FLK | |||
| Phase control (cyclic control) | One relay output + RS-485 | 0.200 to 2.200 A | K8AC-H11PC-FLK | |
| 2.00 to 22.00 A | K8AC-H12PC-FLK | |||
| 20.0 to 200.0 A | K8AC-H13PC-FLK | |||
| Two transistor outputs + RS-485 | 0.200 to 2.200 A | K8AC-H11PT-FLK | ||
| 2.00 to 22.00 A | K8AC-H12PT-FLK | |||
| 20.0 to 200.0 A | K8AC-H13PT-FLK |
Note:Consult with your OMRON representative if multiple heaters are connected in parallel with different heater capacities, or if a heater with varying heater resistance is used.
Optional Products (Sold Separately)
Current Transformers
| Through-hole diameter | Rated current | Installation method | Model |
| 5.8 mm dia. | 0.200 to 22.00 A | Surface-mounted with screws | K8AC-CT20S |
| 12 mm dia. | Rear-surface mounted with screws Binding band | K8AC-CT20L | |
| 20.0 to 200.0 A | Rear-surface mounted with screws Binding band | K8AC-CT200 | |
| 30 mm dia. | 20.0 to 200.0 A | Surface-mounted with screws | K8AC-CT200L |
Note:When selecting a current transformer, ensure that the rated current of the heater does not exceed the rated current of the transformer.