![]()
Global
These are navigation links to move inside this page.
Multi-channel Power Controller
Optimum Cycle Control for High-precision Control with Low Noise
![]()
Quick links OMRON IA Power Controllers in your country.
Please contact Europe headquarters.
List of Models
| Name | Number of control channels | Heater burnout detection | Load power supply voltage | Model |
| Multi-channel Power Controller | 4 | Supported | 100 to 240 VAC | G3ZA-4H203-FLK-UTU |
| 400 to 480 VAC | G3ZA-4H403-FLK-UTU | |||
| 8 | Not supported | 100 to 240 VAC | G3ZA-8A203-FLK-UTU | |
| 400 to 480 VAC | G3ZA-8A403-FLK-UTU |
Note: When using the heater burnout detection function, CTs must be ordered separately.
Accessories (Optional)
| Name | Hole diameter | Detection current | Model |
| Current Transformer (CT) | 5.8 dia. | 0 to 50 A | E54-CT1 |
| 12.0 dia. | 0 to 50 A | E54-CT3 | |
| 30.0 dia. | 0 to 150 A | G3ZA-CT-150L |
| Name | Model |
| DIN Track | PFP-100N |
| PFP-50N | |
| End Plates (stoppers) | PFP-M |