Page top

Lead Contents

High Precision Positioning Inductive Proximity Sensor

E2C-EDA

E2C-EDA

A Digital Proximity Sensor At Last!

Primary Contents



Sensors

Sensor Heads

TypeAppearanceSensing distanceRepeat
accuracy
Model
ShieldedCylindrical
3 dia. × 18 mm
1 μmE2C-EDR6-F
(See note 2.)
5.4 dia. × 18 mm
1 μmE2C-ED01- []
(See notes 1, 2, and 3.)
8 dia. × 22 mm
2 μmE2C-ED02- []
(See notes 1, 2, and 3.)
Screw
M10 × 22 mm
2 μmE2C-EM02- []
(See notes 1, 2, and 3.)
Flat
30 × 14 × 4.8 mm
2 μmE2C-EV05- []
(See notes 1, 2, and 3.)
UnshieldedScrew
M18 × 46.3 mm
5 μmE2C-EM07M- []
(See notes 1, 2, and 3.)
Heat-
resistant
Screw
M12 × 22 mm
2 μmE2C-EM02H
(See note 2.)

Note
1. A Protective Spiral Tube is provided with models ending in the suffix -S. (example: E2C-ED01-S).
2. Two cable lengths are available. (3-dia.: free-cut type, Heat-resistant type: standard-length only).
Overall length of the standard-length type: 2.5 m, Length from the Sensor Head to the Preamplifier: 2.0 m (Example: E2C-ED01)
Overall length of the free-cut type: 3.5 m, Length from the Sensor Head to the Preamplifier: 0.5 m for models ending in the suffix -F (example: E2C-ED01F).
3. Models ending in the suffix -S that come with Protective Spiral Tubes and free-cut models ending in the suffix -F are made-to-order products.

Amplifier Units

Amplifier Units with Cables

ItemAppearanceFunctionsModel
NPN outputPNP output
Advanced
models
Twin-output
models
Area output, open circuit detection,
differential operation
E2C-EDA11E2C-EDA41
External-input
models
Remote setting, differential operationE2C-EDA21E2C-EDA51

Amplifier Units with Connectors

ItemAppearanceFunctionsModel
NPN outputPNP output
Advanced
models
Twin-output
models
Area output, open circuit detection,
differential operation
E2C-EDA6E2C-EDA8
External-input
models
Remote setting, differential operationE2C-EDA7E2C-EDA9

Amplifier Unit Connectors (Optional)

ItemAppearanceCable lengthNo. of conductorsModel
Master Connector
2 m4E3X-CN21
Slave Connector
2E3X-CN22

Connector Ordering Precaution

Amplifier Units and Connectors are sold separately.
Refer to the following tables when placing an order.

Amplifier Unit
ModelNPN outputPNP output
Advanced modelsE2C-EDA6E2C-EDA8
E2C-EDA7E2C-EDA9

Applicable Connector (Order Separately)
Master ConnectorSlave Connector
E3X-CN21E3X-CN22

When Using 5 Amplifier Units

Amplifier Units (5 Units)

1 Master Connector4 Slave Connectors

Mobile Console (Optional)

AppearanceModelRemarks
E3X-MC11-SV2
(model number of set)
Mobile Console with Head,
Cable, and AC adapter
provided as accessories
E3X-MC11-C1-SV2Mobile Console
E3X-MC11-H1Head
E39-Z12-1Cable (1.5 m)

Note: Use the E3X-MC11-SV2 Mobile Console with E2C-EDA-series Amplifier Units. If you use a Mobile Console like the E3X-MC11-S, some functions may not operate.

Accessories (Optional)

Mounting Bracket

AppearanceModelQuantity
E39-L1431

End Plate

AppearanceModelQuantity
PFP-M1