![]()
Global
These are navigation links to move inside this page.
Digital Controllers
E5ER Digital Controllers offer high speed,high precision, and multiple I/O and use a 5-digit, 3-row LCD display for high visual clarity.
![]()
Quick links to 'E5ER' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Digital Controllers
| Size | Control type | Control mode | Outputs (control/transfer) | Optional functions | Model | ||
| Auxiliary outputs (SUB) | Event inputs | Serial commu- nications | |||||
| 48 × 96 mm | Basic control (1 loop) | Single-loop standard control Single-loop heating and cooling control | 2 points: Pulse volt- age and Pulse volt- age/current | 4 | 2 | No | E5ER-Q4B |
| 2 points: Current and Current | E5ER-C4B | ||||||
| 2 points: Pulse volt- age and Pulse volt- age/current | RS-485 | E5ER-Q43B-FLK (See note 2.) | |||||
| 2 points: Current and Current | E5ER-C43B-FLK (See note 2.) | ||||||
| 2 points: Pulse volt- age and Pulse volt- age/current | 2 (See note 3.) | 6 | E5ER-QT3DB-FLK (See note 2.) | ||||
| 2 points: Current and Current | E5EAR-CT3DB-FLK (See note 2.) | ||||||
| 4 points: Pulse volt- age and Pulse volt- age/current and Current (2 points) | 4 | 2 | E5ER-QC43B-FLK | ||||
| 2-loop control | 2-loop standard control Single-loop heating and cooling control Single-loop cascade control Single-loop control with remote SP Single-loop proportional control | 2 points: Pulse volt- age and Pulse volt- age/current | 2 (See note 3.) | 4 | RS-485 | E5ER-QT3DW-FLK | |
| 2 points: Current and Current | E5ER-CT3DW-FLK | ||||||
| Position- pro- portional control (1 loop) | Single-loop position-proportional control (See note 4.) | Relay output (1 open, 1 closed) | 2 (See note 3.) | 4 | No | E5ER-PRTDF | |
| Relay output (1 open, 1 closed) and 1 current (transfer) output | 4 | No | RS-485 | E5ER-PRQ43F-FLK | |||
Note:
1.Specify the power supply specifications when ordering. Model numbers for 100 to 240 VAC are different from those for 24 VAC/VDC.
2.These models are for 100 to 240 VAC only.
3.The auxiliary outputs are transistor outputs.
4.Can be switched between close control and floating control.
DeviceNet-compatible Controllers
| Size | Control type | Control mode | Outputs (control/transfer) | Optional functions | Model | ||
| Auxiliary outputs (SUB) | Event inputs | DeviceNet communi- cations | |||||
| 48 × 96 mm | Basic control (1 loop) | Single-loop standard control Single-loop heating and cooling control | 2 points: Pulse voltage Pulse voltage/current | 2 (See note 2.) | 2 | Yes | E5ER-QTB-DRT |
| 2 points: Current and Current | E5ER-CTB-DRT | ||||||
| 2-loop control | 2-loop standard control Single-loop heating and cooling control Single-loop cascade control Single-loop standard control with remote SP Single-loop proportional control | 2 points: Pulse voltage Pulse voltage/current | 2 (See note 2.) | None | Yes | E5ER-QTW-DRT | |
| 2 points: Current and Current | E5ER-CTW-DRT | ||||||
| Position- proportional control (1 loop) | Single-loop position-proportional control (See note 3.) | Relay output (1 open, 1 closed) | 2 (See note 2.) | None | Yes | E5ER-PRTF-DRT | |
Note:
1.Specify the power supply specifications when ordering. Model numbers for 100 to 240 VAC are different from those for 24 VAC/VDC.
2.The auxiliary outputs are transistor outputs.
3.Can be switched between close control and floating control.
Inspection Results
The Inspection Report can be ordered at the same time as the Digital Controller using the following model number.
Inspection Report (Sold Separately)
| Descriptions | Model |
| Inspection Report for E5ER | E5ER-K |
Accessories (Order Separately)
Terminal Cover (Sold Separately)
| Descriptions | Model |
| Terminal Cover for E5ER | E53-COV15 |
Rubber Packing
| Model |
| Y92S-P5 |
Note:The Rubber Packing is provided with the Digital Controller.