![]()
Global
These are navigation links to move inside this page.
Flexible Safety Unit
Logical AND Function Adds Flexibility to I/O Expansion
![]()
Quick links OMRON IA Safety Application Controllers in your country.
Please contact OMRON Europe B.V. in Netherlands.
List of Models
Advanced Unit
| Safety outputs *3 | Auxiliary outputs *4 | Logical AND connection | No. of input channels | Max. OFF-delay time *1 | Rated voltage | Terminal block type | Model | ||
| Instant- aneous | OFF- delayed *2 | Inputs | Outputs | ||||||
| 3 (Semic- onductor) | 2 (Semic- onductor) | 2 (Semic onductor) | 1 (Semic- onductor) | 1 (Semic- onductor) | 1 or 2 channels | 15 s | 24 VDC | Screw terminals | G9SX-AD322-T15-RT |
| Spring-cage terminals | G9SX-AD322-T15-RC | ||||||||
| 150 s | Screw terminals | G9SX-AD322-T150-RT | |||||||
| Spring-cage terminals | G9SX-AD322-T150-RC | ||||||||
| 2 (Semic- onductor) | 2 (Semic- onductor) | 2 (Semic- onductor) | 15 s | Screw terminals | G9SX-ADA222-T15-RT | ||||
| Spring-cage terminals | G9SX-ADA222-T15-RC | ||||||||
| 150 s | Screw terminals | G9SX-ADA222-T150-RT | |||||||
| Spring-cage terminals | G9SX-ADA222-T150-RC | ||||||||
*1.The OFF-delay time can be set in 16 steps as follows:
T15: 0/0.2/0.3/0.4/0.5/0.6/0.7/1/1.5/2/3/4/5/7/10/15 s
T150: 0/10/20/30/40/50/60/70/80/90/100/110/120/130/140/150 s
*2.The OFF-delayed output becomes an instantaneous output by setting the OFF-delay time to 0 s.
*3.P channel MOS FET transistor output
*4.PNP transistor output
Basic Unit
| Safety outputs *1 | Auxiliary outputs *2 | No. of input channels | Rated voltage | Terminal block type | Model | |
| Instant- aneous | OFF-delayed | |||||
| 2 | --- | 2 (Semiconductor) | 1 or 2 channels | 24 VDC | Screw terminals | G9SX-BC202-RT |
| Spring-cage terminals | G9SX-BC202-RC | |||||
*1.P channel MOS FET transistor output
*2.PNP transistor output
Expansion Unit
| Safety outputs | Auxiliary outputs *1 | OFF-delay time | Rated voltage | Terminal block type | Model | |
| Instant- aneous | OFF-delayed | |||||
| 4 PST-NO | --- | 1 (Semic- onductor) | --- | 24 VDC | Screw terminals | G9SX-EX401-RT |
| Spring-cage terminals | G9SX-EX401-RC | |||||
| --- | 4 PST-NO | *2 | Screw terminals | G9SX-EX041-T-RT | ||
| Spring-cage terminals | G9SX-EX041-T-RC | |||||
*1.PNP transistor output
*2.The OFF-delay time is synchronized to the OFF-delay time setting in the connected Advanced Unit (G9SX-AD-[]/G9SX-ADA-[]).
Accessories
Terminal Block
| Appearance * | Specific- ations | Applicable units | Model | Remarks |
![]() | Terminal Block with screw terminals (3-pin) | G9SX-AD-[] G9SX-ADA-[] | Y9S-03T1B-02A | Two Terminal Blocks (black) with screw terminals, and a set of six code marks to prevent erroneous insertion. |
| Terminal Block with screw terminals (4-pin) | G9SX-BC-[] G9SX-EX-[] | Y9S-04T1B-02A | Two Terminal Blocks (black) with screw terminals, and a set of six code marks to prevent erroneous insertion. | |
![]() | Terminal Block with spring-cage terminals (3-pin) | G9SX-AD-[] G9SX-ADA-[] | Y9S-03C1B-02A | Two Terminal Blocks (black) with spring-cage terminals, and a set of six code marks to prevent erroneous insertion. |
| Terminal Block with spring-cage terminals (4-pin) | G9SX-BC-[] G9SX-EX-[] | Y9S-04C1B-02A | Two Terminal Blocks (black) with spring-cage terminals, and a set of six code marks to prevent erroneous insertion. | |
Note: The G9SX main unit comes with a terminal block as standard equipment. The accessories shown here can be ordered as a replacement.
*The illustrations show 3-pin types.