![]()
Global
These are navigation links to move inside this page.
Flexible Safety Unit
![]()
Quick links to 'G9SX' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Ratings
Power input
| Model | G9SX-AD322-[] /ADA222-[] | G9SX-BC202-[] | G9SX-EX-[] |
| Rated supply voltage | 24 VDC | ||
| Operating voltage range | - 15% to 10% of rated supply voltage | ||
| Rated power consumption * | 4 W max. | 3 W max. | 2 W max. |
*Power consumption of loads not included.
Inputs
| Model | G9SX-AD322-[]/ADA222-[] | G9SX-BC202-[] |
| Safety input | Operating voltage: 20.4 VDC to 26.4 VDC, internal impedance: approx. 2.8 kΩ * | |
| Feedback/reset input | ||
*Provide a current equal to or higher than that of the minimum applicable load of the connected input control device.
Outputs
| Model | G9SX-AD322-[]/ADA222-[] | G9SX-BC202-[] |
| Instantaneous safety output *1 OFF-delayed safety output *1 | P channel MOS FET transistor output Load current: Using 2 outputs or less: 1 A DC max. *2 Using 3 outputs or more: 0.8 A DC max. | P channel MOS FET transistor output Load current: Using 1 output: 1 A DC max. *2 Using 2 outputs: 0.8 A DC max. |
| Auxiliary output | PNP transistor output Load current: 100 mA max. | |
*1.While safety outputs are in the ON state, the following signal sequence is output continuously for diagnosis. When using the safety outputs as input signals to control devices (i.e. Programmable Controllers), consider the OFF pulse shown below.
*2.The following derating is required when Units are mounted side-by-side.
G9SX-AD322-[]/G9SX-ADA222-[]/G9SX-BC202-[]: 0.4 A max. load current
Expansion Unit Ratings
| Model | G9SX-EX-[] |
| Rated load | 250 VAC, 3A/30 VDC, 3A (resistive load) |
| Rated carry current | 3 A |
| Maximum switching voltage | 250 VAC, 125 VDC |
Characteristics
| Model | G9SX-AD322-[]/ADA222-[] | G9SX-BC202-[] | G9SX-EX-[] | |
| Overvoltage category (IEC/EN 60664-1) | II | II (Safety relay outputs 13 to 43 and 14 to 44: III) | ||
| Operating time (OFF to ON state) *1 | 50 ms max. (Safety input: ON) *2 100 ms max. (Logical AND connection input: ON) *3 | 50 ms max. (Safety input: ON) | 30 ms max. *4 | |
| Response time (ON to OFF state) *1 | 15 ms max. | 10 ms max. *4 | ||
| ON-state residual voltage | 3.0 V max. (safety output, auxiliary output) | |||
| OFF-state leakage current | 0.1 mA max. (safety output, auxiliary output) | |||
| Maximum wiring length of safety input and logic AND input | 100 m max. (External connection impedance: 100 Ω max. and 10 nF max.) | |||
| Reset input time (Reset button pressing time) | 100 ms min. | |||
| Accuracy of OFF-delay time *5 | Within ± 5% of the set value | --- | Within ± 5% of the set value | |
| Insulation resistance | Between logical AND connection terminals, and power supply input terminals and other input and output terminals connected together | 20 MΩ min. (at 100 VDC) | --- | --- |
| Between all terminals connected together and DIN track | 20 MΩ min. (at 100 VDC) | 100 MΩ min. (at 500 VDC) | ||
| Dielectric strength | Between logical AND connection terminals, and power supply input terminals and other input and output terminals connected together | 500 VAC for 1 min | --- | --- |
| Between all terminals connected together and DIN track | 500 VAC for 1 min | 1,200 VAC for 1 min | ||
| Between different poles of outputs | --- | --- | ||
| Between safety relay outputs connected together and other terminals connected together | 2,200 VAC for 1 min | |||
| Vibration resistance | Frequency: 10 to 55 to 10 Hz, 0.375-mm single amplitude (0.75-mm double amplitude) | |||
| Shock resistance | Destruction | 300 m/s2 | ||
| Malfunction | 100 m/s2 | |||
| Durability | Electrical | --- | 100,000 cycles min. (rated load, switching frequency: 1,800 cycles/hour) | |
| Mechanical | --- | 5,000,000 cycles min. (switching frequency: 7,200 cycles/hour) | ||
| Ambient operating temperature | -10 to 55 ° C (with no icing or condensation) | |||
| Ambient operating humidity | 25% to 85% | |||
| Terminal tightening torque *6 | 0.5 Nm | |||
| Weight | Approx. 200 g | Approx. 125 g | Approx. 165 g | |
*1.When two or more Units are connected by logical AND, the operating time and response time are the sum total of the operating times and response times, respectively, of all the Units connected by logical AND.
*2.Represents the operating time when the safety input turns ON with all other conditions set.
*3.Represents the operating time when the logical AND input turns ON with all other conditions set.
*4.This does not include the operating time or response time of Advanced Units that are connected.
*5.This does not include the operating time or response time of internal relays in the G9SX-EX-[].
*6.For the G9SX-[]-RT (with screw terminals) only.
Caution: In the interenst of product improvement, specifications are subject to change without notice.