Page top

Lead Contents

Process Indicator

K3HB-X

K3HB-X

A Process Indicator Ideal for Discriminating and Displaying Measurements for Voltage/Current Signals

Primary Contents



Model Number Legend

Base Units and Optional Boards can be ordered individually or as sets.

Base Units

K3HB-X_Lineup1

Base Units with Optional Boards

K3HB-X_Lineup5

Optional Board

Sensor Power Supply/Output Boards

K33_lu2

Relay/Transistor Output Boards

K34_lu3

Event Input Boards

K35_lu4

1. Input Sensor Code

VD:DC voltage input

AD:DC current input

VA:AC voltage input

AA:AC current input

2. Sensor Power Supply/Output Type Code

None:

CPA:

L1A:

L2A:

A:

FLK1A:

FLK3A:

None

Relay output (PASS: SPDT) + Sensor power supply (12 VDC +/-10%, 80 mA) (See note 1.)

Linear current output (0 to 20 or 4 to 20 mA DC) + Sensor power supply (12 VDC +/-10%, 80 mA) (See note 2.)

Linear voltage output (0 to 5, 1 to 5, or 0 to 10 VDC) + Sensor power supply (12 VDC +/-10%, 80 mA) (See note 2.)

Sensor power supply (12 VDC +/-10%, 80 mA)

Communications (RS-232C) + Sensor power supply (12 VDC +/-10%, 80 mA) (See note 2.)

Communications (RS-485) + Sensor power supply (12 VDC +/-10%, 80 mA) (See note 2.)

3. Relay/Transistor Output Type Code

None:

C1:

C2:

T1:

T2:

BCD*:

DRT:

None

Relay contact (H/L: SPDT each)

Relay contact (HH/H/LL/L: SPST-NO each)

Transistor (NPN open collector: HH/H/PASS/L/LL)

Transistor (PNP open collector: HH/H/PASS/L/LL)

BCD output + transistor output (NPN open collector: HH/H/PASS/L/LL)

DeviceNet (See note 2.)

*A Special BCD Output Cable (sold separately) is required.

4. Event input Type Code

None:

1:

2:

3:

4:

None

5 inputs (M3 terminal blocks), NPN open collector

8 inputs (10-pin MIL connector), NPN open collector

5 inputs (M3 terminal blocks), PNP open collector

8 inputs (10-pin MIL connector), PNP open collector

5. Supply Voltage

100-240 VAC:

24 VAC/VDC:

100 to 240 VAC

24 VAC/VDC

Note:

1.CPA can be combined with relay outputs only.

2.Only one of the following can be used by each Digital Indicator: RS-232C/RS-485 communications, a linear output, or DeviceNet communications.

Accessories (Sold Separately)

K32-DICN:

K32-BCD:

Special Cable (for event inputs, with 8-pin connector)

Special BCD Output Cable

Rubber Packing

Model
K32-P1

Note:Rubber packing is provided with the Controller.