Page top

Primary Contents



Ratings

Power supply voltage100 to 240 VAC (50/60 Hz), 24 VAC/VDC, DeviceNet power supply: 24 VDC
Allowable power supply
voltage range
85% to 110% of the rated power supply voltage, DeviceNet power supply: 11 to 25 VDC
Power consumption
(See note 1.)
100 to 240 V: 18 VA max. (max. load)
24 VAC/DC: 11 VA/7 W max. (max. load)
Current consumptionDeviceNet power supply: 50 mA max. (24 VDC)
InputDC voltage, DC current, AC voltage, AC current
A/D conversion methodDelta-Sigma method
External power supply12 VDC ±10%, 80 mA (models with external power supply only)
Event inputs
(See note 2.)
Timing inputNPN open collector or no-voltage contact signal
ON residual voltage: 3 V max.
ON current at 0 Ω : 17 mA max.
Max. applied voltage: 30 VDC max.
OFF leakage current: 1.5 mA max.
Startup compensation timer inputNPN open collector or no-voltage contact signal
ON residual voltage: 2 V max.
ON current at 0 Ω: 4 mA max.
Max. applied voltage: 30 VDC max.
OFF leakage current: 0.1 mA max.
Hold input
Reset input
Forced-zero input
Bank input
Output ratings
(depends on the model)
Relay output250 VAC, 30 VDC, 5 A (resistive load)
Mechanical life expectancy: 5,000,000 operations, Electrical life expectancy: 100,000 operations
Transistor outputMaximum load voltage: 24 VDC, Maximum load current: 50 mA, Leakage current: 100 μA max.
Linear outputLinear output 0 to 20 mA DC, 4 to 20 mA DC:
Load: 500 Ω max, Resolution: Approx. 10,000, Output error: ±0.5% FS
Linear output 0 to 5 VDC, 1 to 5 VDC, 0 to 10 VDC:
Load: 5 k Ω max, Resolution: Approx. 10,000, Output error: ±0.5% FS
(1 V or less: ±0.15 V; no output for 0 V or less)
Display methodNegative LCD (backlit LED) display
7-segment digital display (Character height: PV: 14.2 mm (green/red); SV: 4.9 mm (green)
Main functionsScaling function, measurement operation selection, averaging, previous average value comparison, forced-zero, zero-limit, output hysteresis, output OFF delay, output test, teaching, display value selection, display color selection, key protection, bank selection, display refresh period, maximum/minimum hold, reset
Ambient operating temperature-10 to 55 ° C (with no icing or condensation)
Ambient operating humidity25% to 85%
Storage temperature-25 to 65 ° C (with no icing or condensation)
Altitude2,000 m max.
AccessoriesWatertight packing, 2 fixtures, terminal cover, unit stickers, instruction manual. DeviceNet models also include a DeviceNet connector (Hirose HR31-5.08P-5SC(01)) and crimp terminals (Hirose HR31-SC-121) (See note 3.)

Note:

1. DC power supply models require a control power supply capacity of approximately 1 A per Unit when power is turned ON. Particular attention is required when using two or more DC power supply models. The OMRON S8VS-series DC Power Supply Unit is recommended.

2. PNP input types are also available.

3. For K3HB-series DeviceNet models, use only the DeviceNet Connector included with the product. The crimp terminals provided are for Thin Cables.

Characteristics

Display range-19,999 to 99,999
Sampling period20 ms (50 times/second)
Comparative output
response time
DC input: 100 ms max.; AC input: 300 ms max.
(The time until the comparative output is output when there is a forced sudden change in the input signal from 15% to 95% or 95% to 15%.)
Linear output
response time
DC input: 150 ms max.; AC input: 420 ms max.
(The time until the final analog output value is reached when there is a forced sudden change in the output signal from 15% to 95% or 95% to 15%.)
Insulation resistance20 MΩ min. (at 500 VDC)
Dielectric strength2,300 VAC for 1 min between external terminals and case
Noise immunity100 to 240 VAC models:
± 1,500 V at power supply terminals in normal or common mode
(waveform with 1-ns rising edge and pulse width of 1 μs/100 ns)
24 VAC/VDC models:
±1,500 V at power supply terminals in normal or common mode
(waveform with 1-ns rising edge and pulse width of 1 μs/100 ns)
Vibration resistanceFrequency: 10 to 55 Hz; Acceleration: 50 m/s2, 10 sweeps of 5 min each in X, Y, and Z directions
Shock resistance150 m/s2 (100 m/s2 for relay outputs) 3 times each in 3 axes, 6 directions
WeightApprox. 300 g (Base Unit only)
Degree of protectionFront panelConforms to NEMA 4X for indoor use (equivalent to IP66)
Rear caseIP20
TerminalsIP00 + finger protection (VDE0106/100)
Memory protectionEEPROM (non-volatile memory)
Number of rewrites: 100,000
Applicable standardsUL61010C-1, CSA C22.2 No. 1010.1 (evaluated by UL)
EN61010-1 (IEC61010-1): Pollution degree 2/Overvoltage category II
EN61326: 1997, A1: 1998, A2: 2001
EMCEMI: EN61326 industrial applications
Electromagnetic radiation interference
CISPR 11 Group 1, Class A
Terminal interference voltage
CISPR 11 Group 1, Class A
EMS: EN61326 industrial applications
Electrostatic Discharge Immunity
EN61000-4-2: 4 kV (contact), 8 kV (in air)
Radiated Electromagnetic Field Immunity
EN61000-4-3: 10 V/m 1 kHz sine wave amplitude modulation (80 MHz to 1 GHz, 1.4 to 2 GHz)
Electrical Fast Transient/Burst Immunity
EN61000-4-4: 2 kV (power line), 1 kV (I/O signal line)
Surge Immunity
EN61000-4-5: 1 kV with line (power line), 2 kV with ground (power line)
Conducted Disturbance Immunity
EN61000-4-6: 3 V (0.15 to 80 MHz)
Power Frequency Magnetic Immunity
EN61000-4-8: 30 A/m (50 Hz) continuous time
Voltage Dips and Interruptions Immunity
EN61000-4-11: 0.5 cycle, 0 ° /180 °, 100% (rated voltage)

Input Range (Measurement Range and Accuracy) CAT II

Input typeRangeSet valueMeasurement
range
Input impedanceAccuracyAllowable
instantaneous
overload (30 s)
K3HB-XVD
DC voltage
A
±199.99 V10 MΩ min.±0.1%rdg ± 1 digit max.±400 V
B
±19.999 V1 MΩ min.±200 V
C
±1.9999 V
D
1.0000 to
5.0000 V
K3HB-XAD
DC current
A
±199.99 mA1 Ω max.±0.1%rdg ± 1 digit max.±400 mA
B
±19.999 mA10 Ω max.±200 mA
C
±1.9999 mA33 Ω max.
D
4.000 to
20.000 mA
10 Ω max.
K3HB-XVA
AC voltage
(See note 4.)
A
0.0 to
400.0 V
1 MΩ min.±0.3%rdg ± 5 digits max.700 V
B
0.00 to
199.99 V
C
0.000 to
19.999 V
±0.5%rdg ± 10 digits max.400 V
D
0.0000 to
1.9999 V
K3HB-XAA
AC current
A
0.000 to
10.000 A
(0.5 VA CT)
(See note 3.)
±0.5%rdg ± 20 digits max.20 A
B
0.0000 to
1.9999 A
(0.5 VA CT)
(See note 3.)
C
0.00 to
199.99 mA
1 Ω max.±0.5%rdg ± 10 digits max.2 A
D
0.000 to
19.999 mA
10 Ω max.

Note:

1. The accuracy is for an input frequency range of 40 Hz to 1 kHz (except for AD current input A and B ranges of 50 to 60 Hz) and an ambient temperature of 23 ±5°C. The error, however, increases below 10% of the maximum input value.

DC voltage input (all ranges): 10% or less of max. input = ±0.15% FS
DC current input (all ranges): 10% or less of max. input = ±0.1% FS
AC voltage input (A: 0.0 to 400.0 V): 10% or less of max. input = ±0.15% FS
AC voltage input (B: 0.00 to 199.99 V): 10% or less of max. input = ±0.2% FS
AC voltage input (C: 0.000 to 19.999 V; D: 0.0000 to 1.9999 V): 10% or less of max. input = ±1.0% FS
AC current input (A: 0.000 to 10.000 A): 10% or less of max. input = ±0.25% FS
AC current input (B: 0.0000 to 1.9999 A): 10% or less of max. input = ±0.5% FS
AC current input (C: 0.00 to 199.99 mA; D: 0.000 to 19.999 A): 10% or less of max. input = ±0.15% FS
When DC voltage input models are used with a ±1.9999 V range, make sure that the connections between input terminals are not open.
If the input terminals are open, the display will show large variations. Connect resistance of approximately 1 MΩ between the input terminals if they are open

2. The letters "rdg" mean "reading" and refer to the input error.

3. The value (0.5 VA CT) is the VA consumption of the internal CT (current transformer).

K3HB-X_Spec4

4. The K3HB-XVA[][] complies with UL standards when the applied input voltage is within the range 0 to 150 VAC.
If the input voltage is higher than 150 VAC, install an external transformer or take other measures to drop the voltage to 150 VAC or lower.

Event Input Ratings

Input typeS-TMR, HOLD, RESET, ZERO, BANK1, BANK2, BANK4TIMING
ContactON: 1 kΩ max., OFF: 100 kΩ min.---
No-contactON residual voltage: 2 V max.
OFF leakage current: 0.1 mA max.
Load current: 4 mA max.
Maximum applied voltage: 30 VDC max.
ON residual voltage: 3 V max.
OFF leakage current: 1.5 mA max.
Load current: 17 mA max.
Maximum applied voltage: 30 VDC max.

Output Ratings

Contact Output

ItemResistive loads
(250 VAC, cos Φ =1;
30 VDC, L/R=0 ms)
Inductive loads
(250 VAC,
closed circuit,
cos Φ =0.4;
30 VDC, L/R=7 ms)
Rated load5 A at 250 VAC
5 A at 30 VDC
1 A at 250 VAC
1 A at 30 VDC
Mechanical life
expectancy
5,000,000 operations
Electrical life
expectancy
100,000 operations

Transistor Output

Maximum load voltage24 VDC
Maximum load current50 mA
Leakage current100 μA max.

Linear Output

Item0 to 20 mA4 to 20 mA0 to 5 V1 to 5 V0 to 10 V
Allowable load impedance500 Ω max.5 kΩ min.
ResolutionApprox. 10,000
Output error±0.5%FS±0.5%FS
(1 V or less: ±0.15 V; no output for 0 V or less.)

Serial Communications Output

ItemRS-232C, RS-485
Communications methodHalf duplex
Synchronization methodStart-stop synchronization
Baud rate9,600, 19,200, or 38,400 bps
Transmission codeASCII
Data length7 bits or 8 bits
Stop bit length2 bits or 1 bit
Error detectionVertical parity and FCS
Parity checkOdd, even

BCD Output I/O Ratings
(Input Signal Logic: Negative)

I/O signal nameItemRating
InputsREQUEST
HOLD
MAX
MIN
RESET
Input signalNo-voltage
contact input
Input current for no-voltage input10 mA
Signal levelON voltage1.5 V max.
OFF voltage3 V min.
OutputsDATA
POLARITY
OVER
DATA VALID
RUN
Maximum load voltage24 VDC
Maximum load current10 mA
Leakage current100 μA max.
HH
H
PASS
L
LL
Maximum load voltage24 VDC
Maximum load current50 mA
Leakage current100 μA max.

DeviceNet Communications

Communications protocolConforms to DeviceNet
Supported
communications
Remote I/O
communications
Master-Slave connection (polling, bit-strobe, COS, cyclic)
Conforms to DeviceNet communications standards.
I/O allocationsAllocate any I/O data using the Configurator.
Allocate any data, such as DeviceNet-specific parameters and variable area for Digital Indicators.
Input area: 2 blocks, 60 words max.
Output area: 1 block, 29 words max.
(The first word in the area is always allocated for the Output Execution Enabled Flags.)
Message
communications
Explicit message communications
CompoWay/F communications commands can be executed (using explicit message communications)
Connection methodsCombination of multi-drop and T-branch connections (for trunk and drop lines)
Baud rateDeviceNet: 500, 250, or 125 Kbps (automatic follow-up)
Communications mediaSpecial 5-wire cable (2 signal lines, 2 power supply lines, 1 shield line)
Communications
distance
Baud rateNetwork length (max.)Drop line length (max.)Total drop line length (max.)
500 Kbps100 m (100 m)6 m39 m
250 Kbps100 m
(250 m)
6 m78 m
125 Kbps100 m
(500 m)
6 m156 m
The values in parentheses are for Thick Cable.
Communications power supply24-VDC DeviceNet power supply
Allowable voltage fluctuation range11 to 25-VDC DeviceNet power supply
Current consumption50 mA max. (24 VDC)
Maximum number of nodes64 (DeviceNet Configurator is counted as one node when connected)
Maximum number of slaves63
Error control checksCRC errors
DeviceNet power supplySupplied from DeviceNet communications connector

Caution: In the interenst of product improvement, specifications are subject to change without notice.