Page top

Lead Contents

Weighing Indicator

K3HB-V

K3HB-V

An Ideal Indicator for OK/NG Judgements in Automated and Picking Machines, Measuring Factors such as Pressure, Load, Torque, and Weight Using Load Cell Signal Input.

Primary Contents



Model Number Legend

Base Units and Optional Boards can be ordered individually or as sets.

Base Units

K3HB-V_Lineup1

Base Units with Optional Boards

K3HB-V_Lineup2

Optional Boards

Sensor Power Supply/Output Boards

K33_lu3

Relay/Transistor Output Boards

K34_lu4

Event Input Boards

K35_lu5

1. Input Sensor Code

LC:Load cell input (DC low-voltage input)

2. Sensor Power Supply/Output Type Code

None:

CPB:

L1B:

L2B:

B:

FLK1B:

FLK3B:

CPE:

L1E:

L2E:

E:

FLK1E:

FLK3E:

None

Relay output (PASS: SPDT) + Sensor power supply (10 VDC +/-5%, 100 mA) (See note 1.)

Linear current output (0 to 20 or 4 to 20 mA DC) + Sensor power supply (10 VDC +/-5%, 100 mA) (See note 2.)

Linear voltage output (0 to 5, 1 to 5, or 0 to 10 VDC) + Sensor power supply (10 VDC +/-5%, 100 mA) (See note 2.)

Sensor power supply (10 VDC +/-5%, 100 mA)

Communications (RS-232C) + Sensor power supply (10 VDC +/-5%, 100 mA) (See note 2.)

Communications (RS-485) + Sensor power supply (10 VDC +/-5%, 100 mA) (See note 2.)

Relay output (PASS: SPDT) + Sensor power supply (5 VDC +/-5%, 100 mA) (See note1.)

Linear current output (DC0(4) -20 mA) + Sensor power supply (5 VDC +/-5%, 100 mA) (See note 2.)

Linear voltage output (DC0(1) -5 V, 0-10 V)+ Sensor power supply (5 VDC +/-5%, 100 mA) (See note 2.)

Sensor power supply (5 VDC +/-5%, 100 mA)

Communications (RS-232C) + Sensor power supply (5 VDC +/-5%, 100 mA) (See note 2.)

Communications (RS-485) + Sensor power supply (5 VDC +/-5%, 100 mA) (See note 2.)

3. Relay/Transistor Output Type Code

None:

C1:

C2:

T1:

T2:

BCD*:

DRT:

None

Relay contact (H/L: SPDT each)

Relay contact (HH/H/LL/L: SPST-NO each)

Transistor (NPN open collector: HH/H/PASS/L/LL)

Transistor (PNP open collector: HH/H/PASS/L/LL)

BCD output + transistor output (NPN open collector: HH/H/PASS/L/LL)

DeviceNet (See note 2.)

*A Special BCD Output Cable (sold separately) is required.

4. Event Input Type Code

None:

1:

2:

3:

4:

None

5 inputs (M3 terminal blocks), NPN open collector

8 inputs (10-pin MIL connector), NPN open collector

5 inputs (M3 terminal blocks), PNP open collector

8 inputs (10-pin MIL connector), PNP open collector

5. Supply Voltage

100-240 VAC:

24 VAC/VDC:

100 to 240 VAC

24 VAC/VDC

Note

1.CPB, CPE can be combined with relay outputs only.

2.Only one of the following can be used by each Digital Indicator: RS-232C/RS-485 communications, a linear output, or DeviceNet communications.

Accessories (Optional)

K32-DICN:

K32-BCD:

Special Cable (for event inputs, with 8-pin connector)

Special BCD Outoput Cable

Rubber Packing

Model
K32-P1

Note:Rubber packing is provided with the Controller.