Page top

Lead Contents

Timer Interval Indicator

K3HB-P

K3HB-P

Digital Time Interval Meter for Measuring Passing Speed, Time, or Cycle between Two Points.

Primary Contents



Model Number Legend

Base Units and Optional Boards can be ordered individually or as sets.

Base Units

K3HB-P_Lineup1

Base Units with Optional Boards

K3HB-P_Lineup2

Optional Board

Sensor Power Supply/Output Boards

K3HB-P_Lineup3

Relay/Transistor Output Boards

K3HB-P_Lineup4

Event Input Boards

K3HB-P_Lineup5

1. Input Sensor Code

NB:

PB:

NPN input/voltage pulse input

PNP input

2. Sensor Power Supply/Output Type Code

None:

CPA:

L1A:

L2A:

A:

FLK1A:

FLK3A:

None

Relay output (PASS: SPDT) + Sensor power supply (12 VDC±10%, 80 mA) (See note 1.)

Linear current output (0 to 20 or 4 to 20 mA DC) + Sensor power supply (12 VDC±10%, 80 mA) (See note 2.)

Linear voltage output (0 to 5, 1 to 5, or 0 to 10 VDC) + Sensor power supply (12 VDC±10%, 80 mA) (See note 2.)

Sensor power supply (12 VDC ±10%, 80 mA)

Communications (RS-232C) + Sensor power supply (12 VDC±10%, 80 mA) (See note 2.)

Communications (RS-485) + Sensor power supply (12 VDC±10%, 80 mA) (See note 2.)

3. Relay/Transistor Output Type Code

None:

C1:

C2:

T1:

T2:

BCD*:

DRT:

None

Relay contact (H/L: SPDT each)

Relay contact (HH/H/LL/L: SPST-NO each)

Transistor (NPN open collector: HH/H/PASS/L/LL)

Transistor (PNP open collector: HH/H/PASS/L/LL)

BCD output + transistor output (NPN open collector: HH/H/PASS/L/LL)

DeviceNet (See note 2.)

*A Special BCD Output Cable (sold separately) is required.

4. Event Input Type Code

None:

1:

2:

3:

4:

None

5 inputs (HOLD/RESET), NPN open collector

8 inputs (HOLD/RESET/BANK1/BANK2/BANK4), NPN open collector

5 inputs (HOLD/RESET), PNP open collector

8 inputs (HOLD/RESET/BANK1/BANK2/BANK4), PNP open collector

5. Supply Voltage

100-240 VAC:

24 VAC/VDC:

100 to 240 VAC

24 VAC/VDC

Note:

1.CPA can be combined with relay outputs only.

2.Only one of the following can be used by each Digital Indicator: RS-232C/RS-485 communications, a linear output, or DeviceNet communications.

Accessories (Sold Separately)

K32-DICN:

K32-BCD:

Special Cable (for event inputs with 8-pin connector)

Special BCD Output Cable

Rubber Packing

Model
K32-P1

Note:Rubber packing is provided with the Controller.