Page top

Lead Contents

Up/Down Counting Pulse Indicator

K3HB-C

K3HB-C

Measure High-speed Up/down Pulses with this Up/down Pulse Meter.

Primary Contents



Ratings

Supply voltage100 to 240 VAC, 24 VAC/VDC, DeviceNet power supply: 24 VDC
Allowable power supply voltage
range
85% to 110% of the rated power supply voltage, DeviceNet power supply: 11 to 25 VDC
Power consumption
(See note 1.)
100 to 240 VAC: 18 VA max. (max. load)
24 VAC/DC: 11 VA/7 W max. (max. load)
Current consumptionDeviceNet power supply: 50 mA max. (24 VDC)
InputNo-voltage contact, voltage pulse, open collector
External power supply12 VDC±10% 80 mA
Event inputsHold inputNPN open collector or no-voltage contact signal
ON residual voltage: 2 V max.
ON current at 0 Ω : 4 mA max.
Max. applied voltage: 30 VDC max.
OFF leakage current: 0.1 mA max.
Reset input
Bank input
Output ratings
(depends on
the model)
Relay output250 VAC, 30 VDC, 5 A (resistive load)
Mechanical life expectancy: 5,000,000 operations, Electrical life expectancy: 100,000 operations
Transistor outputMaximum load voltage: 24 VDC, Maximum load current: 50 mA, Leakage current: 100 μ A max.
Linear outputLinear output 0 to 20 mA DC, 4 to 20 mA DC:
Load: 500 Ω max, Resolution: Approx. 10,000, Output error: ±0.5% FS
Linear output 0 to 5 VDC, 1 to 5 VDC, 0 to 10 VDC:
Load: 5 k Ω max, Resolution: Approx. 10,000, Output error: ±0.5% FS
(1 V or less: ±0.15 V; no output for 0 V or less)
Display methodNegative LCD (backlit LED) display
7-segment digital display (Character height: PV: 14.2 mm (green/red); SV: 4.9 mm (green))
Main functionsScaling function, measurement operation selection, output hysteresis, output OFF delay, output
test, display value selection, display color selection, key protection, bank selection, display
refresh period, maximum/minimum hold, reset
Ambient operating temperature- 10 to 55 ° C (with no icing or condensation)
Ambient operating humidity25% to 85%
Storage temperature- 25 to 65 ° C (with no icing or condensation)
Altitude2,000 m max.
AccessoriesWatertight packing, 2 fixtures, terminal cover, unit stickers, instruction manual. DeviceNet models
also include a DeviceNet connector (Hirose HR31-5.08P-5SC(01)) and crimp terminals (Hirose
HR31-SC-121) (See note 3.)

Note:

1.DC power supply models require a control power supply capacity of approximately 1 A per Unit when power is turned ON. Particular attention is required when using two or more DC power supply models. The OMRON S8VS-series DC Power Supply Unit is recommended.

2.For K3HB-series DeviceNet models, use only the DeviceNet Connector included with the product. The crimp terminals provided are for Thin Cables.

Characteristics

Display range- 19,999 to 99,999
Measurement rangeFunctions F1, F2: ±2 gigacounts
Functions F3: 0 to 4 gigacounts
Input signalsContact input (dry contact input) (30 Hz max. with ON/OFF pulse width of 15 ms min.)
No contact voltage pulse
ModeInput frequency
range
ON/OFF pulse widthON voltageOFF voltageInput impedance
F10 to 30 kHz16 μs min.4.5 to 30 V-30 to 2 V10 kΩ
F20 to 25 kHz20 μs min.
F30 to 50 kHz9 μs min.
Open collector
ModeInput frequency
range
ON/OFF pulse widthNote: The Up/Down Counting Pulse Meter will
malfunction if a pulse greater than the input
frequency range is input. SYSERR may appear on
the display.
F10 to 30 kHz16 μs min.
F20 to 25 kHz20 μs min.
F30 to 50 kHz9 μs min.
Connectable sensorsON residual voltage: 3 V max.
OFF leakage current: 1.5 mA max.
Load current: Must have a switching capacity of 20 mA or higher.
Must be able to properly switch load currents of 5 mA or less.
Max. No. of display digits5 (- 19999 to 99999)
Comparative output
response time
1 ms max.: Transistor output; 10 ms max.: Relay contact output
(time until the comparative output is made when there is a forced sudden change in the input signal from
15% to 95% or 95% to 15%)
Linear output response
time
10 ms max. (time until the final analog output value is reached when there is a forced sudden change in the
input signal from 15% to 95% or 95% to 15%)
Insulation resistance20 M Ω min. (at 500 VDC)
Dielectric strength2,300 VAC for 1 min between external terminals and case
Noise immunity100 to 240 VAC models: ± 1,500 V at power supply terminals in normal or common mode
(waveform with 1-ns rising edge and pulse width of 1 μ s/100 ns)
24 VAC/VDC models: ± 1,500 V at power supply terminals in normal or common mode
(waveform with 1-ns rising edge and pulse width of 1 μ s/100 ns)
Vibration resistanceFrequency: 10 to 55 Hz; Acceleration: 50 m/s2, 10 sweeps of 5 min each in X, Y, and Z directions
Shock resistance150 m/s2 (100 m/s2 for relay outputs) 3 times each in 3 axes, 6 directions
WeightApprox. 300 g (Base Unit only)
Degree of
protection
Front panelConforms to NEMA 4X for indoor use (equivalent to IP66)
Rear caseIP20
TerminalsIP00 + finger protection (VDE0106/100)
Memory protectionEEPROM (non-volatile memory)
Number of rewrites: 100,000
Applicable standardsUL61010C-1, CSA C22.2 No. 1010.1 (evaluated by UL)
EN61010-1 (IEC61010-1): Pollution degree 2/Overvoltage category II
EN61326: 1997, A1: 1998, A2: 2001
EMCEMI: EN61326 industrial applications
Electromagnetic radiation interference: CISPR 11 Group 1, Class A
Terminal interference voltage: CISPR 11 Group 1, Class A
EMS: EN61326 industrial applications
Electrostatic Discharge Immunity: EN61000-4-2: 4 kV (contact), 8 kV (in air)
Radiated Electromagnetic Field Immunity:
EN61000-4-3: 10 V/m sine wave amplitude modulation (80 MHz to 1 GHz, 1.4 to 2 GHz)
Electrical Fast Transient/Burst Noise Immunity: EN61000-4-4: 2 kV (power line), 1 kV (I/O signal line)
Surge Immunity: EN61000-4-5: 1 kV with line (power line), 2 kV with ground (power line)
Conducted Disturbance Immunity: EN61000-4-6: 3 V (0.15 to 80 MHz)
Power Frequency Magnetic Immunity: EN61000-4-8: 30 A/m (50 Hz) continuous time
Voltage Dips and Interruptions Immunity: EN61000-4-11: 0.5 cycle, 0 ° /180 °, 100% (rated voltage)

Caution: In the interenst of product improvement, specifications are subject to change without notice.