Page top

Primary Contents



Ratings

Power supply voltage100 to 240 VAC (50/60 Hz), 24 VAC/VDC, DeviceNet power supply: 24 VDC
Allowable power supply voltage range85% to 110% of the rated power supply voltage, DeviceNet power supply: 11 to 25 VDC
Power consumption
(See note 1.)
100 to 240 V: 18 VA max. (max. load)
24 VAC/DC: 11 VA/7 W max. (max. load)
Current consumptionDeviceNet power supply: 50 mA max. (24 VDC)
InputPlatinum-resistance thermometer: Pt100
Thermocouple: K, J, T, E, L, U, N, R, S, B, W
A/D conversion methodDelta-Sigma method
External power supplySee Sensor Power Supply/Output Type Codes
Event inputs
(See note 2.)
Timing inputNPN open collector or no-voltage contact signal
ON residual voltage: 3 V max.
ON current at 0Ω : 17 mA max.
Max. applied voltage: 30 VDC max.
OFF leakage current: 1.5 mA max.
Startup compensa-
tion timer input
NPN open collector or no-voltage contact signal
ON residual voltage: 2 V max.
ON current at 0Ω : 4 mA max.
Max. applied voltage: 30 VDC max.
OFF leakage current: 0.1 mA max.
Hold input
Reset input
Bank input
Output ratings
(depends on the
model)
Relay output250 VAC, 30 VDC, 5 A (resistive load)
Mechanical life expectancy: 5,000,000 operations, Electrical life expectancy: 100,000 operations
Transistor outputMaximum load voltage: 24 VDC, Maximum load current: 50 mA, Leakage current: 100μ A max.
Linear outputLinear output 0 to 20 mA DC, 4 to 20 mA DC:
Load: 500Ω max, Resolution: Approx. 10,000, Output error: ±0.5% FS
Linear output 0 to 5 VDC, 1 to 5 VDC, 0 to 10 VDC:
Load: 5 kΩ max, Resolution: Approx. 10,000, Output error: ±0.5% FS
(1 V or less: ±0.15 V; not output for 0 V or less)
Display methodNegative LCD (backlit LED) display
7-segment digital display (Character height: PV: 14.2 mm (green/red); SV: 4.9 mm (green)
Main functionsTemperature input shift, measurement operation selection, averaging, previous average value comparison, zero-limit, output hysteresis, output OFF delay, output test, display value selection, display color selection, key protection, bank selection, display refresh period, maximum/minimum hold, reset
Ambient operating temperature- 10 to 55 ° C (with no icing or condensation)
Ambient operating humidity25% to 85%
Storage temperature-25 to 65 ° C (with no icing or condensation)
Altitude2,000 m max.
AccessoriesWatertight packing, 2 fixtures, terminal cover, unit stickers, instruction manual. DeviceNet models also include a DeviceNet connector (Hirose HR31-5.08P-5SC(01)) and crimp terminals (Hirose HR31-SC-121) (See note 3.)

Note:

1.DC power supply models require a control power supply capacity of approximately 1 A per Unit when power is turned ON. Particular attention is required when using two or more DC power supply models. The OMRON S8VS-series DC Power Supply Unit is recommended.

2.PNP input types are also available.

3.For K3HB-series DeviceNet models, use only the DeviceNet Connector included with the product. The crimp terminals provided are for Thin Cables.

Characteristics

Display range-19,999 to 99,999
AccuracyThermocouple input: (±0.3% PV or ±1 ° C, whichever is larger) ± 1 digit max. (See note.)
Platinum resistance thermometer input: (±0.2% PV or ±0.8 ° C, whichever is larger) ± 1 digit max.
Sampling period20 ms (50 times/second)
Comparative output response timePlatinum-resistance thermometer input range: 120 ms max.
Thermocouple input range: 180 ms max.
(The time until the comparative output is output when there is a forced sudden change in the input signal from 15% to 95% or 95% to 15%. )
Linear output response timePlatinum-resistance thermometer input range: 170 ms max.
Thermocouple input range: 230 ms max.
(The time until the final analog output is reached when there is a forced sudden change in the output signal from 15% to 95% or 95% to 15%.)
Insulation resistance20 MΩ min. (at 500 VDC)
Dielectric strength2,300 VAC for 1 min between external terminals and case
Noise immunity100 to 240 VAC models:
± 1,500 V at power supply terminals in normal or common mode
(waveform with 1-ns rising edge and pulse width of 1μs/100 ns)
24 VAC/VDC models:
±1,500 V at power supply terminals in normal or common mode
(waveform with 1-ns rising edge and pulse width of 1μs/100 ns)
Vibration resistanceFrequency: 10 to 55 Hz; Acceleration: 50 m/s2, 10 sweeps of 5 min each in X, Y, and Z directions
Shock resistance150 m/s2 (100 m/s2 for relay outputs) 3 times each in 3 axes, 6 directions
WeightApprox. 300 g (Base Unit only)
Degree of protectionFront panelConforms to NEMA 4X for indoor use (equivalent to IP66)
Rear caseIP20
TerminalsIP00 + finger protection (VDE0106/100)
Memory protectionEEPROM (non-volatile memory)
Number of rewrites: 100,000
Applicable standardsUL61010C-1, CSA C22.2 No. 1010.1 (evaluated by UL)
EN61010-1 (IEC61010-1): Pollution degree 2/Overvoltage category II
EN61326: 1997, A1: 1998, A2: 2001
EMCEMI: EN61326 industrial applications
Electromagnetic radiation interference
CISPR 11 Group 1, Class A
Terminal interference voltage
CISPR 11 Group 1, Class A
EMS: EN61326 industrial applications
Electrostatic Discharge Immunity
EN61000-4-2: 4 kV (contact), 8 kV (in air)
Radiated Electromagnetic Field Immunity
EN61000-4-3: 10 V/m 1 kHz sine wave amplitude modulation (80 MHz to 1 GHz, 1.4 to 2 GHz)
Electrical Fast Transient/Burst Immunity
EN61000-4-4: 2 kV (power line), 1 kV (I/O signal line)
Surge Immunity
EN61000-4-5: 1 kV with line (power line), 2 kV with ground (power line)
Conducted Disturbance Immunity
EN61000-4-6: 3 V (0.15 to 80 MHz)
Power Frequency Magnetic Immunity
EN61000-4-8: 30 A/m (50 Hz) continuous time
Voltage Dips and Interruptions Immunity
EN61000-4-11: 0.5 cycle, 0 ° /180 °, 100% (rated voltage)

Note:K, T, N (−100℃ or less): ±2℃ ±1 digit max.
U, L: ±2℃ ±1 digit max.
B (400℃ max.): Nothing specified.
R, S (200℃ max.): ±3℃ ±1 digit max.
W: (±0.3% PV or ±3℃ whichever is larger) ±1 digit max.

Input Ranges

Platinum-resistance Thermometer/Thermocouple

K3HB-H_Spec3

The range shown in dark shading indicates the factory setting.

Celsius/Fahrenheit Correlation Values and Setting/Specified Ranges

Input typeSetting rangeIndication range
°C°F°C°F
Pt100 (1)-200.0 to 850.0-300.0 to 1500.0-305.0 to 955.0-480.0 to 1680.0
Pt100 (2)-150.00 to 150.00-199.99 to 300.00-180.00 to 180.00-199.99 to 350.00
K (1)-200.0 to 1300.0-300.0 to 2300.0-350.0 to 1450.0-560.0 to 2560.0
K (2)-20.0 to 500.00.0 to 900.0-72.0 to 552.0-90.0 to 990.0
J (1)-100.0 to 850.0-100.0 to 1500.0-195.0 to 945.0-260.0 to 1660.0
J (2)-20.0 to 400.00.0 to 750.0-62.0 to 442.0-75.0 to 825.0
T-200.0 to 400.0-300.0 to 700.0-260.0 to 460.0-400.0 to 800.0
E0.0 to 600.00.0 to 1100.0-60.0 to 660.0-110.0 to 1210.0
L-100.0 to 850.0-100.0 to 1500.0-195.0 to 945.0-260.0 to 1660.0
U-200.0 to 400.0-300.0 to 700.0-260.0 to 460.0-400.0 to 800.0
N-200.0 to 1300.0-300.0 to 2300.0-350.0 to 1450.0-560.0 to 2560.0
R0.0 to 1700.00.0 to 3000.0-170.0 to 1870.0-300.0 to 3300.0
S0.0 to 1700.00.0 to 3000.0-170.0 to 1870.0-300.0 to 3300.0
B100.0 to 1800.0300.0 to 3200.0-70.0 to 1970.010.0 to 3490.0
W0.0 to 2300.00.0 to 4100.0-230.0 to 2530.0-410.0 to 4510.0

Event Input Ratings

Input typeS-TMR, HOLD, RESET, ZERO, BANK1, BANK2, BANK4TIMING
ContactON: 1 kΩ max., OFF: 100 k Ω min.---
No-contactON residual voltage: 2 V max.
OFF leakage current: 0.1 mA max.
Load current: 4 mA max.
Maximum applied voltage: 30 VDC max.
ON residual voltage: 3 V max.
OFF leakage current: 1.5 mA max.
Load current: 17 mA max.
Maximum applied voltage: 30 VDC max.

Output Ratings

Contact Output

ItemResistive loads
(250 VAC, cos Φ =1;
30 VDC, L/R=0 ms)
Inductive loads
(250 VAC, closed circuit, cos Φ =0.4;
30 VDC, L/R=7 ms)
Rated load5 A at 250 VAC
5 A at 30 VDC
1 A at 250 VAC
1 A at 30 VDC
Mechanical life expectancy5,000,000 operations
Electrical life expectancy100,000 operations

Transistor Output

Maximum load voltage24 VDC
Maximum load current50 mA
Leakage current100 μA max.

Linear Output

Item0 to 20 mA4 to 20 mA0 to 5 V1 to 5 V0 to 10 V
Allowable load impedance500 Ω max.5 k Ω min.
ResolutionApprox. 10,000
Output error±0.5%FS±0.5%FS (1 V or less: ±0.15 V; not output for 0 V or less)

Serial Communications Output

ItemRS-232C, RS-485
Communications methodHalf duplex
Synchronization methodStart-stop synchronization
Baud rate9,600, 19,200, or 38,400 bps
Transmission codeASCII
Data length7 bits or 8 bits
Stop bit length2 bits or 1 bit
Error detectionVertical parity and FCS
Parity checkOdd, even

BCD Output I/O Ratings (Input Signal Logic: Negative)

I/O signal nameItemRating
InputsREQUEST
HOLD
MAX
MIN
RESET
Input signalNo-voltage contact input
Input current for no-voltage input10 mA
Signal levelON voltage1.5 V max.
OFF voltage3 V min.
OutputsDATA
POLARITY
OVER
DATA VALID
RUN
Maximum load voltage24 VDC
Maximum load current10 mA
Leakage current100 μ A max.
HH
H
PASS
L
LL
Maximum load voltage24 VDC
Maximum load current50 mA
Leakage current100 μ A max.

DeviceNet Communications

Communications protocolConforms to DeviceNet
Supported communicationsRemote I/O
communications
Master-Slave connection (polling, bit-strobe, COS, cyclic)
Conforms to DeviceNet communications standards.
I/O allocationsAllocate any I/O data using the Configurator.
Allocate any data, such as DeviceNet-specific parameters and variable area for Digital Indicators.
Input area: 2 blocks, 60 words max.
Output area: 1 block, 29 words max.
(The first word in the area is always allocated for the Output Execution Enabled Flags.)
Message
communications
Explicit message communications
CompoWay/F communications commands can be executed (using explicit message communications)
Connection methodsCombination of multi-drop and T-branch connections (for trunk and drop lines)
Baud rateDeviceNet: 500, 250, or 125 Kbps (automatic follow-up)
Communications mediaSpecial 5-wire cable (2 signal lines, 2 power supply lines, 1 shield line)
Communications distance
Baud rateNetwork length
(max.)
Drop line length
(max.)
Total drop line
length (max.)
500 Kbps100 m (100 m)6 m39 m
250 Kbps100 m
(250 m)
6 m78 m
125 Kbps100 m
(500 m)
6 m156 m
The values in parentheses are for Thick Cable.
Communications power supply24-VDC DeviceNet power supply
Allowable voltage fluctuation range11 to 25-VDC DeviceNet power supply
Current consumption50 mA max. (24 VDC)
Maximum number of nodes64 (DeviceNet Configurator is counted as one node when connected)
Maximum number of slaves63
Error control checksCRC errors
DeviceNet power supplySupplied from DeviceNet communications connector

Caution: In the interenst of product improvement, specifications are subject to change without notice.