![]()
Global
These are navigation links to move inside this page.
Programmable Terminals
NS-series PTs navigate all areas of machine operation, from daily operation to error recovery.
![]()
Quick links to 'NS Series' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Performance/Specifications
| Series | NS5-V2 | ||||||||||
| Type | 5.7-inch Monochrome STN | 5.7-inch Color STN | |||||||||
| Appearance | ![]() | ![]() | |||||||||
| Display device | Monochrome LCD | STN color LCD | |||||||||
| Effective display area | Width 117.2 × height 88.4 mm (5.7 inches) | ||||||||||
| Case color | Ivory | Black | Ivory | Black | |||||||
| Built-in Ethernet port | No | Yes | No | Yes | No | Yes | No | Yes | |||
| Model number | NS5- MQ10- V2 | NS5- MQ11- V2 | NS5- MQ10B- V2 | NS5- MQ011B- V2 | NS5- SQ10- V2 | NS5- SQ11- V2 | NS5- SQ10B- V2 | NS5- SQ11B- V2 | |||
| Display colors | 16 gradations | 256 colors | |||||||||
| Number of dots | 320 dot horizontal × 240 dot vertical | ||||||||||
| View angle | Left/right: 45°, Top: 20°, Bottom: 40° | Left/right: 50°, Top: 45°, Bottom: 50° | |||||||||
| Screen data capacity | 60 Mbytes | ||||||||||
| Image data (BMP or JPG images) | 16 gradations | 4,096 colors | |||||||||
| Memory Card | Supported | ||||||||||
| Ladder Monitor function | Not supported | ||||||||||
| Video Input Unit support | Not supported | ||||||||||
| Image displayed via video input | --- | ||||||||||
| Controller Link Interface Unit (Wired) support | Not supported | ||||||||||
| Backlight Note: Contact your nearest OMRON representative to replace the backlight. | Service life | 50,000 hours min. | 75,000 hours min. | ||||||||
| Note: This is the estimated time before brightness is reduced by half at room temperature and humidity. It is not a guaranteed value. The service life will be dramatically shortened if PT is used at low temperatures. For example, using the PT at temperatures of 0°C will reduce the service life to approximately 10,000 hours (reference value). | |||||||||||
| Brightness adjustment | There are 3 levels that can be set with the touch panel. Note: The brightness cannot be adjusted much. | ||||||||||
| Backlight error detection | Error is detected automatically, and the RUN indicator flashes green as notification. Note: This function does not indicate that the service life has been reached. It detects when the backlight is not lit due to a disconnection or other errors. Backlight error detection indicates that all backlights (2) are OFF. | ||||||||||
| Touch panel (matrix type) | Method | Matrix resistive membrane | |||||||||
| Number of switches/ resolution | 300 (20 horizontal × 15 vertical) 16 × 16 dots for each switch | ||||||||||
| Input | Pressure-sensitive | ||||||||||
| Service life | 1,000,000 touch operations. | ||||||||||
| Display text | Labels | Can be specified in CX-Designer. Font, style, and size can be specified. | |||||||||
| Numerals, alarms, and character strings | Scalable Gothic: Magnification: 6 to 255 points | ||||||||||
| Rough: Magnification: 1 × 1, 1 × 2, 2 × 1, 2 × 2, 3 × 3, 4 × 4, 8 × 8 | |||||||||||
| Standard: Magnification: 1 × 1, 1 × 2, 2 × 1, 2 × 2, 3 × 3, 4 × 4, 8 × 8 | |||||||||||
| Fine: Magnification: 1 × 1, 1 × 2, 2 × 1, 2 × 2, 3 × 3, 4 × 4, 8 × 8 | |||||||||||
| 7-segment display: Can display only numerals, dates, and times. | |||||||||||
| Supported languages (42 languages) | Scalable Gothic, rough, standard, and fine can be used for 42 languages. Japanese, simplified Chinese, traditional Chinese, Korean, English, French, German, Italian, Portuguese, Spain, Swedish, Dutch, Finnish, Norwegian, Basque, Catalan, Danish, Albanian, Croatian, Czech, Hungarian, Polish, Romanian, Slovak, Slovenian, Bulgarian, Belarusian, Russian, Serbian, Macedonian, Ukranian, Georgian, Icelandic, Afrikaans, Faroese, Indonesian, Greek, Turkish, Estonian, Latvian, Lithuanian, Thai (supported only with scalable Gothic font) | ||||||||||
| Text attributes | Color | Monochrome, 16 gradations | 256 colors | ||||||||
| Font style (only when vector font is specified) | Bold or italic | ||||||||||
| Vertical alignment | Top, center, or bottom | ||||||||||
| Horizontal alignment | Left-justified, centered, or right-justified | ||||||||||
| Flicker | Objects supporting flicker | Functional objects: Select from up to 10 types of registered flicker settings. The flicker speed and flicker range can be set. Fixed objects: Select from three flicker types. | |||||||||
| Numeral units and scale settings | 1.000 max. | ||||||||||
| Alarm/event settings | 5,000 max. | ||||||||||
| Memory Card | Interface | One ATA-Compact Flash interface slot | |||||||||
| Functions | Used to transfer and store screen data, store logging data, and store history data. (Alarm/Event History, Operation Log, and Error Log generated during Macro execution). | ||||||||||
| Expansion interface | For Expansion Interface Units | ||||||||||
| Serial Communi- cations | Port A | Connector | Conforms to EIA RS-232C. D-Sub female 9-pin connector 5-V output (250 mA max.) through pin 6 (See note.) Note: The 5-V outputs of serial ports A and B cannot be used at the same time. | ||||||||
| Functions | Host (PLC) access: 1:N NT Links (connections with CS/CJ/CP-series PLCs and C200HX/HG/HE(-Z) PLCs), 1:1 NT Links, or Host Link (connections with C Series or CVM1/CV-series PLCs) Direct access to Temperature Controllers using Smart Active Parts: CompoWay/F and bar code reader connections (Read directly from display.) | ||||||||||
| Port B | Connector | Conforms to EIA RS-232C. D-Sub female 9-pin connector 5-V output (250 mA max.) through pin 6 (See note.) The 5-V outputs of serial ports A and B cannot be used at the same time. Note: The 5-V outputs of serial ports A and B cannot be used at the same time. | |||||||||
| Functions | Host (PLC) access: 1:N NT Links (connections with CS/CJ/CP-series PLCs and C200HX/HG/HE(-Z) PLCs) or 1:1 NT Links (connections with C Series or CVM1/CV-series PLCs) Direct access to Temperature Controllers using Smart Active Parts: CompoWay/F and bar code reader connections (Read directly from display.) | ||||||||||
| USB SLAVE Specifications | USB rating | USB1.1 | |||||||||
| Connector | TYPE-B (Slave) | ||||||||||
| Functions | Connection with the CX-Designer (for screen data transfers) Connecting to a PictBridge-compatible Printer Recommended printers: EPSON: PM-G4500, PX-G5300, PX-5600 Canon: PIXUS MX7600, PIXUS MP980/MP630/MP620/MP540/MP480, PIXUS iP4600/iP3600/iP100, PIXUS iX5000, PIXUS Pro9500/Pro9000 | ||||||||||
| USB HOST Specifications | USB rating | None | |||||||||
| Connector | |||||||||||
| Functions | |||||||||||
| Built-in Ethernet Specifications (NS[]-[][][]1- V2 only) | Conformance standards | Conforms to IEEE 802.3/Ethernet (10Base-T/100Base-TX). | |||||||||
| Function | Host (PLC) access and connection with the CX-Designer (for screen data transfers) | ||||||||||
| Controller Link (Wired-type) Specifications | Baud rate | --- | |||||||||
| Transmission path | --- | ||||||||||
| Functions | --- | ||||||||||
| Video Input Specifications | Resolution | --- | |||||||||
| Input signal | --- | ||||||||||
| Number of video inputs | --- | ||||||||||
| Series | NS5-V2 | NS8-V2 | |||||||||
| Type | 5.7-inch Color TFT | 8.4-inch Color TFT | |||||||||
| Appearance | ![]() | ![]() | |||||||||
| Display device | Color TFT | High-definition TFT color LCD | |||||||||
| Effective display area | Width 117.2 × height 88.4 mm (5.7 inches) | Width 170.9 × height 128.2 mm (8.4 inches) | |||||||||
| Case color | Ivory | Black | Ivory | Black | |||||||
| Built-in Ethernet port | No | Yes | No | Yes | No | Yes | No | Yes | |||
| Model number | NS5- TQ10- V2 | NS5- TQ11- V2 | NS5- TQ10B- V2 | NS5- TQ11B- V2 | NS8- TV00- V2 | NS8- TV01- V2 | NS8- TV00B- V2 | NS8- TV01B- V2 | |||
| Display colors | 256 colors | 256 colors | |||||||||
| Number of dots | 320 dot horizontal × 240 dot vertical | 640 dot horizontal × 480 dot vertical | |||||||||
| View angle | Left/right: 70°, Top: 70°, Bottom: 50° | Left/right: 65°, Top: 50°, Bottom: 60° | |||||||||
| Screen data capacity | 60 Mbytes | 60 Mbytes | |||||||||
| Image data (BMP or JPG images) | 32,768 colors | 32,768 colors | |||||||||
| Memory Card | Supported | Supported | |||||||||
| Ladder Monitor function | Not supported | Supported | |||||||||
| Video Input Unit support | Not supported | Supported | |||||||||
| Image displayed via video input | --- | 260,000 colors | |||||||||
| Controller Link Interface Unit (Wired) support | Not supported | Not supported | |||||||||
| Backlight Note: Contact your nearest OMRON representative to replace the backlight. | Service life | 75,000 hours min. | 50,000 hours min. | ||||||||
| Note: This is the estimated time before brightness is reduced by half at room temperature and humidity. It is not a guaranteed value. The service life will be dramatically shortened if PT is used at low temperatures. For example, using the PT at temperatures of 0°C will reduce the service life to approximately 10,000 hours (reference value). | |||||||||||
| Brightness adjustment | There are 3 levels that can be set with the touch panel. Note: The brightness cannot be adjusted much. | ||||||||||
| Backlight error detection | Error is detected automatically, and the RUN indicator flashes green as notification. Note: This function does not indicate that the service life has been reached. It detects when the backlight is not lit due to a disconnection or other errors. Backlight error detection indicates that all backlights (2) are OFF. | ||||||||||
| Touch panel (matrix type) | Method | Matrix resistive membrane | |||||||||
| Number of switches/ resolution | 300 (20 horizontal × 15 vertical) 16 × 16 dots for each switch | 768 (32 horizontal × 24 vertical) 20 × 20 dots for each switch | |||||||||
| Input | Pressure-sensitive | ||||||||||
| Service life | 1,000,000 touch operations. | ||||||||||
| Display text | Labels | Can be specified in CX-Designer. Font, style, and size can be specified. | |||||||||
| Numerals, alarms, and character strings | Scalable Gothic: Magnification: 6 to 255 points | ||||||||||
| Rough: Magnification: 1 × 1, 1 × 2, 2 × 1, 2 × 2, 3 × 3, 4 × 4, 8 × 8 | |||||||||||
| Standard: Magnification: 1 × 1, 1 × 2, 2 × 1, 2 × 2, 3 × 3, 4 × 4, 8 × 8 | |||||||||||
| Fine: Magnification: 1 × 1, 1 × 2, 2 × 1, 2 × 2, 3 × 3, 4 × 4, 8 × 8 | |||||||||||
| 7-segment display: Can display only numerals, dates, and times. | |||||||||||
| Supported languages (42 languages) | Scalable Gothic, rough, standard, and fine can be used for 42 languages. Japanese, simplified Chinese, traditional Chinese, Korean, English, French, German, Italian, Portuguese, Spain, Swedish, Dutch, Finnish, Norwegian, Basque, Catalan, Danish, Albanian, Croatian, Czech, Hungarian, Polish, Romanian, Slovak, Slovenian, Bulgarian, Belarusian, Russian, Serbian, Macedonian, Ukranian, Georgian, Icelandic, Afrikaans, Faroese, Indonesian, Greek, Turkish, Estonian, Latvian, Lithuanian, Thai (supported only with scalable Gothic font) | ||||||||||
| Text attributes | Color | 256 colors | |||||||||
| Font style (only when vector font is specified) | Bold or italic | ||||||||||
| Vertical alignment | Top, center, or bottom | ||||||||||
| Horizontal alignment | Left-justified, centered, or right-justified | ||||||||||
| Flicker | Objects supporting flicker | Functional objects: Select from up to 10 types of registered flicker settings. The flicker speed and flicker range can be set. Fixed objects: Select from three flicker types. | |||||||||
| Numeral units and scale settings | 1.000 max. | ||||||||||
| Alarm/event settings | 5,000 max. | ||||||||||
| Memory Card | Interface | One ATA-Compact Flash interface slot | |||||||||
| Functions | Used to transfer and store screen data, store logging data, and store history data. (Alarm/Event History, Operation Log, and Error Log generated during Macro execution). | ||||||||||
| Expansion interface | For Expansion Interface Units | ||||||||||
| Serial Communi- cations | Port A | Connector | Conforms to EIA RS-232C. D-Sub female 9-pin connector 5-V output (250 mA max.) through pin 6 (See note.) Note: The 5-V outputs of serial ports A and B cannot be used at the same time. | ||||||||
| Functions | Host (PLC) access: 1:N NT Links (connections with CS/CJ/CP-series PLCs and C200HX/HG/HE(-Z) PLCs), 1:1 NT Links, or Host Link (connections with C Series or CVM1/CV-series PLCs) Direct access to Temperature Controllers using Smart Active Parts: CompoWay/F and bar code reader connections (Read directly from display.) | ||||||||||
| Port B | Connector | Conforms to EIA RS-232C. D-Sub female 9-pin connector 5-V output (250 mA max.) through pin 6 (See note.) The 5-V outputs of serial ports A and B cannot be used at the same time. Note: The 5-V outputs of serial ports A and B cannot be used at the same time. | |||||||||
| Functions | Host (PLC) access: 1:N NT Links (connections with CS/CJ/CP-series PLCs and C200HX/HG/HE(-Z) PLCs) or 1:1 NT Links (connections with C Series or CVM1/CV-series PLCs) Direct access to Temperature Controllers using Smart Active Parts: CompoWay/F and bar code reader connections (Read directly from display.) | ||||||||||
| USB SLAVE Specifications | USB rating | USB1.1 | |||||||||
| Connector | TYPE-B (Slave) | ||||||||||
| Functions | Connection with the CX-Designer (for screen data transfers) Connecting to a PictBridge-compatible Printer Recommended printers: EPSON: PM-G4500, PX-G5300, PX-5600 Canon: PIXUS MX7600, PIXUS MP980/MP630/MP620/MP540/MP480, PIXUS iP4600/iP3600/iP100, PIXUS iX5000, PIXUS Pro9500/Pro9000 | ||||||||||
| USB HOST Specifications | USB rating | None | USB1.1 | ||||||||
| Connector | TYPE-A (Host) | ||||||||||
| Functions | Connection with a printer (for hard copies) Recommended printers: EPSON: PM-2200C, PM-930C, PM-870C, PM-740C, PM-900C, PM-D600, PM-D870, PM-G720, PM-G730, PM-A970, PM-T990, PX-5500, PX-A650, PX-A720, PX-G5100, PX-G930 Canon: BJ M70, BJ M40, PIXUS 550i, PIXUS 50i, PIXUS 80i, PIXUS iP2000, PIXUS iP3100, PIXUS iP4100, PIXUS iP4100R, PIXUS iP90, PIXUS iP3300 | ||||||||||
| Built-in Ethernet Specifications (NS[]-[][][]1- V2 only) | Conformance standards | Conforms to IEEE 802.3/Ethernet (10Base-T/100Base-TX). | |||||||||
| Function | Host (PLC) access and connection with the CX-Designer (for screen data transfers) | ||||||||||
| Controller Link (Wired-type) Specifications | Baud rate | --- | --- | ||||||||
| Transmission path | --- | --- | |||||||||
| Functions | --- | --- | |||||||||
| Video Input Specifications | Resolution | --- | NS-CA001: 320 × 240, 640 × 480, 800 × 600 dots NS-CA002: User-defined size | ||||||||
| Input signal | --- | NS-CA001: NTSC composite video or PAL NS-CA002: NTSC composite video or PAL | |||||||||
| Number of video inputs | --- | NS-CA001: Number of cameras: 4 max. NS-CA002: 2 cameras + RGB | |||||||||
| Series | NS10-V2 | NS12-V2 | |||||||||
| Type | 10.4-inch Color TFT | 12.1-inch Color TFT | |||||||||
| Appearance | ![]() | ![]() | |||||||||
| Display device | High-definition TFT color LCD | High-definition TFT color LCD | |||||||||
| Effective display area | Width 215.2 × height 162.4 mm (10.4 inches) | Width 246.0 × height 184.5 mm (12.1 inches) | |||||||||
| Case color | Ivory | Black | Ivory | Black | |||||||
| Built-in Ethernet port | No | Yes | No | Yes | No | Yes | No | Yes | |||
| Model number | NS10- TV00- V2 | NS10- TV01- V2 | NS10- TV00B- V2 | NS10- TV01B- V2 | NS12- TS00- V2 | NS12- TS01- V2 | NS12- TS00B- V2 | NS12- TS01B- V2 | |||
| Display colors | 256 colors | 256 colors | |||||||||
| Number of dots | 640 dot horizontal × 480 dot vertical | 800 dot horizontal × 600 dot vertical | |||||||||
| View angle | Left/right: 60 ° , Top: 35 ° , Bottom: 65 ° | Left/right: 60 ° , Top: 45 ° , Bottom: 75 ° | |||||||||
| Screen data capacity | 60 Mbytes | 60 Mbytes | |||||||||
| Image data (BMP or JPG images) | 32,768 colors | 32,768 colors | |||||||||
| Memory Card | Supported | Supported | |||||||||
| Ladder Monitor function | Supported | Supported | |||||||||
| Video Input Unit support | Supported | Supported | |||||||||
| Image displayed via video input | 260,000 colors | 260,000 colors | |||||||||
| Controller Link Interface Unit (Wired) support | Supported | Supported | |||||||||
| Backlight Note: Contact your nearest OMRON representative to replace the backlight. | Service life | 50,000 hours min. | 50,000 hours min. | ||||||||
| Note: This is the estimated time before brightness is reduced by half at room temperature and humidity. It is not a guaranteed value. The service life will be dramatically shortened if PT is used at low temperatures. For example, using the PT at temperatures of 0°C will reduce the service life to approximately 10,000 hours (reference value). | |||||||||||
| Brightness adjustment | There are 3 levels that can be set with the touch panel. Note: The brightness cannot be adjusted much. | ||||||||||
| Backlight error detection | Error is detected automatically, and the RUN indicator flashes green as notification. Note: This function does not indicate that the service life has been reached. It detects when the backlight is not lit due to a disconnection or other errors. Backlight error detection indicates that all backlights (2) are OFF. | ||||||||||
| Touch panel (matrix type) | Method | Matrix resistive membrane | |||||||||
| Number of switches/ resolution | 1,200 (40 horizontal × 30 vertical) 16 × 16 dots for each switch | 1,900 (50 horizontal × 38 vertical) 16 × 16 dots for each switch | |||||||||
| Input | Pressure-sensitive | ||||||||||
| Service life | 1,000,000 touch operations. | ||||||||||
| Display text | Labels | Can be specified in CX-Designer. Font, style, and size can be specified. | |||||||||
| Numerals, alarms, and character strings | Scalable Gothic: Magnification: 6 to 255 points | ||||||||||
| Rough: Magnification: 1 × 1, 1 × 2, 2 × 1, 2 × 2, 3 × 3, 4 × 4, 8 × 8 | |||||||||||
| Standard: Magnification: 1 × 1, 1 × 2, 2 × 1, 2 × 2, 3 × 3, 4 × 4, 8 × 8 | |||||||||||
| Fine: Magnification: 1 × 1, 1 × 2, 2 × 1, 2 × 2, 3 × 3, 4 × 4, 8 × 8 | |||||||||||
| 7-segment display: Can display only numerals, dates, and times. | |||||||||||
| Supported languages (42 languages) | Scalable Gothic, rough, standard, and fine can be used for 42 languages. Japanese, simplified Chinese, traditional Chinese, Korean, English, French, German, Italian, Portuguese, Spain, Swedish, Dutch, Finnish, Norwegian, Basque, Catalan, Danish, Albanian, Croatian, Czech, Hungarian, Polish, Romanian, Slovak, Slovenian, Bulgarian, Belarusian, Russian, Serbian, Macedonian, Ukranian, Georgian, Icelandic, Afrikaans, Faroese, Indonesian, Greek, Turkish, Estonian, Latvian, Lithuanian, Thai (supported only with scalable Gothic font) | ||||||||||
| Text attributes | Color | 256 colors | |||||||||
| Font style (only when vector font is specified) | Bold or italic | ||||||||||
| Vertical alignment | Top, center, or bottom | ||||||||||
| Horizontal alignment | Left-justified, centered, or right-justified | ||||||||||
| Flicker | Objects supporting flicker | Functional objects: Select from up to 10 types of registered flicker settings. The flicker speed and flicker range can be set. Fixed objects: Select from three flicker types. | |||||||||
| Numeral units and scale settings | 1.000 max. | ||||||||||
| Alarm/event settings | 5,000 max. | ||||||||||
| Memory Card | Interface | One ATA-Compact Flash interface slot | |||||||||
| Functions | Used to transfer and store screen data, store logging data, and store history data. (Alarm/Event History, Operation Log, and Error Log generated during Macro execution). | ||||||||||
| Expansion interface | For Expansion Interface Units | ||||||||||
| Serial Communi- cations | Port A | Connector | Conforms to EIA RS-232C. D-Sub female 9-pin connector 5-V output (250 mA max.) through pin 6 (See note.) Note: The 5-V outputs of serial ports A and B cannot be used at the same time. | ||||||||
| Functions | Host (PLC) access: 1:N NT Links (connections with CS/CJ/CP-series PLCs and C200HX/HG/HE(-Z) PLCs), 1:1 NT Links, or Host Link (connections with C Series or CVM1/CV-series PLCs) Direct access to Temperature Controllers using Smart Active Parts: CompoWay/F and bar code reader connections (Read directly from display.) | ||||||||||
| Port B | Connector | Conforms to EIA RS-232C. D-Sub female 9-pin connector 5-V output (250 mA max.) through pin 6 (See note.) The 5-V outputs of serial ports A and B cannot be used at the same time. Note: The 5-V outputs of serial ports A and B cannot be used at the same time. | |||||||||
| Functions | Host (PLC) access: 1:N NT Links (connections with CS/CJ/CP-series PLCs and C200HX/HG/HE(-Z) PLCs) or 1:1 NT Links (connections with C Series or CVM1/CV-series PLCs) Direct access to Temperature Controllers using Smart Active Parts: CompoWay/F and bar code reader connections (Read directly from display.) | ||||||||||
| USB SLAVE Specifications | USB rating | USB1.1 | |||||||||
| Connector | TYPE-B (Slave) | ||||||||||
| Functions | Connection with the CX-Designer (for screen data transfers) Connecting to a PictBridge-compatible Printer Recommended printers: EPSON: PM-G4500, PX-G5300, PX-5600 Canon: PIXUS MX7600, PIXUS MP980/MP630/MP620/MP540/MP480, PIXUS iP4600/iP3600/iP100, PIXUS iX5000, PIXUS Pro9500/Pro9000 | ||||||||||
| USB HOST Specifications | USB rating | USB1.1 | |||||||||
| Connector | TYPE-A (Host) | ||||||||||
| Functions | Connection with a printer (for hard copies) Recommended printers: EPSON: PM-2200C, PM-930C, PM-870C, PM-740C, PM-900C, PM-D600, PM-D870, PM-G720, PM-G730, PM-A970, PM-T990, PX-5500, PX-A650, PX-A720, PX-G5100, PX-G930 Canon: BJ M70, BJ M40, PIXUS 550i, PIXUS 50i, PIXUS 80i, PIXUS iP2000, PIXUS iP3100, PIXUS iP4100, PIXUS iP4100R, PIXUS iP90, PIXUS iP3300 | ||||||||||
| Built-in Ethernet Specifications (NS[]-[][][]1- V2 only) | Conformance standards | Conforms to IEEE 802.3/Ethernet (10Base-T/100Base-TX). | |||||||||
| Function | Host (PLC) access and connection with the CX-Designer (for screen data transfers) | ||||||||||
| Controller Link (Wired-type) Specifications | Baud rate | 2 M/1 M/500 K | |||||||||
| Transmission path | Shielded twisted-pair cable (special cable) | ||||||||||
| Functions | Host (PLC) access and data links | ||||||||||
| Video Input Specifications | Resolution | NS-CA001: 320 × 240, 640 × 480, 800 × 600 dots NS-CA002: User-defined size | |||||||||
| Input signal | NS-CA001: NTSC composite video or PAL NS-CA002: NTSC composite video or PAL | ||||||||||
| Number of video inputs | NS-CA001: Number of cameras: 4 max. NS-CA002: 2 cameras + RGB | ||||||||||
| Series | NS15-V2 | ||||
| Type | 15-inch Color TFT | ||||
| Appearance | ![]() | ||||
| Display device | High-definition TFT color LCD | ||||
| Effective display area | Width 304.1 × height 228.1 mm (15 inches) | ||||
| Case color | Silver | Black | |||
| Built-in Ethernet port | Yes | Yes | |||
| Model number | NS15-TX01S-V2 | NS15-TX01B-V2 | |||
| Display colors | 256 colors | ||||
| Number of dots | 1,024 dot horizontal × 768 dot vertical | ||||
| View angle | Left/right: 80 ° , Top: 70 ° , Bottom: 60 ° | ||||
| Screen data capacity | 60 Mbytes | ||||
| Image data (BMP or JPG images) | 32,768 colors | ||||
| Memory Card | Supported | ||||
| Ladder Monitor function | Supported | ||||
| Video Input Unit support | (Only RGB input is enabled.) | ||||
| Image displayed via video input | --- | ||||
| Controller Link Interface Unit (Wired) support | Supported | ||||
| Backlight Note: Contact your nearest OMRON representative to replace the backlight. | Service life | 50,000 hours min. | |||
| Note: This is the estimated time before brightness is reduced by half at room temperature and humidity. It is not a guaranteed value. The service life will be dramatically shortened if PT is used at low temperatures. For example, using the PT at temperatures of 0°C will reduce the service life to approximately 10,000 hours (reference value). | |||||
| Brightness adjustment | Adjustable in steps using touch panel operation or stepless adjustment is possible using external variable resistor (minimum brightness: 15 cd/m2). | ||||
| Backlight error detection | Error is detected automatically, and the RUN indicator flashes green as notification. Note: This function does not indicate that the service life has been reached. It detects when the backlight is not lit due to a disconnection or other errors. Backlight error detection indicates that all backlights (2) are OFF. | ||||
| Touch panel (matrix type) | Method | Analog resistive membrane (See note) | |||
| Number of switches/ resolution | Resolution: 1,024 (horizontal) x 1,024 (vertical) | ||||
| Input | Pressure-sensitive | ||||
| Service life | 1,000,000 touch operations. | ||||
| Display text | Labels | Can be specified in CX-Designer. Font, style, and size can be specified. | |||
| Numerals, alarms, and character strings | Scalable Gothic: Magnification: 6 to 255 points | ||||
| Rough: Magnification: 1 × 1, 1 × 2, 2 × 1, 2 × 2, 3 × 3, 4 × 4, 8 × 8 | |||||
| Standard: Magnification: 1 × 1, 1 × 2, 2 × 1, 2 × 2, 3 × 3, 4 × 4, 8 × 8 | |||||
| Fine: Magnification: 1 × 1, 1 × 2, 2 × 1, 2 × 2, 3 × 3, 4 × 4, 8 × 8 | |||||
| 7-segment display: Can display only numerals, dates, and times. | |||||
| Supported languages (42 languages) | Scalable Gothic, rough, standard, and fine can be used for 42 languages. Japanese, simplified Chinese, traditional Chinese, Korean, English, French, German, Italian, Portuguese, Spain, Swedish, Dutch, Finnish, Norwegian, Basque, Catalan, Danish, Albanian, Croatian, Czech, Hungarian, Polish, Romanian, Slovak, Slovenian, Bulgarian, Belarusian, Russian, Serbian, Macedonian, Ukranian, Georgian, Icelandic, Afrikaans, Faroese, Indonesian, Greek, Turkish, Estonian, Latvian, Lithuanian, Thai (supported only with scalable Gothic font) | ||||
| Text attributes | Color | 256 colors | |||
| Font style (only when vector font is specified) | Bold or italic | ||||
| Vertical alignment | Top, center, or bottom | ||||
| Horizontal alignment | Left-justified, centered, or right-justified | ||||
| Flicker | Objects supporting flicker | Functional objects: Select from up to 10 types of registered flicker settings. The flicker speed and flicker range can be set. Fixed objects: Select from three flicker types. | |||
| Numeral units and scale settings | 1.000 max. | ||||
| Alarm/event settings | 5,000 max. | ||||
| Memory Card | Interface | One ATA-Compact Flash interface slot | |||
| Functions | Used to transfer and store screen data, store logging data, and store history data. (Alarm/Event History, Operation Log, and Error Log generated during Macro execution). | ||||
| Expansion interface | For Expansion Interface Units | ||||
| Serial Communi- cations | Port A | Connector | Conforms to EIA RS-232C. D-Sub female 9-pin connector 5-V output (250 mA max.) through pin 6 (See note.) Note: The 5-V outputs of serial ports A and B cannot be used at the same time. | ||
| Functions | Host (PLC) access: 1:N NT Links (connections with CS/CJ/CP-series PLCs and C200HX/HG/HE(-Z) PLCs), 1:1 NT Links, or Host Link (connections with C Series or CVM1/CV-series PLCs) Direct access to Temperature Controllers using Smart Active Parts: CompoWay/F and bar code reader connections (Read directly from display.) | ||||
| Port B | Connector | Conforms to EIA RS-232C. D-Sub female 9-pin connector 5-V output (250 mA max.) through pin 6 (See note.) The 5-V outputs of serial ports A and B cannot be used at the same time. Note: The 5-V outputs of serial ports A and B cannot be used at the same time. | |||
| Functions | Host (PLC) access: 1:N NT Links (connections with CS/CJ/CP-series PLCs and C200HX/HG/HE(-Z) PLCs) or 1:1 NT Links (connections with C Series or CVM1/CV-series PLCs) Direct access to Temperature Controllers using Smart Active Parts: CompoWay/F and bar code reader connections (Read directly from display.) | ||||
| USB SLAVE Specifications | USB rating | USB1.1 | |||
| Connector | TYPE-B (Slave) | ||||
| Functions | Connection with the CX-Designer (for screen data transfers) Connecting to a PictBridge-compatible Printer Recommended printers: EPSON: PM-G4500, PX-G5300, PX-5600 Canon: PIXUS MX7600, PIXUS MP980/MP630/MP620/MP540/MP480, PIXUS iP4600/iP3600/iP100, PIXUS iX5000, PIXUS Pro9500/Pro9000 | ||||
| USB HOST Specifications | USB rating | USB1.1 | |||
| Connector | TYPE-A (Host) | ||||
| Functions | Connection with a printer (for hard copies) Recommended printers: EPSON: PM-2200C, PM-930C, PM-870C, PM-740C, PM-900C, PM-D600, PM-D870, PM-G720, PM-G730, PM-A970, PM-T990, PX-5500, PX-A650, PX-A720, PX-G5100, PX-G930 Canon: BJ M70, BJ M40, PIXUS 550i, PIXUS 50i, PIXUS 80i, PIXUS iP2000, PIXUS iP3100, PIXUS iP4100, PIXUS iP4100R, PIXUS iP90, PIXUS iP3300 | ||||
| Built-in Ethernet Specifications (NS[]-[][][]1- V2 only) | Conformance standards | Conforms to IEEE 802.3/Ethernet (10Base-T/100Base-TX). | |||
| Function | Host (PLC) access and connection with the CX-Designer (for screen data transfers) | ||||
| Controller Link (Wired-type) Specifications | Baud rate | 2 M/1 M/500 K | |||
| Transmission path | Shielded twisted-pair cable (special cable) | ||||
| Functions | Host (PLC) access and data links | ||||
| Video Input Specifications | Resolution | --- | |||
| Input signal | --- | ||||
| Number of video inputs | NS-CA002: RGB only | ||||
Note:An analog touch panel is used with the NS15. Do not press the touch panel in two or more places simultaneously. If the touch panel is pressed in two or more places simultaneously, it may activate a switch between the points that are pressed.
General Specifications
| Series | NS5-V2 | NS8-V2 | NS10-V2 | NS12-V2 | NS15-V2 | ||
| Type | 5.7-inch Monochrome STN | 5.7-inch Color STN | 5.7-inch Color TFT | 8.4-inch Monochrome STN | 10.4-inch Color STN | 12.1-inch Color TFT | 15-inch Color TFT |
| Rated power supply voltage | 24 VDC | ||||||
| Allowable voltage range | 20.4 to 27.6 VDC (24 VDC ±15%) | ||||||
| Power consumption | 25 W max. (15 W max. for the NS5) | 45 W max. | |||||
| Ambient operating temperature | 0 to 50°C (See note.) Note: The ambient operating temperature is subject to the following restrictions according to the mounting angle. Mounting angle of 0 to 30° to the horizontal: When no Expansion Units are mounted, the operating temperature range is 0 to 45°C. When a Video Input Unit or a Controller Link Interface Unit is mounted, the ambient operating temperature is 0 to 35°C. Mounting angle of 30 to 90° to the horizontal: Operating temperature range of 0 to 50°C ![]() | ||||||
| Storage temperature | -20 to 60°C (See note.) | ||||||
| Ambient operating humidity | 35 to 85% (0 to 40°C) 35 to 60% (40 to 50°C) (with no condensation) | ||||||
| Operating environment | No corrosive gases. | ||||||
| Noise immunity | Conforms to IEC61000-4-4, 2 kV (power lines). | ||||||
| Vibration resistance (during operation) | 10 to 57 Hz, 0.075 mm amplitude, 57 to 150 Hz, 9.8 m/s2 30 min each in X, Y, and Z directions | 5 to 8.4 Hz, 3.5 mm single amplitude, 8.4 to 150 Hz, 9.8 m/s2 10 min times each in X, Y, and Z directions | |||||
| Shock resistance (during operation) | 147 m/s2 3 times each in direction of X, Y, and Z | ||||||
| Weight | 1.0 kg max. | 2.0 kg max. | 2.3 kg max. | 2.5 kg max. | 4.2 kg max. | ||
| Degree of protection | Front operating panel: Equivalent to IP65 oil-proof type and NEMA4 UL type 4. (Only to NS5) Note: May not be applicable in locations with long-term exposure to oil. | ||||||
| Ground | Ground to 100 Ω or less. | ||||||
| Battery life | 5 years (at 25°C): Replace battery within 5 days after the battery runs low (indicator lights orange). | ||||||
| Applicable standards | Certified for conformance to UL 508, UL 1604, EMC Directive, NK, and LR Standards. | ||||||
Note:Operate the PT within the temperature and humidity ranges shown in the following diagram.
| Series | NSH5-V2 | |
| Type | 5.7-inch Color STN (Hand-held Version) | |
| Appearance | ![]() | ![]() |
| Case color | Black | |
| Built-in Ethernet port | No | |
| Model number | NSH5-SQR10B-V2 (Emergency stop button: Red) | NSH5-SQG10B-V2 (Stop button: Gray) |
| Rated power supply voltage | 24 VDC | |
| Allowable voltage range | 20.4 to 27.6VDC (24 VDC ±15%) | |
| Power consumption | 10 W max. | |
| Ambient operating temperature | 0 to 40°C | |
| Storage temperature | -20 to 60°C | |
| Ambient operating humidity | 35% to 85% (0 to 40°C) with no condensation | |
| Operating environment | No corrosive gases. | |
| Noise immunity | Common mode: 1,000 Vp-p (between power supply terminals and panel) Normal mode: 300 Vp-p Pulse width: 100 ns to 1 μs, Rise time: 1-ns pulse | |
| Vibration resistance (during operation) | 10 to 57 Hz, 0.075 mm amplitude, 57 to 150 Hz, 9.8 m/s2 30 min each in X, Y, and Z directions | |
| Shock resistance (during operation) | 147 m/s2 3 times each in direction of X, Y, and Z | |
| Weight | 1 kg max. | |
| Degree of protection | Equivalent to IP65. | |
| Ground | Ground to 100 Ω or less. | |
| Battery life | 5 years (at 25°C): Replace battery within 5 days after the battery runs low (indicator lights orange). | |
| Applicable standards | Certified for conformance to UL 508, EMC Directive, and EN 60204-1. | |
Caution: In the interenst of product improvement, specifications are subject to change without notice.