Page top

Lead Contents

CX-Thermo Support Software Ver. 4.0

EST2-2C-MV4

EST2-2C-MV4

Monitoring/Setting Support Software for E5CN/CN-H, E5AN/AN-H, E5EN/EN-H, E5ZN, E5[]R/[]R-T, and EJ1 Temperature Controllers Enabling Faster Parameter Setup, Device Adjustment, and Maintenance

Primary Contents



Specifications

Compatible
devices
Temperature
Controllers
E5CN (available from April 2004)
E5AN, E5EN (available from Feb. 2005),
E5CN-H, E5AN-H, E5EN-H
E5AR, E5ER
E5AR-T, E5ER-T
E5ZN
EJ1N-TC4, EJ1N-TC2, EJ1N-HFU
EJ1G-TC4, EJ1G-TC2, EJ1G-HFU
G3ZA (only when connected to EJ1N-TC4, EJ1N-TC2, EJ1G-TC4, EJ1G-TC2)
Note:Models with DeviceNet communications are not supported.
Personal
computer
system
requirements
OSWindows 2000 (service pack 3 or higher), XP, or Vista (Japanese or English version)
CPU300 MHz min.
Memory128 MB min.
Harddisk300 MB min. available space
CD-ROMOne CD-ROM drive min.
MonitorSVGA (800 × 600) min.
Communications
ports
RS-232C port, or USB port, 1 port min.
Connection methodAn E58-CIFQ1 USB-Serial Conversion Cable is required to connect a computer to the setup tool port the E5[]N, E5[]N-H, or EJ1.
A K3SC Interface Converter is used to connect a computer to models with RS-422/RS-485 communications.
An E58-CIFIR USB-Infrared Conversion Cable is required to wirelessly connect a computer to models with infrared communications (E5AN-H or E5EN-H).

Caution: In the interenst of product improvement, specifications are subject to change without notice.