Page top

Lead Contents

USB-Serial Conversion Cable

E58-CIFQ1

E58-CIFQ1

Cable for Support Software Enables Connection Even with Temperature Controllers Not Equipped with Communications

Primary Contents



Ratings and Specifications

Applicable OSWindows 2000/XP/VISTA
Applicable softwareThermo Mini, CX-Thermo Ver. 3.0 or higher
Applicable modelsEJ1, E5CN, E5AN, E5EN Series (new models)
USB interface standardConforms to USB Specification 1.1.
DTE speed38,400 bps
Connector specificationsComputer: USB (type A plug)
Temperature Controller: Serial
Power supplyBus power (Supplied from USB host controller.)
Power supply voltage5 VDC
Current consumption70 mA
Ambient temperature rangeOperating : 0 ° C to 55 ° C, Stored : -20 ° C to 60 ° C (with no icing or condensation)
Ambient humidity rangeOperating : 10% to 80% (with no condensation)
WeightApprox. 100 g

Note:A driver must be installed in the personal computer.

Caution: In the interenst of product improvement, specifications are subject to change without notice.