![]()
Global
These are navigation links to move inside this page.
Fiber Amplifier Sensor Communication Unit
![]()
Quick links to 'E3X-DRT21-S' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
| Item | Description | |
| Communications Method | Sets parameters using Explicit messages | |
| Communications functions | Remote I/O Communications Slave function | Edits slave device parameters, enables device monitor functions |
| Message Communications function | E3X-MC11-S-V2 can be connected | |
| Configurator | DeviceNet communications | |
| Mobile Console connection | Monitors ON/OFF output, status, incident light level (digital display data) | |
| Power supply | Supplied from the DeviceNet communications connector (power is also supplied to all connected Sensors through Wire-reducing Connectors) | |
| Maximum connectable Sensors | 13 or 16 (depending on the operation mode) (See note 1.) | |
| Connectable Sensors (See note 2.) | E3X-DA-S Series or E3X-MDA Series Digital Fiber Sensor E3C-LDA Series Laser Photoelectric Sensor with Separate Digital Amplifier E2C-EDA High-resolution Digital Proximity Sensor with Separate Amplifier (use connector-type Amplifier Units and the E3X-CN02 Cordless Slave Connector) | |
| Power supply voltage | 11 to 25 VDC | |
| Current consumption (See note 3.) | 70 mA max. | |
| Ambient operating temperature | -20 to 55°C | |
| Ambient operating humidity | -30 to 70°C | |
| Storage temperature | 30% to 85% (with no condensation) | |
| Dimensions (mm) | 30 x 34.6 x 71.3 (WxHxD) | |
| Weight (packed state) | Approx. 150 g | |
Note:
1.Since the following models require 2 channels, the number of connectable sensors will be 6 or 8.
E3X-DA[]-S ([]: 21/51/7/9), E3X-DA[]TW-S ([]: 11/41/6/8), E3X-MDA[] ([]: 11/41/6/8), E3C-LDA[] ([]: 11/41/6/8), E2C-EDA[] ([]: 11/41/6/8)
2.Connection cannot be performed if the response speed of the Sensor is set to super-high-speed mode.
3.This does not include the current supplied to the Sensor.
Caution: In the interenst of product improvement, specifications are subject to change without notice.