Page top

Primary Contents



List of Models

K8AB-AS
Single-phase Current Relay

Single-phase Current RelayMeasuring currentSupply voltageModel
2 to 20 mA AC/DC,
10 to 100 mA AC/DC,
50 to 500 mA AC/DC
24 VAC/DCK8AB-AS1 24 VAC/DC
100-115 VACK8AB-AS1 100-115 VAC
200-230 VACK8AB-AS1 200-230 VAC
0.1 to 1 A AC/DC,
0.5 to 5 A AC/DC,
0.8 to 8 A AC/DC
24 VAC/DCK8AB-AS2 24 VAC/DC
100-115 VACK8AB-AS2 100-115 VAC
200-230 VACK8AB-AS2 200-230 VAC
10 to 100 A AC,
20 to 200 A AC
(See note.)
24 VAC/DCK8AB-AS3 24 VAC/DC
100-115 VACK8AB-AS3 100-115 VAC
200-230 VACK8AB-AS3 200-230 VAC

Note:The K8AB-AS3 is designed to be used in combination with an OMRON K8AC-CT200L Current Transformer (CT). (Direct input is not possible.)

Accessory (Order Separately)

OMRON CT

Current TransformerInput rangeApplicable RelayModel
10 to 100 A AC,
20 to 200 A AC
K8AB-AS3K8AC-CT200L

Other CTs

CT current on secondary sideApplicable Relay
0 to 1 A AC,
0 to 5 A AC
K8AB-AS2

K8AB-VS
Single-phase Voltage Relay

Single-phase Voltage RelayMeasuring voltageSupply voltageModel
6 to 60 mV AC/DC,
10 to 100 mV AC/DC,
30 to 300 mV AC/DC
24 VAC/DCK8AB-VS1 24 VAC/DC
100-115 VACK8AB-VS1 100-115 VAC
200-230 VACK8AB-VS1 200-230 VAC
1 to 10 V AC/DC,
3 to 30 V AC/DC,
15 to 150 V AC/DC
24 VAC/DCK8AB-VS2 24 VAC/DC
100-115 VACK8AB-VS2 100-115 VAC
200-230 VACK8AB-VS2 200-230 VAC
20 to 200 V AC/DC,
30 to 300 V AC/DC,
60 to 600 V AC/DC
24 VAC/DCK8AB-VS3 24 VAC/DC
100-115 VACK8AB-VS3 100-115 VAC
200-230 VACK8AB-VS3 200-230 VAC

Shunts (Order Separately)

A shunt is a resistor to convert a DC current into a DC voltage.
Use the shunt in combination with K8AB-VS to detect undercurrent and overcurrent in DC circuits.

ModelRated currentOutput voltage
SDV-SH55 A60 mV
SDV-SH7.57.5 A
7.5 A (for 100 mV)100 mV
SDV-SH1010 A60 mV
SDV-SH1515 A
SDV-SH2020 A
SDV-SH3030 A
SDV-SH5050 A
SDV-SH7575 A
SDV-SH100100 A
SDV-SH150150 A
SDV-SH200200 A
SDV-SH300300 A
SDV-SH500500 A
SDV-SH750750 A
SDV-SH10001,000 A

Characteristics
SDV-SH5 (Rated Current: 5 A)

K8AB-VS_Characteristics

Note:

1.All the above listed shunts have an accuracy in the 1.0 class.

2.Select a shunt whose rated current is more than 120% of the current normally flowing in a circuit. The characteristics of the shunt may change or fusing of a resistor element may occur if an overload that is 1,000% of the rated current is applied. Therefore, determine the rated current of the shunt to be used, by taking the circuit conditions into account.

K8AB-VW
Single-phase Voltage Relay

Single-phase Voltage RelayMeasuring voltageSupply voltageModel
6 to 60 mV AC/DC,
10 to 100 mV AC/DC,
30 to 300 mV AC/DC
24 VAC/DCK8AB-VW1 24 VAC/DC
100-115 VACK8AB-VW1 100-115 VAC
200-230 VACK8AB-VW1 200-230 VAC
1 to 10 V AC/DC,
3 to 30 V AC/DC,
15 to 150 V AC/DC
24 VAC/DCK8AB-VW2 24 VAC/DC
100-115 VACK8AB-VW2 100-115 VAC
200-230 VACK8AB-VW2 200-230 VAC
20 to 200 V AC/DC,
30 to 300 V AC/DC,
60 to 600 V AC/DC
24 VAC/DCK8AB-VW3 24 VAC/DC
100-115 VACK8AB-VW3 100-115 VAC
200-230 VACK8AB-VW3 200-230 VAC

Shunts (Order Separately)

A shunt is a resistor to convert a DC current into a DC voltage.
Use the shunt in combination with K8AB-VW to detect undercurrent and overcurrent in DC circuits.

ModelRated currentOutput voltage
SDV-SH55 A60 mV
SDV-SH7.57.5 A
7.5 A (for 100 mV)100 mV
SDV-SH1010 A60 mV
SDV-SH1515 A
SDV-SH2020 A
SDV-SH3030 A
SDV-SH5050 A
SDV-SH7575 A
SDV-SH100100 A
SDV-SH150150 A
SDV-SH200200 A
SDV-SH300300 A
SDV-SH500500 A
SDV-SH750750 A
SDV-SH10001,000 A

Characteristics
SDV-SH5 (Rated Current: 5 A)

K8AB-VW_Characteristics

Note

1.All the above listed shunts have an accuracy in the 1.0 class.

2.Select a shunt whose rated current is more than 120% of the current normally flowing in a circuit. The characteristics of the shunt may change or fusing of a resistor element may occur if an overload that is 1,000% of the rated current is applied. Therefore, determine the rated current of the shunt to be used, by taking the circuit conditions into account.

K8AB-PH
Phase-sequence Phase-loss Relay

Phase-sequence Phase-loss RelayFunctionsRated input voltage
(See note.)
Model
Phase sequence and
phase loss monitoring
200 to 500 VACK8AB-PH1

Note:The power supply is shared with the rated input voltage.

K8AB-PM
Three-phase Phase-sequence Phase-loss Relay

Three-phase Phase-sequence Phase-loss RelayRated input (See note 2.)Model
3-phase 3-wire mode200, 220, 230, 240 VACK8AB-PM1
3-phase 4-wire mode115, 127, 133, 138 VAC
3-phase 3-wire mode380, 400, 415, 480 VACK8AB-PM2
3-phase 4-wire mode220, 230, 240, 277 VAC

Note

1.Three-phase 3-wire or 4-wire and the input range are switched using a DIP switch.

2.The power supply is shared with the rated input voltage.

K8AB-PA
Three-phase Asymmetry and Phase-sequence Phase-loss Relay

Three-phase Asymmetry and Phase-sequence
Phase-loss Relay
Rated input (See note 2.)Model
3-phase 3-wire modeAC 200, 220, 230, 240K8AB-PA1
3-phase 4-wire modeAC 115, 127, 133, 138
3-phase 3-wire modeAC 380, 400, 415, 480K8AB-PA2
3-phase 4-wire modeAC 220, 230, 240, 277

Note

1.Three-phase, three-wire or four-wire and the input range are switched using a DIP switch.

2.The power supply voltage is the same as the rated input voltage.

K8AB-PW
Three-phase Voltage Relay

Three-phase Voltage RelayRated input (See note 2.)Model
3-phase 3-wire mode200, 220, 230, 240 VACK8AB-PW1
3-phase 4-wire mode115, 127, 133, 138 VAC
3-phase 3-wire mode380, 400, 415, 480 VACK8AB-PW2
3-phase 4-wire mode220, 230, 240, 277 VAC

Note

1.Three-phase, three-wire or four-wire and the input range are switched using a DIP switch.

2.The power supply voltage is the same as the rated input voltage.

K8AB-TH
Temperature Monitoring Relay

SizeSupply voltageTypeNumber of
outputs
Input typeSetting unit (setting range)Model
K8AB-TH
22.5 × 90
× 100 mm
100 to 240 VACTemperature
input
1 (relay)Thermocouple/Pt100Unit: 1°C/°F (0 to 399°C/°F)K8AB-TH11S
ThermocoupleUnit: 10°C/°F (See note 1.)K8AB-TH12S
24 VAC/VDCThermocouple/Pt100Unit: 1°C/°F (0 to 399°C/°F)K8AB-TH11S
ThermocoupleUnit: 10°C/°F (See note 1.)K8AB-TH12S

Note:

1.Refer to Data Sheet for setting ranges.

2.Specify the power supply voltage when ordering. Different models must be ordered for 100 to 240 VAC and 24 VAC/DC.