Page top

Lead Contents

Guard Lock Safety-door Switch

D4JL

D4JL

World's Top* Holding Force of 3,000 N (*For plastic models, as of May 2007)

Primary Contents



Characteristics

Degree of protection *1IP67 (EN60947-5-1)
Durability *2Mechanical1,000,000 operations min. (trapped key: 10,000 operations min., rear release button: 3,000 operations min.)
Electrical500,000 operations min. (3 A resistive load at 250 VAC) *3
Operating speed0.05 to 0.5 m/s
Operating frequency30 operations/minute max.
Direct opening force *460 N min. (EN60947-5-1)
Direct opening travel *415 mm min. (EN60947-5-1)
Holding force *53,000 N min.
Contact resistance25 mΩ max. (per contact)
Minimum applicable load *61 mA resistive load at 5 VDC (N-level reference value)
Rated insulation voltage (Ui)300 V (EN60947-5-1)
Rated frequency50/60 Hz
Protection against electric shockClass II (double insulation)
Pollution degree
(operating environment)
3 (EN60947-5-1)
Impulse
withstand
voltage
(EN60947-5-1)
Between terminals
of same polarity
2.5 kV
Between terminals
of different polarity
4 kV
Between other
terminals and
non-current carrying
metallic parts
6 kV
Insulation resistance100 MΩ min. (at 500 VDC)
Contact gap2 × 2 mm min.
Vibration
resistance
Malfunction10 to 55 Hz, 0.75 mm single amplitude
Shock resistanceDestruction1,000 m/s 2 min.
Malfunction80 m/s 2 min.
Conditional short-circuit current100 A (EN60947-5-1) *7
Conventional free air thermal current (Ith)10 A (between terminals 12 and 41),
3 A (between all other terminals) (EN60947-5-1)
Ambient operating temperature-10 to +55°C (with no icing)
Ambient operating humidity95% max.
WeightApprox. 650 g (D4JL-4NFA-C7-01)

Note:The above values are initial values.

*1.The degree of protection is tested using the method specified by the standard (EN60947-5-1). Confirm that sealing properties are sufficient for the operating conditions and environment beforehand. Although the switch box is protected from dust or water penetration, do not use the D4JL in places where foreign material may enter through the key hole on the head, otherwise Switch damage or malfunctioning may occur.

*2.The durability is for an ambient temperature of 5 to 35°C and an ambient humidity of 40% to 70%. For further conditions, consult your OMRON sales representative.

*3.Do not pass a 3 A, 250 VAC load through more than two circuits.

*4.These figures are minimum requirements for safe operation.

*5.This figure is based on the GS-ET-19 evaluation method.

*6.This value will vary with the switching frequency, environment, and reliability level. Confirm that correct operation is possible with the actual load beforehand.

*7.Use a 10 A fuse type gI or gG that conforms to IEC 60269 as a short-circuit protection device.

Caution: In the interenst of product improvement, specifications are subject to change without notice.