Page top

Lead Contents

Switch Mode Power Supply (15/30/50/100/150/300/600/1,500-W Models)

S8VM

S8VM

Power Supply Featuring OMRON's Unique, New Undervoltage Alarm Function with Compact Body Contributing to Machine Downsizing

Primary Contents



List of Models

ConfigurationPower
ratings
Input
voltage
Output
voltage
Output currentBottom mountingDIN Rail mounting bracket
Standard modelUndervoltage alarm modelStandard modelUndervoltage alarm model
SinkingSourcingSinkingSourcing
Open-frame type15 W100 to
240 VAC
5 V3 AS8VM-01505------S8VM-01505D------
12 V1.3 AS8VM-01512------S8VM-01512D------
15 V1 AS8VM-01515------S8VM-01515D------
24 V0.65 AS8VM-01524------S8VM-01524D------
30 W5 V6 AS8VM-03005------S8VM-03005D------
12 V2.5 AS8VM-03012------S8VM-03012D------
15 V2 AS8VM-03015------S8VM-03015D------
24 V1.3 AS8VM-03024------S8VM-03024D------
50 W5 V10 AS8VM-05005------S8VM-05005D------
12 V4.3 AS8VM-05012------S8VM-05012D------
15 V3.5 AS8VM-05015------S8VM-05015D------
24 V2.2 AS8VM-05024------S8VM-05024D------
100 W5 V20 AS8VM-10005------S8VM-10005D------
12 V8.5 AS8VM-10012------S8VM-10012D------
15 V7 AS8VM-10015------S8VM-10015D------
24 V4.5 AS8VM-10024------S8VM-10024D------
150 W5 V27 AS8VM-15005
(See note 2.)
------S8VM-15005D
(See note 2.)
------
12 V12.5 AS8VM-15012------S8VM-15012D------
15 V10 AS8VM-15015------S8VM-15015D------
24 V6.5 AS8VM-15024------S8VM-15024D------
Covered type15 W100 to
240 VAC
5 V3 AS8VM-01505C------S8VM-01505CD------
12 V1.3 AS8VM-01512C------S8VM-01512CD------
15 V1 AS8VM-01515C------S8VM-01515CD------
24 V0.65 AS8VM-01524CS8VM-01524A (See note 1.)S8VM-01524CDS8VM-01524AD (See note 1.)
30 W5 V6 AS8VM-03005C------S8VM-03005CD------
12 V2.5 AS8VM-03012C------S8VM-03012CD------
15 V2 AS8VM-03015C------S8VM-03015CD------
24 V1.3 AS8VM-03024CS8VM-03024A (See note 1.)S8VM-03024CDS8VM-03024AD (See note 1.)
50 W5 V10 AS8VM-05005C------S8VM-05005CD------
12 V4.3 AS8VM-05012C------S8VM-05012CD------
15 V3.5 AS8VM-05015C------S8VM-05015CD------
24 V2.2 AS8VM-05024CS8VM-05024AS8VM-05024PS8VM-05024CDS8VM-05024ADS8VM-05024PD
100 W5 V20 AS8VM-10005C------S8VM-10005CD------
12 V8.5 AS8VM-10012C------S8VM-10012CD------
15 V7 AS8VM-10015C------S8VM-10015CD------
24 V4.5 AS8VM-10024CS8VM-10024AS8VM-10024PS8VM-10024CDS8VM-10024ADS8VM-10024PD
150 W5 V27 AS8VM-15005C
(See note 2.)
------S8VM-15005CD
(See note 2.)
------
12 V12.5 AS8VM-15012C------S8VM-15012CD------
15 V10 AS8VM-15015C------S8VM-15015CD------
24 V6.5 AS8VM-15024CS8VM-15024AS8VM-15024PS8VM-15024CDS8VM-15024ADS8VM-15024PD
300 W
(See note 4.)
5 V60 AS8VM-30005C---------------
12 V27 AS8VM-30012C---------------
15 V22 AS8VM-30015C---------------
24 V14 A
Peak current:
16.5 A (200 VAC)
S8VM-30024C---------------
600 W
(See note 4.)
5 V120 AS8VM-60005C---------------
12 V53 AS8VM-60012C---------------
15 V43 AS8VM-60015C---------------
24 V27 A
Peak current:
31 A (200 VAC)
S8VM-60024C---------------
1,500 W
(See note 4.)
24 V65 A (100 VAC)
70 A (200 VAC)
Peak current:
105 A (200 VAC)
S8VM-15224C
(See note 3.)
---------------

Note:

1.No outputs are built into these models.

2.The output capacity of the S8VM-15005[][] is 135 W.

3.M8 bolts and nuts for the output terminals are not included with the S8VM-15224C.

4.The 300-, 600-, and 1,500-W models use a forced cooling method with built-in fans.

5.To perform front mounting using the bottom mounting models, use the Mounting Brackets (S82Y-VM[][]F, sold separately).

Mounting Brackets

NameModel
Mounting Bracket A (bottom mounting for 15-, 30-, and 50-W models)S82Y-VM10B
Mounting Bracket B (bottom mounting for 100- and 150-W models)S82Y-VM20B
Mounting Bracket C (front mounting for 15-, 30-, 50-, 100-, and 150-W models)S82Y-VM10F
Mounting Bracket D (bottom mounting for 300-W models)S82Y-VM30B
Mounting Bracket E (horizontal bottom mounting for 300-W models)S82Y-VM30S
Mounting Bracket F (front mounting for 300-W models)S82Y-VM30F
Mounting Bracket G (DIN Rail mounting for 300-W models)S82Y-VM30D
Mounting Bracket H (bottom mounting for 600-W models)S82Y-VM60B
Mounting Bracket I (horizontal bottom mounting for 600-W models)S82Y-VM60S
Mounting Bracket J (front mounting for 600-W models)S82Y-VM60F
Mounting Bracket K (DIN Rail mounting for 600-W models)S82Y-VM60D

Other Items (Optional)

NameModel
Undervoltage Alarm Output Wiring CableS82Y-VM10H
Signal I/O Connector Terminals and HousingS82Y-VM30C
Replacement Fan Unit for 300-W ModelsS82Y-VM30FAN
Replacement Fan Unit for 600-W ModelsS82Y-VM60FAN
Replacement Fan Unit for a 1,500-W ModelS82Y-VM15FAN