Page top

Lead Contents

Switch Mode Power Supply (15/30/50/100/150/300/600/1,500-W Models)

S8VM

S8VM

Power Supply Featuring OMRON's Unique, New Undervoltage Alarm Function with Compact Body Contributing to Machine Downsizing

Primary Contents



Ratings and Specifications

Power rating15 W30 W50 W100 W150 W
Efficiency5-V models75% min.75% min.80% min.81% min.81% min.
12-V models78% min.79% min.79% min.81% min.81% min.
15-V models78% min.79% min.79% min.81% min.81% min.
24-V models80% min.81% min.80% min.82% min.83% min.
InputVoltage (See note 1.)100 to 240 VAC (85 to 264 VAC)
Frequency (See note 1.)50/60 Hz (47 to 63 Hz)
Current100-V input0.5 A max.0.9 A max.0.8 A max.1.4 A max.2.0 A max.
200-V input0.25 A max.0.45 A max.0.4 A max.0.7 A max.1.0 A max.
Power factor100-V input---0.98 min.
200-V input---0.94 min.
Harmonic current emissions---Conforms to EN 61000-3-2
Leakage
current
100-V input0.4 mA max. (at rated output)
200-V input0.75 mA max. (at rated output)
Inrush current
(See note 2.)
100-V input17.5 A max. (for cold start at 25 ° C)
200-V input35 A max. (for cold start at 25 ° C)
OutputVoltage adjustment range
(See note 3.)
-20% to 20% (with V. ADJ) (S8VM-[][][]24A[]/P[]: -10% to 20%)
Ripple3.2% (p-p) max. (5 V),
1.5% (p-p) max. (12 V),
1.2% (p-p) max. (15 V),
1.0% (p-p) max. (24 V),
(at rated input/output voltage)
3.2% (p-p) max. (5 V),
1.5% (p-p) max. (12 V),
1.2% (p-p) max. (15 V),
0.75% (p-p) max. (24 V),
(at rated input/output voltage)
Input variation influence0.4% max. (at 85 to 264 VAC input, 100%)
Load variation influence
(rated input voltage)
0.8% max. (with rated input, 0 to 100% load)
Temperature variation influence0.02%/°C max.
Startup time (See note 2.)1,100 ms max. (at rated input/output voltage)800 ms max. (at rated input/output voltage)
Hold time (See note 2.)20 ms typ. (15 ms min.) (at rated input/output voltage)
Additional
functions
Overload protection
(See note 2.)
105% to 160% of rated load current, voltage drop, intermittent, automatic reset105% to 160% of rated load current, voltage drop (12 V, 15 V, and 24 V), voltage drop, intermittent (5 V), automatic reset
Overvoltage protection
(See note 2.)
Yes (See note 4.)
Undervoltage alarm indicationYes (color: Yellow (DC LOW1), red (DC LOW2)) (S8VM-[][][]24A[]/P[] only)
Undervoltage alarm outputNoYes (S8VM-[][][]24A[]/P[] only)
(Transistor output), 30 VDC max., 50 mA max. (See note 8.)
Series operationYes
Parallel operationNo
Remote sensing functionNoYes
OtherAmbient operating temperatureRefer to the derating curve on Datasheet.
Storage temperature-25 to 65°C
Ambient operating humidity30% to 85% (Storage humidity: 25% to 90%)
Dielectric strength3.0 kVAC for 1 min. (between all inputs and outputs; detection current: 20 mA)
2.0 kVAC for 1 min. (between all inputs and PE/FG terminals; detection current: 20 mA)
500 VAC for 1 min. (between all outputs and PE/FG terminals; detection current: 100 mA)
500 VAC for 1 min. (between all outputs (except the detection output terminals) and detection output terminals; detection current: 20 mA) (S8VM-[][][]24A[]/P[] only)
Insulation resistance100 MΩ min. (between all outputs and all inputs, PE/FG terminals) at 500 VDC
Vibration resistance10 to 55 Hz, 0.375-mm single amplitude for 2 hours each in X, Y, and Z directions
Shock resistance150 m/s2, 3 times each in ±X, ±Y, ±Z directions
Output indicatorYes (color: Green)
EMIConducted EmissionConforms to EN61204-3 EN55011 Class B and based on FCC Class B (See note 5.)
Radiated EmissionConforms to EN61204-3 EN55011 Class B (See note 6.)
EMSConforms to EN61204-3 High severity levels
Approved
standards
UL
cUL
cUR
EN/TUV
UL508 (Listing), UL60950-1, UL1604 (Listing; Class I/Division 2, Group A, B, C, D Hazardous Locations)
CSA C22.2 No.14, No. 213 (Class I/Division 2, Group A, B, D, D Hazadous Locations)
CSA No. 60950-1
EN50178, EN60950-1
SELV (EN60950-1)
According to VDE0160/P100
SEMISEMI F47-0200 (200 VAC input)
Weight (See note 7.)180 g max.220 g max.290 g max.460 g max.530 g max.

Note:

1.Do not use an Inverter output for the Power Supply. Inverters with an output frequency of 50/60 Hz are available, but the rise in the internal temperature of the Power Supply may result in ignition or burning.

2.Refer to Engineering Data (15-W, 30-W, 50-W, 100-W, 150-W Models) on Datasheet for details.

3.If the output voltage adjuster (V. ADJ) is turned, the voltage will increase by more than +20% of the voltage adjustment range. If the adjuster is turned too far, it may activate the overvoltage protection function and interrupt the output.
When adjusting the output voltage, confirm the actual output voltage from the Power Supply and be sure that the load is not damaged.

4.To reset the protection, turn OFF the input power for three minutes or longer and then turn it back ON.

5.Conducted emissions: The noise value is affected by factors such as the wiring method. The Power Supply conforms to Class B when the aluminum plate is laid under the Power Supply. For 15-W models, insert a clamp filter (ZCAT2436-1330 by TDK: 50 Ω min. [50 to 500 MHz], or the equivalent) in the output wire to reduce noise.

6.Radiated emissions: The noise value is affected by factors such as the wiring method. The Power Supply conforms to Class B when the aluminum plate is laid under the Power Supply. For 150-W models, insert a clamp filter (ZCAT2017-0930 by TDK: 35 Ω min. [50 to 500 MHz], or the equivalent) in the input wire to reduce noise.

7.The weight indicated is for bottom mounting, open-frame models.

8.A[]: Sinking type (NPN)
P[]: Sourcing type (PNP)

Power rating300 W600 W1,500 W
Efficiency5-V models77% min.77% min.---
12-V models78% min.79% min.---
15-V models79% min.80% min.---
24-V models81% min.81% min.82% min.
InputVoltage
(See note 1.)
100 to 240 VAC (85 to 264 VAC)100 to 240 VAC (85 to 265 VAC)
Frequency
(See note 1.)
50/60 Hz (47 to 63 Hz)
Current100-V input4.0 A max. (5 V)
4.3 A max. (12 V, 15 V, and 24 V)
8.0 A max. (5 V)
8.3 A max. (12 V, 15 V, and 24 V)
20.0 A max.
200-V input.0 A max. (5 V)
2.2 A max. (12 V, 15 V, and 24 V)
4.0 A max. (5 V)
4.2 A max. (12 V, 15 V, and 24 V)
11.0 A max.
Power factor100-V input0.98 min.0.97 min.
200-V input0.94 min.0.93 min.
Harmonic current emissionsConforms to EN61000-3-2
Leakage
current
100-V input0.4 mA max.1.5 mA max.
200-V input0.75 mA max.1.5 mA max.
Inrush current
(See note 2.)
100-V input20 A max. (for cold start at 25 ° C)
200-V input40 A max. (for cold start at 25 ° C)
OutputVoltage adjustment range
(See note 3.)
-20% to 20% (with V. ADJ)
Ripple3.8% (p-p) max. (5 V), 2.0% (p-p) max. (12 V), 2.0% (p-p) max. (15 V),
1.25% (p-p) max. (24 V), (at rated input/output voltage)
1.25% (p-p) max. (See note 7.),
(at rated input/output voltage)
Input variation influence0.4% max. (at 85 to 264 VAC input, 100%)
Load variation influence
(rated input voltage)
0.6% max. (with rated input, 0 to 100% load)
Temperature variation
influence
0.02%/°C max.
Startup time
(See note 2.)
1,000 ms max. (at rated input/output voltage)
Hold time
(See note 2.)
20 ms typ. (15 ms min.) (at rated input/output voltage)
Additional
functions
Overload protection
(See note 2.)
105% to 160% of rated load current (5 V, 12 V, and 15 V), 120% to 160% of rated load current (S8VM-30024C), 115% to 160% of rated load current (S8VM-60024C), voltage drop (12 V, 15 V, and 24 V), voltage drop, intermittent (5 V), automatic reset105% to 160% of rated load current (100 VAC), 155% to 200% of rated load current (200 VAC), voltage drop, automatic reset (Turns OFF when continuous for 5 s min.) (See note 4.)
Overvoltage protection
(See note 2.)
Yes (See note 4.)
Overheat protection
(See note 2.)
Yes (See note 4.)
Undervoltage alarm indicationNo
Undervoltage alarm outputNo
Power failure alarm indicationYes (color: Red)
Power failure alarm outputYes (Transistor output), 30 VDC max., 50 mA max.
Series operationYes
Parallel operationYes (Up to 2 units)
Remote sensing functionYes
Remote control functionYes
OtherAmbient operating
temperature
Refer to the derating curve on Datasheet.
Storage temperature-25 to 65°C
Ambient operating
humidity
30% to 85% (Storage humidity: 25% to 90%)
Dielectric strength3.0 kVAC for 1 min. (between all inputs and outputs; detection current: 20 mA)
2.0 kVAC for 1 min. (between all inputs and PE terminals; detection current: 20 mA)
500 VAC for 1 min. (between all outputs and PE terminals; detection current: 100 mA)
100 VAC for 1 min. (between all outputs and RC terminals; detection current: 100 mA)
500 VAC for 1 min. (between all outputs and PF terminals; detection current: 20 mA)
3.0 kVAC for 1 min. (between all inputs and outputs; detection current: 20 mA)
2.0 kVAC for 1 min. (between all inputs and FG terminals; detection current: 20 mA)
500 VAC for 1 min. (between all outputs and FG terminals; detection current: 300 mA)
100 VAC for 1 min. (between all outputs and RC terminals; detection current: 100 mA)
500 VAC for 1 min. (between all outputs and PF terminals; detection current: 20 mA)
Insulation resistance100 MΩ min. (between all outputs and all inputs, PE terminals) at 500 VDC100 MΩ min. (between all outputs and all inputs, FG terminals) at 500 VDC
Vibration resistance10 to 55 Hz, 0.375-mm single amplitude for 2 hours each in X, Y, and Z directions10 to 55 Hz, 0.15-mm single amplitude for 2 hours each in X, Y, and Z directions
Shock resistance150 m/s2, 3 times each in ±X, ±Y, ±Z directions
Output indicatorYes (color: Green)
EMIConducted
Emission
Conforms to EN61204-3 EN55011 Class B and based on FCC Class B
(See note 5.)
Conforms to EN61204-3 EN55011 Class A and based on FCC Class A (See note 6.)
Radiated
Emission
Conforms to EN61204-3 EN55011 Class B (See note 5.)Conforms to EN61204-3 EN55011 Class A (See note 6.)
EMSConforms to EN61204-3 High severity levels
Approved
standards
(See note 8.)
UL

cUR

cUR
EN/TUV
UL508 (Recognition) (5 V, 12 V, and 15 V) UL508 (Listing) (24 V), UL60950-1
UL1604 (Listing; Class I/Division 2, Group A, B, C, D Hazadous Locations) (24 V)
CSA C22.2 No.14, No. 213 (Class I/Division 2, Group A, B C, D Hazadous Locations) (24 V)
CSA No. 60950-1
EN50178, EN60950-1
SELVE (EN60950-1)
UL508, UL60950-1



CSA C22.2 No.14, CSA No. 60950-1
EN50178, EN60950-1
SELVE (EN60950-1)
SEMISEMI F47-0200 (200-VAC input)
Weight1,100 g max.1,700 g max.3,800 g max.

Note:

1.Do not use an Inverter output for the Power Supply. Inverters with an output frequency of 50/60 Hz are available, but the rise in the internal temperature of the Power Supply may result in ignition or burning.

2.Refer to Engineering Data (300-W, 600-W, 1,500-W Models) on datasheet for details.

3.If the output voltage adjuster (V. ADJ) is turned, the voltage will increase by more than +20% of the voltage adjustment range. If the adjuster is turned too far, it may activate the overvoltage protection function and interrupt the output. When adjusting the output voltage, confirm the actual output voltage from the Power Supply and be sure that the load is not damaged.

4.To reset the protection, turn OFF the input power for three minutes or longer and then turn it back ON. Alternatively, turn OFF the remote control signal and then turn it back ON again.

5.Conducted emissions: The noise value is affected by factors such as the wiring method. The Power Supply conforms to Class B when the aluminum plate is laid under the Power Supply. For 600-W models, insert a clamp filter (ZCAT3035-1330 by TDK: 100 Ω min. [50 to 500 MHz], or the equivalent) in the input wire, and ring core (HF60T38X14X22 by TDK: 16 Ω typ. [1 MHz], 46 Ω typ. [10 MHz] , or the equivalent) in the output wire to reduce noise.

6.Radiated emissions: The noise value is affected by factors such as the wiring method. The Power Supply conforms to Class A when the aluminum plate is laid under the Power Supply (1,500-W models).

7.The measuring method conforms to JEITA standard RC-9131A.

8.The Power Supply will not conform to safety standards if the customer replaces the fan.

Caution: In the interenst of product improvement, specifications are subject to change without notice.