![]()
Global
These are navigation links to move inside this page.
Smart Sensors 2D CMOS Laser Type
Very High-performance Sensors that Support Core Quality from Very Long-range to Extremely Precise Measurements
![]()
Quick links to 'ZS-HL' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Smart Sensor
ZS-HL-series Sensor Heads
| Optical system | Sensing distance | Beam shape | Beam diameter | Resolution (see note 1.) | Model |
| Regular Reflective Models | 20±1 mm | Line beam | 1.0 mm x 20 μm | 0.25 μm | ZS-HLDS2T |
| 25±2 mm | Line beam | 2.2 mm x 45 μm | 0.6 μm | ZS-HLDS2VT | |
| Diffuse Reflective Models | 50±5 mm | Line beam | 1.0 mm x 30 μm | 0.25 μm | ZS-HLDS5T |
| 100±20 mm | Line beam | 3.5 mm x 60 μm | 1 μm | ZS-HLDS10 | |
| 600±350 mm | Line beam | 16 mm x 0.3 mm | 8 μm | ZS-HLDS60 | |
| 1500±500 mm | Line beam | 40 mm x 1.5 mm | 500 μm | ZS-HLDS150 |
Note:
1.Refer to the table of ratings and specifications for details.
2.Specify the cable length when ordering.
ZS-HL-series Sensor Heads (For Nozzle Gaps)
| Optical system | Sensing distance | Beam shape | Beam diameter | Resolution (see note 1.) | Model |
| Regular Reflective Models | 10±0.5 mm | Line beam | 900 × 25 μm | 0.25 μm | ZS-LD10GT |
| 15±0.75 mm | Line beam | 900 × 25 μm | 0.25 μm | ZS-LD15GT |
Note:
1.Refer to the table of ratings and specifications for details.
2.Specify the cable length when ordering.
ZS-HL-series Sensor Controllers
| Shape | Supply voltage | Control outputs | Model |
![]() | 24 VDC | NPN outputs | ZS-HLDC11 |
| PNP outputs | ZS-HLDC41 |
Multi-Controllers
| Shape | Supply voltage | Control outputs | Model |
![]() | 24 VDC | NPN outputs | ZS-MDC11 |
| PNP outputs | ZS-MDC41 |
Data Storage Units
| Shape | Supply voltage | Control outputs | Model |
![]() | 24 VDC | NPN outputs | ZS-DSU11 |
| PNP outputs | ZS-DSU41 |
Accessories (Sold Separately)
Controller Link Unit
| Shape | Model |
![]() | ZS-XCN |
Panel Mount Adapter
| Shape | Model | |
![]() | ZS-XPM1 | For 1st Controller |
![]() | ZS-XPM2 | For expansion (from 2nd Controller on) |
RS-232C Cables
| Connected to | Model | Qty |
| Personal computer (2 m) | ZS-XRS2 | 1 |
| PLC/PT (2 m) | ZS-XPT2 | 1 |
Extension Cables for Sensor Heads
| Cable length | Model | Qty |
| 1 m | ZS-XC1A | 1 |
| 4 m | ZS-XC4A | 1 |
| 5 m | ZS-XC5B (*1, *2) | 1 |
| 8 m | ZS-XC8A | 1 |
| 10 m | ZS-XC10B (*1) | 1 |
*1.Up to two ZS-XC[]B Cables can be connected. (22 m max.)
*2.A Robot Cable (ZS-XC5BR) is also available.
Long Extension Cables for Sensor Heads
(Used with a Digital Equalizer for ZS-HL Series)
| Name | Model | Qty |
| Digital Equalizer (Relay) | ZS-XEQ | 1 |
| Extension Cable (long distance, flexible 15 m cable) | ZS-XC15CR | 1 |
| Extension Cable (long distance, flexible 25 m cable) | ZS-XC25CR | 1 |
| Digital Equalizer Connection Cable (0.2 m) | ZS-XC02D | 1 |
Logging Software
| Name | Model |
| SmartMonitor Professional | ZS-SW11V3E |
Realtime Parallel Output Unit (for ZS-HL Series)
| Shape | Control outputs | Model |
![]() | NPN outputs | ZG-RPD11 |
| PNP outputs | ZG-RPD41 |
CompoNet-compatible Sensor Communications Unit
| Shape | Model |
![]() | ZS-CRT |
Memory Cards
| Model | Capacity |
| F160-N128S | 128 Mbytes |
| F160-N256S | 256 Mbytes |