Page top

Lead Contents

Temperature Controllers

E5CSV

E5CSV

Easy Setting Using DIP Switch and Simple Functions in DIN 48 × 48 mm-size Temperature Controllers

Primary Contents



Controller

E5CSV

E5CSV_Dim

Note:Terminals cannot be removed.

E5CSV + Adapter for Flush Mounting (Provided)

E5CSV_Adapter_Dim

Note:

1.The recommended panel thickness is 1 to 4 mm.

2.Group mounting is possible in one direction only.

Accessories (Order Separately)

Hard Protective Cover

The Y92A-48B Protective Cover (hard type) is available for the following applications.

To protect the set from dust and dirt.

To prevent the panel from being accidentally touched causing displacement of set values.

To provide effective protection against water droplets.

E5CSV_Hard_Dim

Terminal Cover

E53-COV10

E53_COV10_Dim

Rubber Packing

Y92S-29 (for DIN48 × 48)

Y92S_29_Fig

Order the Rubber Packing separately if it becomes lost or damaged. The Rubber Packing can be used to achieve an IP66 degree of protection for models with terminal blocks.
(Deterioration, shrinking, or hardening of the rubber packing may occur depending on the operating environment. Therefore, periodic replacement is recommended to ensure the level of waterproofing specified in NEMA4. The time for periodic replacement depends on the operating environment. Be sure to confirm this point at your site. Consider one year a rough standard. OMRON shall not be liable for the level of water resistance if the customer does not perform periodic replacement.)The Rubber Packing does not need to be attached if a waterproof structure is not required.

Caution: All units are in millimeters unless otherwise indicated.