![]()
Global
These are navigation links to move inside this page.
Temperature Controllers
Easy Setting Using DIP Switch and Simple Functions in DIN 48 × 48 mm-size Temperature Controllers
![]()
Quick links to 'E5CSV' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
List of Models
Case Color: Light Gray, Thermocouple or Platinum Resistance Thermometer, Power Supply Voltage: 100 to 240 VAC
| Size | Type | Control modes | Alarms | Outputs | Model with thermocouple | Model with platinum resistance thermometer |
| E5CSV 48 × 48mm | Terminal block | ON/OFF or PID | 1 | Relay | E5CSV-R1KJ-W | E5CSV-R1P-W |
| Voltage (for driving SSR) | E5CSV-Q1KJ-W | E5CSV-Q1P-W |
Case Color: Light Gray, Thermocouple, Power Supply Voltage: 24 VAC/VDC
| Size | Type | Control modes | Alarms | Outputs | Model with thermocouple |
| E5CSV 48 × 48mm | Terminal block | ON/OFF or PID | 1 | Relay | E5CSV-R1KJD-W |
Case Color: Light Gray, Universal-input, Power Supply Voltage: 100 to 240 VAC
| Size | Type | Control modes | Alarms | Outputs | Model with universal-input (thermocouple or platinum resistance thermometer) |
| E5CSV 48 × 48mm | Terminal block | ON/OFF or PID | 0 | Relay | E5CSV-RT |
| Voltage (for driving SSR) | E5CSV-QT | ||||
| 1 | Relay | E5CSV-R1T | |||
| Voltage (for driving SSR) | E5CSV-Q1T | ||||
| 2 (See note.) | Relay | E5CSV-R2T | |||
| Voltage (for driving SSR) | E5CSV-Q2T |
Note:There is no alarm output 2 mode switch. The default setting for alarm output 2 is for the upper limit alarm mode. To change the setting, change the alarm type for alarm output 2 in initial setting level 5.
Case Color: Black, Universal-input, Power Supply Voltage: 24 VAC/VDC
| Size | Type | Control modes | Alarms | Outputs | Model with universal-input (thermocouple or platinum resistance thermometer) |
| E5CSV 48 × 48mm | Terminal block | ON/OFF or PID | 0 | Relay | E5CSV-RTD |
| Voltage (for driving SSR) | E5CSV-QTD | ||||
| 1 | Relay | E5CSV-R1TD | |||
| Voltage (for driving SSR) | E5CSV-Q1TD | ||||
| 2 (See note.) | Relay | E5CSV-R2TD | |||
| Voltage (for driving SSR) | E5CSV-Q2TD |
Note:There is no alarm output 2 mode switch. The default setting for alarm output 2 is for the upper limit alarm mode. To change the setting, change the alarm type for alarm output 2 in initial setting level 5.
Accessories (Order Separately)
Protective Cover
| Type | Model |
| Hard Protective Cover | Y92A-48B |
Terminal Cover
| Model |
| E53-COV10 |
Rubber Packing
| Model |
| Y92S-29 |
Note:The Rubber Packing is provided with the Digital Controller.