Page top

Primary Contents



List of Models

NameNo. of I/O pointsModelUnit version
Safety inputsTest outputsSafety outputs
Safety Network Controllers1648NE1A-SCPU01-V12.0
4088NE1A-SCPU022.0

Note:The standard NE1A Controllers are equipped with spring-cage terminal blocks, but other screw terminal blocks are available if desired, e.g., to replace previous terminals.

Accessories

Terminal Blocks for the NE1A

AppearanceSpecificationApplicable
Controllers
ModelRemarks
Screw terminal blocks
(4 pins)
NE1A-SCPU01
NE1A-SCPU01-V1
NE1A-SCPU02
NE1A-EDR01
Y9S-04T1B-02AA set including two screw terminal blocks (black) and
six code marks to prevent incorrect insertion
Spring-cage terminal
blocks (4 pins)
Y9S-04C1B-02AA set including two spring-cage terminal blocks (black)
and six code marks to prevent incorrect insertion

Note:The standard NE1A Controllers are equipped with spring-cage terminal blocks. Screw terminal blocks can be ordered if desired, e.g., to replace previous terminals.